BG-2455D Asphalt Paver

Overview & Specifications

Overview & Specifications

Weights

Tractor Weight
37580 lb
17061 kg
Operating Weight (with Extend-A-Mat 10-20B Screed)
45130 lb
20477 kg
Operating Weight (with AS2301 Screed)
45420 lb
20621 kg

Operating Specifications

Standard Paving Width
10
10

Engine

Gross Power
224 hp
167 kW
Net Power (ISO 9249)
223 hp
166 kW
Net Power (SAE J1349)
221 hp
165 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
441.7 in3
7.24 L
Net Power (EEC 80/1269)
223 hp
166 kW
Engine Model
CAT C7 Engine With ACERT Technology
CAT C7 Engine With ACERT Technology

Dimensions

Length with push roller & Extend-a-Mat B Screed
21.5 ft
6540 mm
Length with push roller & AS2301 Screed
21.5 ft
6540 mm
Length with push roller & AS2251 Screed
21.5 ft
6540 mm
Length with push roller & Pavemaster B Screed
21.5 ft
6540 mm
Length with truck hitch & Extend-A-Mat B Screed
23.08 ft
7030 mm
Length with truck hitch & AS2301 Screed
23.08 ft
7030 mm
Length with truck hitch & AS2251 Screed
23.08 ft
7030 mm
Length with truck hitch & Pavemaster B Screed
23.08 ft
7030 mm
Operating Width with Extend-A-Mat B Screed
10.83 ft
3310 mm
Operating Width with AS2301 Screed
10.83 ft
3310 mm
Operating width with Pavemaster B Screed
10.83 ft
3310 mm
Overall height
11.67 ft
3550 mm
Transport width (hoppers raised) with end gates with Extend-A-Mat B Screed
10.92 ft
3330 mm
Transport width (hoppers raised) with end gates with AS2301 Screed
11.08 ft
3380 mm
Transport width (hoppers raised) with out end gates with Extend-A-Mat B Screed
10 ft
3050 mm
Transport width (hoppers raised) without end gates with AS2301 Screed
10.58 ft
3230 mm
Transport height (muffler removed)
9.25 ft
2820 mm
Inside Turning Radius
3 ft
914 mm

Service Refill Capacities

Fuel Tank Capacity
122 gal
462 L
Hydraulic Oil Tank
39.4 gal
149 L
Cooling System
9.5 gal
36 L

Drive System

Maximum Paving Speed
220 ft/min
67 m/min
Maximum Travel Speed
9 mph
15 km/h

Hopper

Hopper Capacity
215 ft3
6.1 m3
Truck Entry Width
10.58 ft
3220 mm
Truck Dump Height
2.17 ft
658 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com