325D L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C7 ACERT™
Cat® C7 ACERT™
Net Flywheel Power
204 hp
152 kW
Net Power – ISO 9249
204 hp
152 kW
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
440 in3
7.2 L
Net Power – EEC 80/1269
204 hp
152 kW
Net Power – SAE J1349
202 hp
151 kW

Weights

Operating Weight
64460 lb
29240 kg
Operating Weight – Std. Undercarriage
64460 lb
29240 kg

Service Refill Capacities

Fuel Tank Capacity
137 gal
520 L
Cooling System
7.9 gal
30 L
Engine Oil
7.9 gal
30 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
1.6 gal
6 L
Hydraulic System (including tank)
82 gal
310 L

Swing Mechanism

Swing Speed
10.2 RPM
10.2 RPM
Swing Torque
60628 lb ft
82.2 kN·m

Drive

Maximum Drawbar Pull
55977 lb
249 kN
Maximum Travel Speed
3.3 mph
5.3 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
62 gal/min
235 L/min
Max. Pressure – Equipment
5076 psi
35000 kPa
Max. pressure – Heavy Lift
5221 psi
36000 kPa
Max. Pressure – Travel
5076 psi
35000 kPa
Max. Pressure – Swing
3989 psi
27500 kPa
Pilot System – Maximum Flow
8.6 gal/min
32.4 L/min
Pilot System – Maximum Pressure
566 psi
3900 kPa
Boom Cylinder – Bore
5.5 in
140 mm
Boom Cylinder – Stroke
55.4 in
1407 mm
CB2 Family Bucket Cylinder – Bore
5.3 in
135 mm
CB2 Family Bucket Cylinder – Stroke
46 in
1156 mm
DB Family Bucket Cylinder – Bore
5.9 in
150 mm
DB Family Bucket Cylinder – Stroke
46 in
1156 mm

Sound Performance

Performance
ANSI/SAE
ANSI/SAE

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262

Track

Standard w/Long Undercarriage
32 in
800 mm
Optional
24 in
600 mm
Optional
28 in
700 mm
Optional
32 in
800 mm
Number of Shoes (each side) – Long Undercarriage
50
50
Number of Track Rollers (each side) – Long Undercarriage
9
9
Number of Carrier Rollers (each side) – Long Undercarriage
2
2

Dimensions

Transport width
133.5 in
3390 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com