|
305C CR Engineered by Caterpillar to deliver high levels of productivity, versatility and serviceability. |
 |
|
| |
| |
| |
|
305C CR Mini Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Mitsubishi S4Q2-T Mitsubishi S4Q2-T
- Net Power
47 hp 35 kW
- Gross Power
48.5 hp 36.2 kW
Weights
- Operating Weight
11464 lb 5200 kg
- Operating Weight with Cab
11725 lb 5320 kg
Dimensions
- Max digging depth - standard stick
11.4 ft 3490 mm
- Max reach ground level - standard stick
18.6 ft 5650 mm
- Height over cab
8.37 ft 2550 mm
- Length to Center of Rollers
18.54 ft 5650 mm
- Max cutting height - long stick
18.47 ft 5630 mm
- Max cutting height - standard stick
17.62 ft 5370 mm
- Max dump height - long stick
13.29 ft 4050 mm
- Max dump height - standard stick
12.5 ft 3800 mm
- Max horizontal reach - long stick
19.85 ft 6050 mm
- Max horizontal reach - standard stick
18.54 ft 5650 mm
- Max vertical dig depth - long stick
12.76 ft 3890 mm
- Max vertical dig depth - standard stick
9.6 ft 2940 mm
- Shipping Height
8.37 ft 2550 mm
- Shipping length
17.5 ft 5330 mm
- Swing radius - rear
3.5 ft 1070 mm
- Track gauge
5.2 ft 1580 mm
- Track shoe width
1.4 ft 400 mm
- Transport Width
6.5 ft 1980 mm
Engine Dimensions
- Bore
3.5 in 88 mm
- Stroke
4.1 in 103 mm
- Displacement
153 in3 2.5 L
Travel System
- Gradeability (max) – high
30 Degrees 30 Degrees
- Max traction force - high speed
6092 lb 27.1 kN
- Max traction force - low speed
10813 lb 48.1 kN
- Travel Speed – High
2.9 mph 4.6 km/h
- Travel Speed – Low
1.6 mph 2.6 km/h
Hydraulic System
- Operating Pressure – Equipment
3553 psi 245 bar
- Digging forces - stick (standard)
6497 lb 28.9 kN
- Digging Force – Stick (long)
5575 lb 24.8 kN
- Digging Force – Bucket
11443 lb 50.9 kN
- Operating Pressure – Travel
3553 psi 245 bar
- Operating Pressure – Swing
2669 psi 184 bar
- Auxiliary circuit - primary (245 bar, 3550 psi)
18.5 gal/min 70 L/min
- Auxiliary circuits - secondary - at 174 bar
9.25 gal/min 35 L/min
Swing System
- Machine Swing Speed
9 RPM 9 RPM
- Boom swing - left (without stop)
80 Degrees 80 Degrees
- Boom swing - left (with stop)
60 Degrees 60 Degrees
- Boom Swing – Right
50 Degrees 50 Degrees
Sound Levels
- Canopy
77 dB(A) 77 dB(A)
- Cab
78 dB(A) 78 dB(A)
Blade
- Width
78 in 1980 mm
- Height
15 in 375 mm
- Dig Depth
21 in 540 mm
- Lift Height
17 in 420 mm
Service Refill Capacities
- Cooling System
2.9 gal 11 L
- Engine Oil
1.8 gal 7 L
- Hydraulic Tank
12.7 gal 48 L
- Fuel Tank
19 gal 72 L
- Hydraulic System
20.6 gal 78 L
MSC Comments
- MSC Spec Date
3/06 3/06
| |
| |
| |
|
| |
|