304C CR Mini Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Mitsubishi S4Q2
Mitsubishi S4Q2
Net Power
42 hp
31 kW
Gross Power
43.2 hp
32.2 kW

Weights

Operating Weight
10582 lb
4800 kg
Operating Weight with Cab
10844 lb
4920 kg

Dimensions

Max digging depth - standard stick
10.8 ft
3300 mm
Max reach ground level - standard stick
17.9 ft
5460 mm
Height over cab
8.37 ft
2550 mm
Length to Center of Rollers
17.91 ft
5460 mm
Max cutting height - long stick
17.98 ft
5480 mm
Max cutting height - standard stick
17.32 ft
5280 mm
Max digging depth - long stick
12.11 ft
3690 mm
Max dump height - long stick
12.8 ft
3900 mm
Max dump height - standard stick
12.11 ft
3690 mm
Max horizontal reach - long stick
19.13 ft
5830 mm
Max horizontal reach - standard stick
17.91 ft
5460 mm
Max vertical dig depth - standard stick
8 ft
2440 mm
Shipping Height
8.37 ft
2550 mm
Shipping length
17 ft
5170 mm
Swing radius - rear
3.51 ft
1070 mm
Track gauge
5.18 ft
1580 mm
Track shoe width
1.31 ft
400 mm
Transport Width
6.5 ft
1980 mm
Width over track
6.5 ft
1980 mm

Engine Dimensions

Bore
3.5 in
88 mm
Stroke
4.1 in
103 mm
Displacement
153 in3
2.5 L

Travel System

Gradeability (max) – high
30 Degrees
30 Degrees
Max traction force - high speed
5170 lb
23 kN
Max traction force - low speed
10027 lb
44.6 kN
Travel Speed – High
2.9 mph
4.6 km/h
Travel Speed – Low
1.6 mph
2.6 km/h

Hydraulic System

Operating Pressure – Equipment
3553 psi
245 bar
Digging forces - stick (standard)
5553 lb
24.7 kN
Digging Force – Stick (long)
4788 lb
21.3 kN
Digging Force – Bucket
10049 lb
44.7 kN
Operating Pressure – Travel
3553 psi
245 bar
Operating Pressure – Swing
2553 psi
176 bar
Auxiliary circuit - primary (245 bar, 3550 psi)
18.5 gal/min
70 L/min
Auxiliary circuits - secondary - at 174 bar
9.25 gal/min
35 L/min

Swing System

Machine Swing Speed
9 RPM
9 RPM
Boom swing - left (without stop)
80 Degrees
80 Degrees
Boom swing - left (with stop)
60 Degrees
60 Degrees
Boom Swing – Right
50 Degrees
50 Degrees

Sound Levels

Canopy
78 dB(A)
78 dB(A)
Cab
80 dB(A)
80 dB(A)

Blade

Width
78 in
1980 mm
Height
15 in
375 mm
Dig Depth
21 in
540 mm
Lift Height
17 in
420 mm

Service Refill Capacities

Cooling System
2.9 gal
11 L
Engine Oil
1.8 gal
7 L
Hydraulic Tank
12.7 gal
48 L
Fuel Tank
19 gal
72 L
Hydraulic System
20.6 gal
78 L

MSC Comments

MSC Spec Date
3/06
3/06
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com