303.5C CR Mini Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Mitsubishi S3Q2-T
Mitsubishi S3Q2-T
Net Power
39 hp
29 kW
Gross Power
40.5 hp
30.2 kW

Weights

Operating Weight
8356 lb
3790 kg
Operating Weight with Cab
8620 lb
3910 kg

Dimensions

Max digging depth - standard stick
10.3 ft
3150 mm
Max reach ground level - standard stick
17.2 ft
5240 mm
Height over cab
8.2 ft
2500 mm
Length to Center of Rollers
17.19 ft
5240 mm
Max cutting height - long stick
16.77 ft
5110 mm
Max cutting height - standard stick
16.47 ft
5020 mm
Max digging depth - long stick
11.32 ft
3450 mm
Max dump height - long stick
12 ft
3670 mm
Max dump height - standard stick
11.75 ft
3570 mm
Max horizontal reach - long stick
18.04 ft
5500 mm
Max horizontal reach - standard stick
17.19 ft
5240 mm
Max vertical dig depth - long stick
8.7 ft
2650 mm
Max vertical dig depth - standard stick
8.2 ft
2490 mm
Shipping Height
8.2 ft
2500 mm
Shipping length
15.8 ft
4820 mm
Swing radius - rear
3.18 ft
970 mm
Track gauge
4.86 ft
1480 mm
Track shoe width
0.98 ft
300 mm
Transport Width
5.84 ft
1780 mm
Width over track
5.84 ft
1780 mm

Engine Dimensions

Bore
3.5 in
88 mm
Stroke
4.1 in
103 mm
Displacement
116 in3
1.9 L

Travel System

Gradeability (max) – high
30 Degrees
30 Degrees
Max traction force - high speed
3979 lb
17.7 kN
Max traction force - low speed
7508 lb
33.4 kN
Travel Speed – High
2.9 mph
4.6 km/h
Travel Speed – Low
1.6 mph
2.6 km/h

Hydraulic System

Operating Pressure – Equipment
3553 psi
245 bar
Digging forces - stick (standard)
4856 lb
21.6 kN
Digging Force – Stick (long)
4384 lb
19.5 kN
Digging Force – Bucket
8498 lb
37.8 kN
Operating Pressure – Travel
3553 psi
245 bar
Operating Pressure – Swing
2625 psi
181 bar
Auxiliary circuit - primary (245 bar, 3550 psi)
15.9 gal/min
60 L/min
Auxiliary circuits - secondary - at 174 bar
7.15 gal/min
27 L/min

Swing System

Machine Swing Speed
9 RPM
9 RPM
Boom swing - left (without stop)
70 Degrees
70 Degrees
Boom swing - left (with stop)
55 Degrees
55 Degrees
Boom Swing – Right
50 Degrees
50 Degrees

Sound Levels

Canopy
80 dB(A)
80 dB(A)
Cab
78 dB(A)
78 dB(A)

Blade

Width
70 in
1780 mm
Height
13 in
325 mm
Dig Depth
18 in
470 mm
Lift Height
16 in
400 mm

Service Refill Capacities

Cooling System
1.6 gal
6 L
Engine Oil
1.6 gal
6 L
Hydraulic Tank
9.8 gal
37 L
Fuel Tank
13.5 gal
51 L
Hydraulic System
17.2 gal
65 L

MSC Comments

MSC Spec Date
1/06
1/06
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com