|
R2900G XTRA Compact design, high engine power, higher torque rise, stronger components and excellent maneuverability ensures the R2900G XTRA is a solid performer. |
 |
|
| |
| |
| |
|
R2900G XTRA Underground Mining Loader
Overview & Specifications
Engine
- Engine Model
Cat C15 ACERT™ Cat C15 ACERT™
- Rated Power
1900 RPM 1900 RPM
- Gross Power – SAE J1995
430 hp 321 kW
- Net Power – SAE J1349
397 hp 296 kW
- Net Power – ISO 9249
397 hp 296 kW
- Net Power – 80/1269/EEC
397 hp 296 kW
- Bore
5.4 in 137 mm
- Stroke
6.8 in 171.5 mm
- Displacement
927.9 in3 15.2 L
Operating Specifications
- Nominal Payload Capacity
37919 lb 17000 kg
- Gross Machine Operating Weight
122522 lb 75575 kg
- Nominal Payload Capacity – Tramming
44092 lb 20000 kg
- Nominal Payload Capacity – Truck Loading
37919 lb 17200 kg
- Static Tipping Load Straight Ahead Lift Arms Horizontal
105306 lb 47766 kg
- Static Tipping Load Full Turn Lift Arms Horizontal
89225 lb 40472 kg
- Breakout Force (SAE)
60298 lb 27346 kg
Weights
- Empty
122521 lb 55575 kg
- Front Axle
50728 lb 23010 kg
- Rear Axle
71793 lb 32565 kg
- Loaded
166614 lb 75575 kg
- Front Axle
120363 lb 54596 kg
- Rear Axle
46251 lb 20979 kg
Transmission
- Forward 1
3.1 mph 5 km/h
- Forward 2
5.5 mph 8.8 km/h
- Forward 3
9.4 mph 15.2 km/h
- Forward 4
15.7 mph 25.3 km/h
- Reverse 1
3.9 mph 6.2 km/h
- Reverse 2
6.8 mph 10.9 km/h
- Reverse 3
11.6 mph 18.6 km/h
- Reverse 4
16.4 mph 26.4 km/h
Hydraulic Cycle Time
- Raise
9.2 Seconds 9.2 Seconds
- Dump
3.4 Seconds 3.4 Seconds
- Lower, Empty, Float Down
3.1 Seconds 3.1 Seconds
- Total Cycle Time
15.7 Seconds 15.7 Seconds
Bucket Capacities
- Bucket Capacity - Std.
11.6 yd3 8.9 m3
- Bucket Width (Over cutting edge)
132 in 3354 mm
- Bucket Capacity - Optional
10.9 yd3 8.3 m3
- Bucket Capacity - Optional
11.6 yd3 8.9 m3
Turning Dimensions
- Outside Clearance Radius
295.7 in 7511 mm
- Inner Clearance Radius
129.5 in 3289 mm
- Axle Oscillation
8 Degrees 8 Degrees
- Articulation Angle
42.5 Degrees 42.5 Degrees
Dimensions
- Overall Tire Width
114.1 in 2898 mm
- Overall Width
124.2 in 3176 mm
- Tunnel Clearance Width
177.2 in 4500 mm
- Height to Top of ROPS
113.6 in 2886 mm
- Height to Top of Hood
93.3 in 2371 mm
- Overall Height - Bucket Raised
243.3 in 6179 mm
- Bucket Pin Height at Max Lift
178.7 in 4539 mm
- Dump Clearance at Max Lift
243.3 in 6179 mm
- Overall Length (Tramming)
431.1 in 10949 mm
- Ground Clearance
18.3 in 465 mm
- Wheelbase
148.8 in 3780 mm
- Dump Angle at Max Lift
42 Degrees 42 Degrees
- Maximum Dump Height
213.7 in 5427 mm
- Centerline of Front Axle to Centerline of Hitch
74.4 in 1890 mm
- Centerline of Back Axle to Centerline of Hitch
74.4 in 1890 mm
- Length - Rear Axle to Bumper
140.6 in 3572 mm
- Overall Length (Digging)
445 in 11302 mm
- Digging Depth
2 in. 52 mm
- Tunnel Clearance Height
157.5 in. 4000 mm
Tires
- Tire Size
35/65R33 VSDL Radials 35/65R33 VSDL Radials
Standards
- Brakes
ISO3450,AS2958.1, CAN-CSA424.30-M90 ISO3450,AS2958.1, CAN-CSA424.30-M90
- Cab/FOPS
ISO3449, SAEJ231, AS2294.3, EN13627 ISO3449, SAEJ231, AS2294.3, EN13627
- Cab/ROPS
ISO3471, SAEJ1040, AS2294.2, EN13510 ISO3471, SAEJ1040, AS2294.2, EN13510
| |
| |
| |
|
| |
|