|
M313C Increased lifting capacity, improved cycle times and ease of operation lead to increased productivity and lower operating costs. |
 |
|
| |
| |
| |
|
M313C Wheel Excavator
Overview & Specifications
Engine
- Engine Model
Cat® 3054E ATAAC Cat® 3054E ATAAC
- Net Power
118 hp 88 kW
- Gross Power
122 hp 91 kW
- ISO 9249
118 hp 88 kW
- EEC 80/1269
118 hp 88 kW
- Bore
4.13 in 105 mm
- Stroke
5 in 127 mm
- Displacement
269 in3 4.4 L
- Cylinders
4 4
- Maximum Torque at 1,400 rpm
368.8 lb ft 500 N·m
Weights
- VA Boom
null
- Rear dozer only
29983 lb 13600 kg
- Rear dozer, front outriggers
31967 lb 14500 kg
- Front and rear outriggers
32518 lb 14750 kg
- Rear dozer only
28880 lb 13100 kg
- Rear dozer, front outriggers
30865 lb 14000 kg
- Dozer Blade
1422 lb 645 kg
- Outriggers
1962 lb 890 kg
- Counterweight
6393 lb 2900 kg
- 2.6 m (8'6") stick
937 lb 425 kg
- 2.9 m (9'6") Industrial stick
904 lb 410 kg
- Front and rear outriggers
31747 lb 14400 kg
- 2.01 m (6'7") stick
783 lb 355 kg
- 2.32 m (7'7") stick
849 lb 385 kg
- One-Piece Boom
null
Swing Mechanism
- Swing Speed
10.5 RPM 10.5 RPM
- Swing Torque
25667 lb ft 34.8 kN·m
- Maximum Flow
21.1 gal/min 80 L/min
- Pressure
5076 psi 35000 kPa
Cab
- Cab/FOGS option
ISO 10262 ISO 10262
Hydraulic System
- Maximum Pressure
null
- Travel circuit
5076 psi 35000 kPa
- high pressure
4786 psi 32998 kPa
- normal
5076 psi 35000 kPa
- medium pressure
2500 psi 17237 kPa
- Implement/travel circuit
50 gal/min 190 L/min
- high pressure
50 gal/min 190 L/min
- medium pressure
13 gal/min 49 L/min
Transmission
- Maximum Travel Speed
21 mph 34 km/h
- Drawbar Pull
17085 lb 76 kN
- Maximum Gradeability
67 % 67 %
- Creeper Speed – 1st Gear
2.5 mph 4 km/h
- Creeper Speed – 2nd Gear
9.9 mph 16 km/h
- Forward/Reverse – 1st Gear
5 mph 8 km/h
- Forward/Reverse – 2nd Gear
21 mph 34 km/h
Service Refill Capacities
- Hydraulic Tank
25 gal 96 L
- Hydraulic System (including tank)
44 gal 165 L
- Cooling
8 gal 30 L
- Engine Crankcase
2.4 gal 9 L
- Rear Axle Housing (Differential)
2.9 gal 11 L
- Front Steering Axle (Differential)
2.4 gal 9 L
- Final Drive
null
- Final Drive
0.63 gal 2.4 L
- Powershift Transmission
0.8 gal 3 L
- Fuel Tank
62 gal 235 L
Tires
- Standard
10.00-20 dual pneumatic 10.00-20 dual pneumatic
- Optional
See Optional Equipment See Optional Equipment
Fuel Tank
- Fuel Tank Capacity
62.08 gal 235 L
Operating Specifications
- Max. Reach at Ground Level
29.63 ft 9030 mm
- Max Reach at Ground Level, VA Boom
29.63 ft 9030 mm
- Max Reach at Ground Level, One Piece Boom
28.77 ft 8770 mm
- Bucket Digging Force, VA Boom
19558.37 lb 87 kN
- Bucket Digging Force, One Piece Boom
19558.37 lb 87 kN
- Max Digging Depth, VA Boom
18.86 ft 5750 mm
- Max Digging Depth, One Piece Boom
18.34 ft 5590 mm
- Stick Digging Force, VA Boom
15287.01 lb 68 kN
- Stick Digging Force, One Piece Boom
15287.01 lb 68 kN
- Max Bucket Capacity
0.94 yd3 0.72 m3
Dimensions
- Support Point
136.61 in 3470 mm
- Counterweight Clearance
48.5 in 1232 mm
| |
| |
| |
|
| |
|