|
M316C Increased lifting capacity, improved cycle times and ease of operation lead to increased productivity and lower operating costs. |
 |
|
| |
| |
| |
|
M316C Wheel Excavator
Overview & Specifications
Engine
- Engine Model
Cat 3056E ATAAC Cat 3056E ATAAC
- Net Power
138 hp 103 kW
- Gross Power
144 hp 108 kW
- Flywheel Power
138 hp 102.91 kW
- ISO 9249
138 hp 103 kW
- EEC 80/1269
138 hp 103 kW
- Bore
3.9 in 100 mm
- Stroke
5 in 127 mm
- Displacement
366 in3 6 L
- Cylinders
6 6
- Maximum Torque at 1,400 rpm
461 lb ft 625 N·m
Weights
- VA Boom
null
- Rear dozer only
36930 lb 16750 kg
- Rear dozer, front outriggers
39350 lb 17850 kg
- Front and rear outriggers
40120 lb 18200 kg
- Rear dozer only
35940 lb 16300 kg
- Rear dozer, front outriggers
38250 lb 17350 kg
- Dozer Blade
1675 lb 760 kg
- Outriggers
2250 lb 1020 kg
- Counterweight
8160 lb 3700 kg
- Front and rear outriggers
39020 lb 17700 kg
- One-Piece Boom
null
Swing Mechanism
- Swing Speed
10.5 RPM 10.5 RPM
- Swing Torque
29575 lb ft 40.1 kN·m
- Maximum Flow
21.1 gal/min 80 L/min
- Pressure
5366 psi 37000 kPa
Cab
- Cab/FOGS option
ISO 10262 ISO 10262
Hydraulic System
- Maximum Pressure
null
- Travel circuit
5076 psi 35000 kPa
- normal
5076 psi 35000 kPa
- medium pressure
450 psi 3100 kPa
- Implement/travel circuit
65 gal/min 245 L/min
Transmission
- Maximum Travel Speed
21 mph 34 km/h
- 2nd Gear, Forward
21 mph 34 km/h
- 2nd Gear, Reverse
12.4 mph 20 km/h
- Drawbar Pull
21424 lb 95.3 kN
- Maximum Gradeability
69 69
- Creeper Speed – 1st Gear
2.5 mph 4 km/h
- Creeper Speed – 2nd Gear
8.1 mph 13 km/h
- Forward/Reverse – 1st Gear
5.6 mph 9 km/h
Service Refill Capacities
- Hydraulic Tank
36 gal 135 L
- Hydraulic System (including tank)
61 gal 230 L
- Cooling
10.3 gal 39 L
- Engine Crankcase
4.8 gal 18 L
- Rear Axle Housing (Differential)
2.9 gal 11 L
- Front Steering Axle (Differential)
2.1 gal 8 L
- Final Drive
null
- Disk Brakes
0.5 gal 2 L
- Powershift Transmission
0.8 gal 3 L
- Fuel Tank
81.9 gal 310 L
Tires
- Standard
10.00-20 dual pneumatic 10.00-20 dual pneumatic
- Optional
10.00-20 dual solid rubber; 18-R 19.5 XF single; 600/40-22.5 single; 11.00-20 dual 10.00-20 dual solid rubber; 18-R 19.5 XF single; 600/40-22.5 single; 11.00-20 dual
Operating Specifications
- Max. Reach at Ground Level
30.3 ft 9240 mm
| |
| |
| |
|
| |
|