M318 Wheel Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3116 DIT
Cat 3116 DIT
Net Power
131 hp
98 kW
Gross Power
140 hp
104.5 kW
Flywheel Power
131 hp
98 kW
Displacement
402.76 in3
6.6 L

Hydraulic System

Travel circuit
4693.7 psi
32361.95 kPa
normal
4779.04 psi
32950.34 kPa
Implement/travel circuit
68.68 gal/min
260 L/min

Transmission

Maximum Travel Speed
21 mph
34 km/h
Drawbar Pull
19387.52 lb
86.24 kN
Maximum Gradeability
57
57
Creeper Speed – 2nd Gear
9.94 mph
16 km/h

Service Refill Capacities

Hydraulic Tank
35.66 gal
135 L
Hydraulic System (including tank)
58.12 gal
220 L
Cooling
9.25 gal
35 L
Engine Crankcase
5.55 gal
21 L
Rear Axle Housing (Differential)
2.91 gal
11 L
Front Steering Axle (Differential)
2.25 gal
8.5 L
Powershift Transmission
0.79 gal
3 L
Fuel Tank
84.54 gal
320 L

Fuel Tank

Fuel Tank Capacity
85 gal
320 L

Operating Specifications

Max. Reach at Ground Level
30.75 ft
9380 mm
Travel Speed
21 mph
34 km/h
Max Reach at Ground Level, VA Boom
30.7 ft
9350 mm
Max Reach at Ground Level, One Piece Boom
30.75 ft
9380 mm
Bucket Digging Force, VA Boom
25650 lb
114 kN
Bucket Digging Force, One Piece Boom
25650 lb
114 kN
Max Digging Depth, VA Boom
20.25 ft
6180 mm
Max Digging Depth, One Piece Boom
20 ft
6090 mm
Stick Digging Force, VA Boom
16875 lb
75 kN
Stick Digging Force, One Piece Boom
16875 lb
75 kN
Max Bucket Capacity
1.37 yd3
1.05 m3
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com