M315 Wheel Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3054 TA
3054 TA
Net Power
114 hp
85 kW
Gross Power
121.9 hp
91 kW
Flywheel Power
114 hp
85 kW

Swing Mechanism

Maximum Flow
21.13 gal/min
80 L/min

Hydraulic System

Travel circuit
4565.69 psi
31479.35 kPa
normal
4565.69 psi
31479.35 kPa
Implement/travel circuit
58.12 gal/min
220 L/min

Transmission

Maximum Travel Speed
21.1 mph
34 km/h
Drawbar Pull
19387.52 lb
86.24 kN
Maximum Gradeability
65
65
Creeper Speed – 2nd Gear
9.94 mph
16 km/h

Service Refill Capacities

Hydraulic Tank
30.38 gal
115 L
Hydraulic System (including tank)
55.48 gal
210 L
Cooling
7.93 gal
30 L
Engine Crankcase
2.25 gal
8.5 L
Rear Axle Housing (Differential)
2.91 gal
11 L
Front Steering Axle (Differential)
2.25 gal
8.5 L
Powershift Transmission
0.79 gal
3 L
Fuel Tank
63.4 gal
240 L

Fuel Tank

Fuel Tank Capacity
63.4 gal
240 L

Operating Specifications

Max. Reach at Ground Level
29.8 ft
9080 mm
Travel Speed
21.1 mph
34 km/h
Max Reach at Ground Level, VA Boom
29.8 ft
9080 mm
Max Reach at Ground Level, One Piece Boom
28.9 ft
8820 mm
Bucket Digging Force, VA Boom
22260 lb
99 kN
Bucket Digging Force, One Piece Boom
22260 lb
99 kN
Max Digging Depth, VA Boom
19 ft
5780 mm
Max Digging Depth, One Piece Boom
18.2 ft
5550 mm
Stick Digging Force, VA Boom
13040 lb
58 kN
Stick Digging Force, One Piece Boom
13040 lb
58 kN
Max Bucket Capacity
1 yd3
0.75 m3
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com