|
M315C Increased lifting capacity, improved cycle times and ease of operation lead to increased productivity and lower operating costs. |
 |
|
| |
| |
| |
|
M315C Wheel Excavator
Overview & Specifications
Engine
- Engine Model
Cat 3054E ATAAC Cat 3054E ATAAC
- Net Power
121 hp 91 kW
- Gross Power
129 hp 96 kW
- Flywheel Power
121 hp 90.23 kW
- ISO 9249
121 hp 91 kW
- EEC 80/1269
121 hp 91 kW
- Bore
4.1 in 105 mm
- Stroke
5 in 127 mm
- Displacement
269 in3 4.4 L
- Cylinders
4 4
- Maximum Torque at 1,400 rpm
lb ft 500 N·m
Weights
- VA Boom
null
- Rear dozer only
34170 lb 15500 kg
- Rear dozer, front outriggers
36160 lb 16400 kg
- Front and rear outriggers
36710 lb 16650 kg
- Rear dozer only
33070 lb 15000 kg
- Rear dozer, front outriggers
35050 lb 15900 kg
- Dozer Blade
1422 lb 645 kg
- Outriggers
1960 lb 890 kg
- Counterweight
7720 lb 3500 kg
- Front and rear outriggers
35610 lb 16150 kg
- One-Piece Boom
null
Swing Mechanism
- Swing Speed
10.5 RPM 10.5 RPM
- Swing Torque
29580 lb ft 40.1 kN·m
- Maximum Flow
21.1 gal/min 80 L/min
- Pressure
5366 psi 37000 kPa
Cab
- Cab/FOGS option
ISO 10262 ISO 10262
Hydraulic System
- Maximum Pressure
null
- Travel circuit
5076 psi 35000 kPa
- normal
5076 psi 35000 kPa
- medium pressure
450 psi 3100 kPa
- Implement/travel circuit
57 gal/min 215 L/min
Transmission
- Maximum Travel Speed
21 mph 34 km/h
- 2nd Gear, Forward
21 mph 34 km/h
- 2nd Gear, Reverse
12.4 mph 20 km/h
- Drawbar Pull
21133 lb 94 kN
- Maximum Gradeability
63% or 32° 63% or 32°
- Creeper Speed – 1st Gear
2.5 mph 4 km/h
- Creeper Speed – 2nd Gear
8.1 mph 13 km/h
- Forward/Reverse – 1st Gear
5.6 mph 9 km/h
Service Refill Capacities
- Hydraulic Tank
36 gal 135 L
- Hydraulic System (including tank)
60.8 gal 230 L
- Cooling
8.5 gal 32 L
- Engine Crankcase
2.4 gal 9 L
- Rear Axle Housing (Differential)
2.9 gal 11 L
- Front Steering Axle (Differential)
2.1 gal 8 L
- Final Drive
null
- Disk Brakes
0.5 gal 2 L
- Powershift Transmission
0.8 gal 3 L
- Fuel Tank
62 gal 235 L
Tires
- Standard
10.00-20 dual pneumatic 10.00-20 dual pneumatic
- Optional
10.00-20 dual solid rubber; 18-R 19.5 XF single; 600/40-22.5 single 10.00-20 dual solid rubber; 18-R 19.5 XF single; 600/40-22.5 single
Operating Specifications
- Max. Reach at Ground Level
30.3 ft 9240 mm
| |
| |
| |
|
| |
|