AP-1000D Asphalt Paver

Overview & Specifications

Overview & Specifications

Weights

Operating Weight
39320 lb
17851 kg
Tractor Weight
32470 lb
14728 kg

Operating Specifications

Maximum Speed
300 ft/min
91 m/min
Maximum Capacity
215 ft3
6.1 m3
Paving Width Minimum
8 ft
2440 mm
Paving Width Maximum
24.1 ft
7370 mm
Paving Width
10 ft
3048 mm

Engine

Gross Power
224 hp
167 kW
Flywheel Power
223 hp
166 kW
Net Power (EEC 80/1269)
223 hp
166 kW
Bore
4.33 in.
110 mm
Stroke
5 in.
127 mm
Displacement
441.7 in3
7.24 L
Engine Model
Caterpillar C7 with ACERT Technology
Caterpillar C7 with ACERT Technology

Dimensions

Wheelbase
8.3 ft
2560 mm
Length on Ground
23.75 ft
7240 mm

Drive System

Maximum Travel Speed
14 mph
22 km/h
Maximum Paving Speed
300 ft/min
91 m/min

Hopper

Truck Entry Width
10.5 ft
3220 mm

Fuel Tank

Fuel Tank Capacity
118 gal
446 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com