773F Off-Highway Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C27 ACERT™
Cat® C27 ACERT™
Rated Engine Speed
1800 RPM
1800 RPM
Gross Power – SAE J1995
740 hp
552 kW
Net Power – SAE J1349
703 hp
524 kW
Net Power - Cat
702.7 hp
524 kW
Flywheel Power
702.7 hp
524 kW
Net Power – 80/1269/EEC
703 hp
524 kW
Net Power – ISO 9249
703 hp
524 kW
Number of Cylinders
12
12
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1649 in3
27 L
Peak Torque
2507 lb ft
3399 N·m

Weights – Approximate

Target Gross Machine Operating Weight
222001 lb
100698 kg

Operating Specifications

Nominal Payload Class (100%)
61 tons
55 tonnes
Top Speed – Loaded
41.9 mph
67.4 km/h
Maximum Capacity
53.54 tons
54.4 tonnes
Steer Angle
31 Degrees
31 Degrees
Maximum Working Payload (110%)
67 tons
60 tonnes
Body Capacity – SAE 2:1
45.8 yd3
35 m3
Not to Exceed Payload (120%)*
73 tons
66 tonnes
Turning Diameter - Front
77.1 ft
23.5 m
Raise Time
9.5 Seconds
9.5 Seconds
Lower Time
12.5 Seconds
12.5 Seconds

Transmission

Forward 1
6.7 mph
10.8 km/h
Forward 2
9.3 mph
15 km/h
Forward 3
12.6 mph
20.3 km/h
Forward 4
17 mph
27.3 km/h
Forward 5
23 mph
37 km/h
Forward 6
31 mph
49.9 km/h
Forward 7
41.9 mph
67.5 km/h
Reverse
8.8 mph
14.2 km/h

Final Drives

Differential Ratio
3.64:1
3.64:1
Planetary Ratio
4.80:1
4.80:1
Total Reduction Ratio
17.49:1
17.49:1

Brakes

Brake Surface – Front
216 in2
1395 cm2
Brake Surface – Rear
9497 in2
61269 cm2
Brake Standards
ISO 3450: 1996
ISO 3450: 1996

Body Hoists

Pump Flow – High Idle
148 gal/min
560 L/min
Relief Valve Setting – Raise
2500 psi
17225 kPa
Relief Valve Setting – Lower
500 psi
3450 kPa
Body Raise Time – High Idle
9.5 Seconds
9.5 Seconds
Body Lower Time – Float
12.5 Seconds
12.5 Seconds

Capacity – Dual Slope – 100% Fill Factor

Struck
35 yd3
26.8 m3
Heaped 2:1 (SAE)
46.5 yd3
35.6 m3

Capacity – Flat Floor – 100% Fill Factor

Struck
33.8 yd3
25.9 m3
Heaped 2:1 (SAE)
45.9 yd3
35.1 m3

Weight Distributions – Approximate

Front Axle – Empty
51 %
51 %
Front Axle – Loaded
35 %
35 %
Rear Axle – Empty
49 %
49 %
Rear Axle – Loaded
65 %
65 %

Suspension

Effective Cylinder Stroke - Front
9.25 in
235 mm
Effective Cylinder Stroke - Rear
5.9 in
149 mm
Rear Axle Oscillation
8 Degrees
8 Degrees

Approximate Weights – Dual Slope

Body
28574 lb
12693 kg

Approximate Weights – Flat Floor

Body
28451 lb
12905 kg

Service Refill Capacities

Fuel Tank
185 gal
700 L
Cooling System
46 gal
175 L
Differentials and Final Drives
41 gal
155 L
Steering Tank
9 gal
34 L
Steering System (Includes Tank)
16 gal
60 L
Brake / Hoist System (Includes Tank)
81 gal
307 L
Torque Converter / Transmission System (Includes Sump)
19 gal
72 L
Brake / Hoist / Fan Hydraulic Tank
35 gal
133 L
Crankcase
25 gal
95 L
Torque Converter/Transmission System
14 gal
53 L

Tires

Standard Tire
24.00R35 (E4)
24.00R35 (E4)

ROPS

ROPS/FOPS Standards
SAE J1040 MAY94, ISO 3471:1994 ROPS and ISO 3449:1992 Level II FOPS
SAE J1040 MAY94, ISO 3471:1994 ROPS and ISO 3449:1992 Level II FOPS

Sound

Sound Standards
.ANSI/SAE J1166 MAY90
.ANSI/SAE J1166 MAY90

Steering

Turning Diameter – Front
77.08 ft
23.5 m
Steering Standards
SAE J1511 FEB94 ISO 5010:1992
SAE J1511 FEB94 ISO 5010:1992
Steer Angle
31 Degrees
31 Degrees
Turning Circle Clearance Diameter
85.66 ft
26.1 m

Dimensions

Height - Top of ROPS
13.5 ft
4116 mm
Overall Body Length
30.25 ft
9211 mm
Inside Body Length
20.5 ft
6254 mm
Overall Length
33.58 ft
10249 mm
Wheelbase
13.83 ft
4215 mm
Rear Axle to Tail
9 ft
2749 mm
Ground Clearance
2.5 ft
777 mm
Dump Clearance
2 ft
616 mm
Loading Height - Empty
12.5 ft
3818 mm
Inside Body Depth - Max
5.92 ft
1806 mm
Overall Height - Body Raised
30.42 ft
9261 mm
Operating Width
17.83 ft
5425 mm
Centerline Front Tire Width
10.5 ft
3205 mm
Engine Guard Clearance
2.33 ft
700 mm
Overall Canopy Width
15.5 ft
4735 mm
Outside Body Width
12.92 ft
3919 mm
Inside Body Width
12 ft
3658 mm
Front Canopy Height
14.58 ft
4460 mm
Rear Axle Clearance
2.17 ft
675 mm
Centerline Rear Dual Tire Width
9.58 ft
2929 mm
Overall Tire Width
14.5 ft
4407 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com