563 Wheel Feller Buncher

Overview & Specifications

Overview & Specifications

Engine

Engine Power
197 hp
147 kW
Net Power
197.13 hp
147 kW
Rated Power
1800 hp
1800 kW
Engine Model
Cat® C7 ACERT™
Cat® C7 ACERT™

Hydraulic System

Cylinders - Lift
102 mm X 64 mm (4.0 in X 2.5 in)
102 mm X 64 mm (4.0 in X 2.5 in)
Cylinders - Steering
89 mm X 51 mm (3.5 in X 2.0 in)
89 mm X 51 mm (3.5 in X 2.0 in)
Cylinders - Tilt
102 mm X 64 mm (4.0 in X 2.5 in)
102 mm X 64 mm (4.0 in X 2.5 in)
Disc Saw Pump Flow
26 gal/min
98.4 L/min
Hydrostatic Pump Flow
48 gal/min
181.7 L/min

Operating Specifications

Ground Clearance
21 in
533.4 mm
Travel Speed - High Range w/ 28L Tires
14.91 mph
24 km/h
Travel Speed - Low Range w/ 28L Tires
4.97 mph
8 km/h
Turning Radius (Outside Front Tires) - 28L tires
198.03 in
5.03 m
Articulation Angle - Left/Right, w/ 28L Tires
90 Degrees
90 Degrees

Service Refill Capacities

Fuel Tank
72 gal
273 L

Weights

Operating Weight w/o Attachment
27275 lb
12372 kg
Est. Operating Weight
27275.56 lb
12372 kg

Dimensions

Wheelbase
113 in
2870.2 mm
Length w/ 20HC High Capacity Saw
294.88 in
7490 mm
Length w/ 22HC High Capacity Saw
302.36 in
7680 mm
Overall Length
302.36 in
7680 mm
Width - Overall, 28L tires
116 in
2946.4 mm
Ground Clearance
21 in
533.4 mm
Height - Overall
125.98 in
3200 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com