M322D Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™
ISO 9249
165 hp
123 kW
Displacement
403 in3
6.6 L
EEC 80/1269
165 hp
123 kW

Operating Specifications

Max Reach
37.5 ft
11.43 m

Hydraulic System

Implement Circuit
null
Normal
5076 psi
35000 kPa
Heavy Lift
5439 psi
37500 kPa
Travel Circuit
5076 psi
35000 kPa
Auxiliary Circuit
null
High Pressure
5076 psi
35000 kPa
Medium Pressure
2900 psi
20000 kPa
Swing Mechanism
4931 psi
34000 kPa
Maximum Flow
null
Implement/Travel Circuit
92 gal/min
350 L/min
Auxiliary Circuit
null
High Pressure
66 gal/min
250 L/min
Medium Pressure
13 gal/min
50 L/min
Swing Mechanism
30 gal/min
112 L/min

Weights

Operating weight
23 550 kg (51 919 lb) to 25 675 kg (56 604 lb)
23 550 kg (51 919 lb) to 25 675 kg (56 604 lb)
Counterweight
11905 lb
5400 kg

Dimensions

Shipping Height - Cab Tipped
11.2 ft
3410 mm
Shipping Width
9.8 ft
2990 mm
Shipping Length
49.7 ft
15130 mm
Tail Swing Radius
9.25 ft
2820 mm
Counterweight Clearance
4.3 ft
1310 mm
Wheel Base
9 ft
2750 mm

Swing Mechanism

Swing Torque
41525 lb ft
56.3 kN·m
Swing Speed
9 RPM
9 RPM

Service Refill Capacities

Cooling System
8.7 gal
33 L
Engine crankcase with filter
4 gal
15 L
Final Drive (each)
0.66 gal
2.5 L
Hydraulic System (including tank)
88 gal
335 L
Hydraulic Tank
58 gal
220 L

Transmission

Maximum travel speed
16 mph
25 km/h
Creeper Speed (1st)
2 mph
3 km/h
Creeper Speed (2nd)
6.8 mph
11 km/h
2nd Gear Forward/Reverse
16 mph
25 km/h
1st Gear - Forward/Reverse
4.7 mph
7 km/h
Drawbar pull
27202 lb
121 kN
Maximum Gradeability
52%
52%

Undercarriage

Maximum Steering Angle
35 Degrees
35 Degrees
Ground clearance
15 in
380 mm

Sound

Interior sound
72 db(A)
72 db(A)
Exterior sound
103 db(A)
103 db(A)
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com