307C Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Mitsubishi 4M40E1
Mitsubishi 4M40E1
Net Power
54 hp
41 kW
Gross Power
55 hp
41 kW

Weights

Operating Weight
15895 lb
7210 kg
Operating Weight with Cab
15895 lb
7210 kg

Dimensions

Max digging depth - standard stick
13.48 ft
4110 mm
Max reach ground level - standard stick
20.34 ft
6200 mm
Center ground clearance
1.25 ft
380 mm
Height over cab
8.63 ft
2630 mm
Length to Center of Rollers
6.96 ft
2120 mm
Max cutting height - long stick
25.2 ft
7690 mm
Max cutting height - standard stick
23.9 ft
7290 mm
Max digging depth - long stick
15.26 ft
4650 mm
Max dump height - long stick
18.24 ft
5560 mm
Max dump height - standard stick
16.9 ft
5150 mm
Max reach ground level - long stick
22.05 ft
6720 mm
Max vertical dig depth - long stick
13.6 ft
4610 mm
Max vertical dig depth - standard stick
11.9 ft
3640 mm
Shipping Height
8.63 ft
2630 mm
Shipping length
19.91 ft
6070 mm
Stick length - long stick
7.25 ft
2210 mm
Stick length - standard stick
5.46 ft
1165 mm
Swing radius - rear
5.74 ft
1750 mm
Track shoe width
1.5 ft
450 mm
Transport Width
90.16 ft
2290 mm
Width upper structure
7.51 ft
2290 mm

Engine Dimensions

Bore
3.7 in
95 mm
Stroke
4 in
100 mm
Displacement
173 in3
2.84 L

Travel System

Travel Speed – High
3.3 mph
5.3 km/h

Hydraulic System

Operating Pressure – Equipment
3980 psi
274 bar
Digging forces - stick (standard)
7843.13 lb
34.89 kN
Digging Force – Stick (long)
6895.79 lb
30.67 kN
Digging Force – Bucket
9830 lb
4460 kN
Operating Pressure – Travel
4550 psi
313 bar
Operating Pressure – Swing
2840 psi
196 bar

Swing System

Machine Swing Speed
11 RPM
11 RPM

Service Refill Capacities

Cooling System
4 gal
15.5 L
Engine Oil
2.9 gal
11.2 L
Hydraulic Tank
15 gal
57 L
Fuel Tank
35.7 gal
135 L
Hydraulic System
24.8 gal
94 L

MSC Comments

MSC Spec Date
10/05
10/05
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com