|
307C SB Better controllability, extended service and a more comfortable operator station increase productivity and lower operating costs. |
 |
|
| |
| |
| |
|
307C SB Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Mitsubishi 4M40E1 Mitsubishi 4M40E1
- Net Power
54 hp 41 kW
- Gross Power
55 hp 41 kW
Weights
- Operating Weight
18479 lb 8390 kg
- Operating Weight with Cab
18500 lb 8390 kg
Dimensions
- Max digging depth - standard stick
13.6 ft 4160 mm
- Max reach ground level - standard stick
22.6 ft 6890 mm
- Center ground clearance
1.25 ft 380 mm
- Height over cab
8.63 ft 2630 mm
- Length to Center of Rollers
6.96 ft 2120 mm
- Max cutting height - long stick
21.3 ft 6490 mm
- Max cutting height - standard stick
20.2 ft 6180 mm
- Max digging depth - long stick
14.4 ft 4700 mm
- Max dump height - long stick
14.6 ft 4450 mm
- Max dump height - standard stick
13.65 ft 4160 mm
- Max reach ground level - long stick
24.3 ft 7420 mm
- Max vertical dig depth - long stick
11.7 ft 3580 mm
- Max vertical dig depth - standard stick
9.8 ft 3000 mm
- Shipping Height
8.63 ft 2630 mm
- Shipping length
19.91 ft 6070 mm
- Stick length - long stick
7.25 ft 2210 mm
- Stick length - standard stick
5.46 ft 1165 mm
- Swing radius - rear
5.74 ft 1750 mm
- Track shoe width
1.5 ft 450 mm
- Transport Width
90.16 ft 2290 mm
- Width upper structure
7.51 ft 2290 mm
Engine Dimensions
- Bore
3.7 in 95 mm
- Stroke
4 in 100 mm
- Displacement
173 in3 2.84 L
Travel System
- Travel Speed – High
3.3 mph 5.3 km/h
Hydraulic System
- Operating Pressure – Equipment
3980 psi 274 bar
- Digging forces - stick (standard)
7843.13 lb 34.89 kN
- Digging Force – Stick (long)
6895.79 lb 30.67 kN
- Digging Force – Bucket
9830 lb 4460 kN
- Operating Pressure – Travel
4550 psi 313 bar
- Operating Pressure – Swing
2840 psi 196 bar
Swing System
- Machine Swing Speed
11 RPM 11 RPM
Service Refill Capacities
- Cooling System
4 gal 15.5 L
- Engine Oil
2.9 gal 11.2 L
- Hydraulic Tank
15 gal 57 L
- Fuel Tank
35.7 gal 135 L
- Hydraulic System
24.8 gal 94 L
MSC Comments
- MSC Spec Date
10/05 10/05
| |
| |
| |
|
| |
|