247B Series 2
The Caterpillar Multi Terrain Loader, with its many work tool options, is a highly versatile, compact construction machine. It is designed to deliver traditional Cat reliability and productivity in the toughest working conditions.
--- Select a Model ---
247
247B Series 2
257
257B Series 2
267
267B
277
277B
277C
287
287B
287C
297C
247B Series 2 Multi Terrain Loader
Overview & Specifications
Engine
Engine Model
Cat C2.2 T
Cat C2.2 T
Net Power
56 hp
42 kW
Gross Power
61 hp
45.5 kW
Gross Power SAE J1995
61 hp
45.5 kW
Net Power SAE 1349
56 hp
42 kW
Displacement
134 in3
2.2 L
Bore
3.3 in
84 mm
Stroke
3.9 in
100 mm
Weights
Operating Weight
6997 lb
3174 kg
Operating Specifications
Rated Operating Capacities: 50% Tipping Load
2050 lb
929 kg
Rated Operating Capacities: 35% Tipping Load
1435 lb
650 kg
Ground Contact Area
1770 in2
1.14 m2
Ground Pressure
4 psi
27.3 kPa
Tipping Load
4100 lb
1859 kg
Breakout Force, Tilt Cylinder
4060 lb
1842 kg
Dimensions
Length of Track on Ground
59 in
1499 mm
Overall Length of Track
75 in.
1899 mm
Length w/Bucket on Ground
129 in
3285 mm
Length w/o Bucket
99 in
2518 mm
Height to Top of Cab
78 in
1990 mm
Vehicle Width
66 in
1676 mm
Max. Overall Height
150 in
3799 mm
Bucket Pin Height at Max. Lift
112 in
2862 mm
Bucket Pin Height at Carry Pos.
9.3 in
234 mm
Reach at Max. Lift/Dump
25 in
625 mm
Clearance at Max. Lift/Dump
84 in
2134 mm
Ground Clearance
10 in
267 mm
Departure Angle
41°
41°
Maximum Dump Angle
40°
40°
Turn Radius from Ctr - Rear
53.4 in
1356 mm
Turn Radius from Ctr - Coupler
51.9 in
1318 mm
Turn Radius from Ctr - Bucket
84.9 in
2157 mm
Max. Reach w/Arms Parallel
54.9 in
1395 mm
Rack Back Angle at Max Height
96.7°
96.7°
Hydraulic System
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
15.6 gal/min
60 L/min
Hydraulic Power
30.4 hp
22.7 kW
Cab
ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II
Power Train
Travel Speed Forward
7.6 mph
12.2 km/h
Travel Speed Reverse
7.6 mph
12.2 km/h
Service Refill Capacities
Cooling System
2.6 gal
10 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
17 gal
65 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L