216B Series 2 Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat C2.2
Cat C2.2
Net Flywheel Power
47 hp
35 kW
Gross Power
51 hp
38 kW
Gross Power SAE J1995
51 hp
38 kW
Net Power SAE 1349
47 hp
35 kW
Displacement
134 in3
2.2 L
Stroke
3.9 in
100 mm
Bore
3.3 in
84 mm

Weights

Operating Weight
5609 lb
2581 kg

Operating Specifications

Rated Operating Capacity
1400 lb
635 kg
Rated Operating Capacity w/Optional Counterweight
1500 lb
680 kg
Tipping Load
2800 lb
1270 kg
Breakout Force, Tilt Cylinder
4083 lb
1852 kg

Dimensions

Wheelbase
39 in
986 mm
Length w/Bucket on Ground
127 in
3233 mm
Length w/o Bucket
99 in
2519 mm
Height to Top of Cab
77 in
1950 mm
Vehicle Width over Tires
60 in
1525 mm
Max Overall Height
146 in
3709 mm
Bucket Pin Height at Max Lift
112 in
2854 mm
Bucket Pin Height at Carry Pos.
9.3 in
239 mm
Reach at Max Lift and Dump
20 in
505 mm
Clearance at Max Lift and Dump
85 in
2169 mm
Ground Clearance
8 in
195 mm
Departure Angle
26°
26°
Bumper Overhang - Rear Axle
38 in
967 mm
Maximum Dump Angle
40°
40°
Turn Radius from Ctr - Rear
58.5 in
1485 mm
Turn Radius from Ctr - Coupler
47.2 in
1199 mm
Turn Radius from Ctr - Bucket
76.4 in
1940 mm
Max. Reach w/Arms-Parallel
50.4 in
1280 mm
Rack Back Angle at Max Height
96.7°
96.7°

Hydraulic System

Hydraulic Power
30.4 hp
22.7 kW
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
15.6 gal/min
60 L/min

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
7 mph
11.3 km/h
Travel Speed Reverse
7 mph
11.3 km/h

Service Refill Capacities

Chain box, each side
1.6 gal
6 L
Cooling System
2.6 gal
10 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
15.4 gal
58 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com