232B Series 2
The Caterpillar Skid Steer Loader, with many work tool options, is ideal for construction, landscaping, agriculture and other applications. It delivers traditional Cat reliability and durability with excellent productivity.
--- Select a Model ---
216
216B
216B Series 2
226
226B Series 2
228
232
232B
232B Series 2
236
236B
236B Series 2
242
242B
242B Series 2
246
246B
248
248B
252
252B
252B Series 2
262
262B
262C
268B
272C
232B Series 2 Skid Steer Loader
Overview & Specifications
Engine
Engine Model
Cat C2.2 T
Cat C2.2 T
Net Flywheel Power
56 hp
42 kW
Gross Power
61 hp
45.5 kW
Gross Power SAE J1995
61 hp
45.5 kW
Net Power SAE 1349
56 hp
42 kW
Displacement
134 in3
2.2 L
Stroke
3.9 in
100 mm
Bore
3.3 in
84 mm
Weights
Operating Weight
6737 lb
3056 kg
Operating Specifications
Rated Operating Capacity
1900 lb
861 kg
Rated Operating Capacity w/Optional Counterweight
1945 lb
882 kg
Tipping Load
3956 lb
1794 kg
Breakout Force, Tilt Cylinder
4060 lb
1841 kg
Dimensions
Wheelbase
43 in
1094 mm
Length w/Bucket on Ground
135 in
3437 mm
Length w/o Bucket
108.7 in
2760 mm
Height to Top of Cab
77 in
1953 mm
Vehicle Width over Tires
60 in
1524 mm
Max Overall Height
153.3 in
3894 mm
Bucket Pin Height at Max Lift
118.6 in
3013 mm
Bucket Pin Height at Carry Pos.
9.7 in
247 mm
Reach at Max Lift and Dump
30 in
766 mm
Clearance at Max Lift and Dump
88.3 in
2243 mm
Ground Clearance
5.7 in
145 mm
Departure Angle
28°
28°
Bumper Overhang - Rear Axle
38.9 in
989 mm
Maximum Dump Angle
50°
50°
Turn Radius from Ctr - Rear
60.8 in
1545 mm
Turn Radius from Ctr - Coupler
56.5 in
1409 mm
Turn Radius from Ctr - Bucket
87.4 in
2221 mm
Max. Reach w/Arms-Parallel
48.4 in
1231 mm
Rack Back Angle at Max Height
86.9°
86.9°
Bucket Pin Reach at Max Lift
285 in
285 mm
Hydraulic System
Hydraulic Power
30.4 hp
22.7 kW
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
15.6 gal/min
60 L/min
Cab
ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II
Power Train
Travel Speed Forward
6.8 mph
11 km/h
Travel Speed Reverse
6.8 mph
11 km/h
Service Refill Capacities
Chain box, each side
1.6 gal
6 L
Cooling System
2.6 gal
10 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
15.3 gal
58 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L