236B Series 2 Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat C3.4 DIT
Cat C3.4 DIT
Net Flywheel Power
71 hp
53 kW
Gross Power
75 hp
56 kW
Gross Power SAE J1995
75 hp
56 kW
Net Power SAE 1349
71 hp
53 kW
Displacement
201 in3
3.3 L
Stroke
4.7 in
120 mm
Bore
3.7 in
94 mm

Weights

Operating Weight
7007 lb
3178 kg

Operating Specifications

Rated Operating Capacity
1950 lb
884 kg
Rated Operating Capacity w/Optional Counterweight
2050 lb
929 kg
Tipping Load
3900 lb
1769 kg
Breakout Force, Tilt Cylinder
5484 lb
2487 kg

Dimensions

Wheelbase
45 in
1134 mm
Length w/Bucket on Ground
138 in
3515 mm
Length w/o Bucket
110 in
2800 mm
Height to Top of Cab
82 in
2092 mm
Vehicle Width over Tires
66 in
1676 mm
Max Overall Height
156 in
3965 mm
Bucket Pin Height at Max Lift
122 in
3099 mm
Bucket Pin Height at Carry Pos.
10 in
257 mm
Reach at Max Lift and Dump
21 in
541 mm
Clearance at Max Lift and Dump
94 in
2398 mm
Ground Clearance
9.3 in
235 mm
Departure Angle
28°
28°
Bumper Overhang - Rear Axle
41 in
1038 mm
Maximum Dump Angle
40°
40°
Turn Radius from Ctr - Rear
64 in
1623 mm
Turn Radius from Ctr - Coupler
52 in
1318 mm
Turn Radius from Ctr - Bucket
83 in
2097 mm
Max. Reach w/Arms-Parallel
53 in
1357 mm
Rack Back Angle at Max Height
97.4°
97.4°

Hydraulic System

Hydraulic Power
42.8 hp
31.9 kW
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
22 gal/min
84 L/min

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
7.6 mph
12.2 km/h
Travel Speed Reverse
7.6 mph
12.2 km/h
Travel Speed Forward - 2-Speed Option
11.6 mph
18.6 km/h
Travel Speed Reverse - 2-Speed Option
11.6 mph
18.6 km/h

Service Refill Capacities

Chain box, each side
1.8 gal
7 L
Cooling System
2.6 gal
10 L
Engine Crankcase
2.4 gal
9 L
Fuel Tank
23.8 gal
90 L
Hydraulic System
13.7 gal
52 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com