904H Compact Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Net Power
52 hp
39 kW
Gross Power
55 hp
41 kW
ISO 9249 Rating
52 hp
39 kW
EEC 80/1269 Rating
52 hp
39 kW
SAE J1349 Rating
52 hp
39 kW
Model
MHI S4Q2-T
MHI S4Q2-T

Engine Dimensions

Bore
3.5 in
88 mm
Stroke
4 in
103 mm
Displacement
153 in3
2.505 L

Weights

Operating Weight
9900 lb
4490 kg

Operating Specifications

Rated Bucket Capacity
0.8 yd3
0.6 m3
Tire Size
12-16.5, 10PR
12-16.5, 10PR
Breakout Force
8003 lb
35.6 kN
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% of FTSTL)
3527 lb
1600 kg
Rated Operating Load @ Full Turn, Bucket
2756 lb
1250 kg
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Rough Terrain, 500 mm [20 in] Load Center) (60% of FTSTL)
2646 lb
1200 kg
Straight Tipping Load, Bucket
6614 lb
3000 kg
Full Turn Static Tipping Load, Bucket
5511 lb
2500 kg
Rackback, Transport Position
49 Degrees
49 Degrees

Transmission

Travel Speed 1
4.3 mph
7 km/h
Travel Speed 2
12.4 mph
20 km/h

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J/ISO 3449 APR98 Level I and II; ISO 3449:1994 Level I and II
SAE J/ISO 3449 APR98 Level I and II; ISO 3449:1994 Level I and II

Hydraulic System

3rd valve flow
22 gal/min
83 L/min
Hydraulic Cycle Time – Lift
4.5 seconds
4.5 seconds
Hydraulic Cycle Time – Dump
0.8 seconds
0.8 seconds
Hydraulic Cycle Time – Lower, Float
3.2 seconds
3.2 seconds
Main Relief
3000 psi
207 bar

Service Refill Capacities

Cooling System
2 gal
8 L
Fuel Tank
22 gal
83 L
Hydraulic System
11 gal
43 L
Engine Oil
2 gal
7.5 L

Buckets

Bucket Capacities
0.6 m3 - 1.0 m3 0.8 yd3 - 1.3 yd3
0.6 m3 - 1.0 m3 0.8 yd3 - 1.3 yd3
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com