613G Wheel Tractor-Scraper

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power: Tractor/Scraper
135 kW (181 hp)
135 kW (181 hp)
Tractor Engine
Cat® C6.6 ATAAC
Cat® C6.6 ATAAC
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Net Power
181 hp
135 kW

Transmission

Top Speed (Loaded)
24.4 mph
39.3 km/h
1 Forward
2.1 mph
3.4 km/h
2 Forward
3.5 mph
5.6 km/h
3 Forward
5.6 mph
9 km/h
4 Forward
8.9 mph
14.3 km/h
5 Forward
12.8 mph
20.6 km/h
6 Forward
24.4 mph
39.3 km/h
Reverse
3.6 mph
5.8 km/h

Hydraulics

Bowl Cylinder Bore
4 in
101.6 mm
Bowl Cylinder Stroke
16.5 in
419 mm
Floor Cylinder Bore
5.1 in
130 mm
Floor Cylinder Stroke
24.6 in
624.8 mm
Ejector Cylinder Bore
3.5 in
88.9 mm
Ejector Cylinder Stroke
36 in
914.4 mm
Steering Circuit
25.4 gal/min
96 L/min
Scraper Circuit
85.3 gal/min
323 L/min
Supplemental Steering Circuit
4.23 gal/min
16 L/min
Relief Valve - Steering Circuit
2756 psi
19000 kPa
Relief Valve - Implement Circuit
2502 psi
17250 kPa
Compensator Settings - Elevator Circuit
2498 psi
17225 kPa

Scraper Bowl

Scraper Capacity: Heaped
11 yd3
8.4 m3
Rated Load
26400 lb
11975 kg
Capacity Struck
8.9 yd3
6.8 m3
Depth of Cut - max
6.3 in
160 mm
Width of Cut, to Router Bits
95.7 in
2430 mm
Ground Clearance - max
17.7 in
450 mm
Cutting Edge thickness
0.87 in.
22 mm
Hydraulic Penetration Force
62946 lb
280 kN
Depth of Spread - max
22.5 in
571 mm

Elevator

Length - overall
96 in
2438 mm
Width of Flight Face
6.9 in
176 mm
Length of Flights
66.1 in
1680 mm
Spacing of Flights
16 in
406 mm
Number of Flights
15
15

Steering

Width - 180° Turn
29.3 ft
8.93 m
Steering Angle – Right
90°
90°
Steering Angle – Left
90°
90°
Hydraulic Output
25.4 gal/min
96 L/min
Ground-Driven Secondary Steering System
4.23 gal/min
16 L/min

Service Refill Capacities

Fuel Tank
95 gal
359.6 L
Crankcase
5 gal
19 L
Transmission
9.2 gal
35 L
Differential
5 gal
19 L
Final Drive (each side)
1.5 gal
5.8 L
Cooling System
10.2 gal
38.5 L
Hydraulic Reservoir
33.8 gal
128 L

Weights

Total Operating - empty
37229 lb
16887 kg
Front Axle
24641 lb
11177 kg
Rear Axle
12588 lb
5710 kg
Total Shipping
36653 lb
16626 kg
Tractor Shipping
24434 lb
11083 kg
Scraper Shipping
12219 lb
5542 kg
Total Operating - loaded
63629 lb
28862 kg
Front Axle Weight - loaded
33364 lb
15134 kg
Rear Axle Weight - loaded
30266 lb
13728 kg

Dimensions

Height - overall shipping
125.6 in
3190 mm
Length - overall machine
410.2 in
10419 mm
Width - overall machine
95.7 in
2430 mm
Height - top of cab
125.6 in
3190 mm
Height - scraper blade max.
22.5 in
571 mm
Width - tractor
95.7 in
2430 mm
Width - inside of bowl
86.7 in
2203 mm
Width - rear tire center lines
70.8 in
1797 mm
Width - outside rear tires
95.7 in
2430 mm
Rim radius
25 in
635 mm
Front of Tractor to Front Axle
115.5 in
2934 mm
Wheelbase
246.6 in
6264 mm
Rear Axle to Rear of Machine
48.1 in
1221 mm
Ground Clearance, Tractor
14.4 in
367 mm

Standards

ROPS / FOPS
ISO 3471-1994, SAE J1040-MAY 2003; ISO 3449-2005
ISO 3471-1994, SAE J1040-MAY 2003; ISO 3449-2005
Brakes
ISO 3450-1996
ISO 3450-1996
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com