330D FM
The D-Series Forest Machines are powered with ACERT® Technology and Caterpillar quality from undercarriage to grapple. These rugged, state-of-the-art forest machines provide both reliability and durability for the most demanding logging environments.
--- Select a Model ---
322C FM
325C FM
330C FM
330D FM
330D FM Forest Machine
Overview & Specifications
Engine
Engine Model
Cat® C9 ACERT®
Cat® C9 ACERT®
Net Flywheel Power
268 hp
200 kW
ISO 9249
268 hp
200 kW
J1349
252 hp
188 kW
EEC 80/1269
268 hp
200 kW
Bore
4.4 in
112 mm
Stroke
5.9 in
149 mm
Displacement
537 in3
8.8 L
Weights
General Forestry (HW)
91344 lb
41426 kg
Log Loader (U/U)
100991 lb
45801 kg
Log Loader (O/U)
102005 lb
46261 kg
Service Refill Capacities
Fuel Tank
158.5 gal
600 L
Fuel Tank – Optional Auxiliary Right Front
108.3 gal
410 L
Optional Counterweight with Fuel Tank
158.5 gal
600 L
Maximum Fuel with all Optional Tanks
425.4 gal
1610 L
Cooling System
10 gal
38 L
Engine Oil
9.5 gal
34 L
Swing Drive
5 gal
19 L
Hydraulic System (including tank)
108.3 gal
410 L
Hydraulic Tank
46.2 gal
175 L
Final Drive – Each
2 gal
8 L
Standards
Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab ROPS/FOGS/OPS/TOPS/FOPS
SAE J1356 FEB88 SAE J1084/ISO 8084/ROPS: ISO 3471:1997 Table 1, Section 1/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608
SAE J1356 FEB88 SAE J1084/ISO 8084/ROPS: ISO 3471:1997 Table 1, Section 1/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608
Hydraulic System
Main Implement System – Maximum Flow (2x)
74 gal/min
280 L/min
Maximum Pressure – Implements
5075 psi
35000 kPa
Max. pressure – Travel
5075 psi
35000 kPa
Max. pressure – Swing
4046 psi
27900 kPa
Pilot System – Maximum Flow
9.8 gal/min
37 L/min
Pilot System – Maximum Pressure
595 psi
4100 kPa
Boom Cylinder – Bore
5.9 in
150 mm
Boom Cylinder – Stroke
56.7 in
1440 mm
Stick Cylinder – Bore
6.7 in
170 mm
Stick Cylinder – Stroke
68.4 in
1738 mm
Dimensions - General Forestry
Shipping Height
136.61 in
3470 mm
Shipping Length
438.98 in
11150 mm
Boom Height
148.82 in
3780 mm
Overall Height
164.57 in
4180 mm
Tail Swing Radius
137.4 in
3490 mm
Length to Center of Rollers
158.27 in
4020 mm
Track Length
199.21 in
5060 mm
Ground Clearance
29.92 in
760 mm
Track Gauge
114.96 in
2920 mm
Transport Width with 700 mm (27.5") Shoes (DG)
143.7 in
3650 mm
Excavator Linkage
CB2 Family Bucket Cylinder – Bore
5.9 in
150 mm
CB2 Family Bucket Cylinder – Stroke
45.3 in
1151 mm
Log Loader Linkage
Boom Cylinder – Bore
6.7 in
170 mm
Boom Cylinder – Stroke
52.8 in
1340 mm
Stick Cylinder – Bore
7.1 in
180 mm
Stick Cylinder – Stroke
65.4 in
1661 mm
Under/Under Heel Cylinder – Bore
5.9 in
150 mm
Under/Under Heel Cylinder – Stroke
45.5 in
1155 mm
Over/Under Heel Cylinder – Bore
6.3 in
160 mm
Over/Under Heel Cylinder – Stroke
57.7 in
1465 mm
Drive
Maximum Drawbar Pull
71264 lb
317 kN
Maximum Travel Speed
3 mph
4.8 km/h
Swing Mechanism
Swing Torque – General Forestry
84024 lb ft
113.9 kN·m
Swing Torque - Log Loaders
109560 lb ft
148 kN·m
Swing Speed – General Forestry
10 RPM
10 RPM
Swing Speed - Log Loaders
6.3 RPM
6.3 RPM