|
416E (Tier 2) With a more comfortable operator station, new extendible stick design and increased performance, the 416E lets you get more done with less effort. |
 |
|
| |
| |
| |
|
416E Tier 2 Backhoe Loader
Overview & Specifications
Engine
- Engine Model
Cat® 3054C DINA Cat® 3054C DINA
- Gross Power - SAE J1995
78 hp 58 kW
- Net Power - SAE J1349
74 hp 55 kW
- Net Power - ISO 9249
75 hp 56 kW
- Net Power - EEC 80/1269
75 hp 56 kW
- Bore
4.13 in 105 mm
- Stroke
5 in 127 mm
- Displacement
268 in3 4.4 L
- Net Torque Rise @ 1400 rpm
27 % 27 %
- Net Peak Torque @ 1400 rpm - SAE J1349
219 lb ft 296 N·m
Weights
- Operating Weight - Nominal
14960 lb 6792 kg
- Operating Weight - Maximum
22466 lb 10200 kg
- Cab, ROPS/FOPS
485 lb 220 kg
- Four Wheel Drive
342 lb 155 kg
- MP Bucket 0.96 m3 (1.25 yd3) w/o Fold-Over Fork
1571 lb 714 kg
- Extendible Stick (no weights)
692 lb 314 kg
- Counterweights (Option 1)
255 lb 116 kg
- Counterweights (Option 2)
510 lb 231 kg
- Counterweights (Option 3)
1075 lb 488 kg
Backhoe
- Dig Depth - Standard
14.3 ft 4360 mm
- E-Stick Retracted
14.4 ft 4402 mm
- E-Stick Extended
17.9 ft 5456 mm
- Reach from Swing Pivot- Standard
18.4 ft 5618 mm
- E-Stick Retracted
18.58 ft 5657 mm
- E-Stick Extended
21.833 ft 6666 mm
- Bucket Rotation
205 Degrees 205 Degrees
- Bucket Dig Force - Standard
11655 lb 51.8 kN
- E-Stick Retracted
11491 lb 51.5 kN
- E-Stick Extended
11491 lb 51.5 kN
- Stick Dig Force - Standard
7151 lb 31.8 kN
- E-Stick Retracted
7151 lb 31.8 kN
- E-Stick Extended
5250 lb 23.4 kN
- Stick Lift @ 2440 mm (8 ft) - Standard
5106 lb 2321 kg
- E-Stick Retracted
4646 lb 2112 kg
- E-Stick Extended
2916 lb 1323 kg
- Loading Height - Standard
11.9 ft 3636 mm
- Loading Reach - Standard
5.8 ft 1768 mm
Loader
- Bucket Capacity - General Purpose
1 yd3 0.76 m3
- Bucket Width - General Purpose
7.4166 ft 2262 mm
- Dump Height @ Max Angle - Single-tilt
8.666 ft 2654 mm
- Dump Reach @ Max Angle, Single-tilt
2.6 ft 772 mm
- Dig Depth, Single-tilt
4 in 106 mm
- Lift Capacity @ Full Height Single-tilt
5615 lb 2547 kg
- Bucket Breakout Force - Single-tilt
9185 lb 40.9 kN
Hydraulic System
- Circuit Type
Closed center, load-sensing Closed center, load-sensing
- Pump Capacity (@ 2200 rpm)
34.8 gal/min 132 L/min
- Pump Type
Variable flow, axial piston Variable flow, axial piston
- Steering Type
Front Wheel Front Wheel
- Power Steering
Hydrostatic Hydrostatic
- 2WD Cylinder - Bore
2.56 in 65 mm
- Stroke
4.72 in 120 mm
- Rod Diameter
1.42 in 36 mm
- 4WD Cylinder - Bore
2.56 in 65 mm
- Stroke
4.75 in 120 mm
- Rod Diameter
1.42 in 36 mm
- Brake System
Inboard/ oil-immersed, multiple disc Inboard/ oil-immersed, multiple disc
Power Train
- Power-Shuttle, Forward 1st
3.7 mph 6 km/h
- Forward 2nd
5.9 mph 9.6 km/h
- Forward 3rd
12 mph 20 km/h
- Forward 4th
25 mph 40 km/h
- Power-Shuttle, Reverse 1st
3.7 mph 6 km/h
- Reverse 2nd
5.9 mph 9.6 km/h
- Reverse 3rd
12 mph 20 km/h
- Reverse 4th
25 mph 40 km/h
Operating Specifications - Backhoe
- Turning Circle: outside, front wheels
26.75 ft 8.16 m
- Turning Circle: outside, Widest Loading Bucket
35.25 ft 10.74 m
Service Refills
- Cooling System, A/C
4.2 gal 15.9 L
- Cooling System, High-Ambient
4.4 gal 16.7 L
- Fuel Tank
38 gal 144 L
- Engine Oil w/Filter
2 gal 7.6 L
- Transmission-Torque Converter, 2WD, Power Shuttle
4.9 gal 18.5 L
- Transmission-Torque Converter, 4WD, Power Shuttle
4.9 gal 18.5 L
- Rear Axle
4.4 gal 16.5 L
- Front Axle, 4WD
2.9 gal 11 L
- Front Axle, Planetaries
0.2 gal 0.7 L
- Hydraulic System
21 gal 79.5 L
- Hydraulic Tank
10 gal 38 L
Standards
- Brakes
SAE J/ISO 3450, ISO 3450 1996 SAE J/ISO 3450, ISO 3450 1996
- Cab - ROPS
SAE J1040 May 1994/ISO 3741 1994 SAE J1040 May 1994/ISO 3741 1994
- Cab - Sound
ANSI/SAE J1166 Oct 98 is 82.4 dB (A) ANSI/SAE J1166 Oct 98 is 82.4 dB (A)
- Exterior Sound
SAE J88 JUN86 is 72.3 dB (A) SAE J88 JUN86 is 72.3 dB (A)
Axle Ratings
- Front Axle, 2WD, Static
50582 lb 22964 kg
- Dynamic
20233 lb 9186 kg
- Front Axle, 4WD, Static
50582 lb 22964 kg
- Dynamic
20233 lb 9186 kg
- Rear Axle, Static
50582 lb 22964 kg
- Dynamic
20223 lb 9186 kg
| |
| |
| |
|
| |
|