953D WH Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power
148 hp
110 kW
Engine Model
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™

Undercarriage

Track Shoe Width – Standard
18.9 in
480 mm
Track Shoe Width – Optional
15 in
380 mm
Track Gauge
71 in
1800 mm
Track on Ground
91.3 in
2320 mm
Ground Contact Area – Standard Shoe
2790 in2
1.8 m2
Ground Contact Area – Optional Shoe
3410 in2
2.2 m2
Ground Pressure – Standard Shoe
9.5 psi
65.8 kPa
Ground Pressure – Optional Shoe
12.3 psi
84.1 kPa
Track Shoe Type
Double Grouser
Double Grouser

Weights

Operating Weight
34381 lb
15595 kg

Buckets

Capacity - GP Landfill
3 yd3
2.3 m3
Capacity – MP Landfill
2.74 yd3
2.1 m3
Width – GP Landfill
96.8 in
2458 mm
Width – MP Landfill
99.8 in
2536 mm

Operating Specifications

Track on Ground
91.3 in
2320 mm
Ground Pressure
9.5 psi
65.8 kPa
Max Travel Speed
6.2 mph
10 km/h

Service Refill Capacities

Fuel Tank
83.5 gal
316 L
Cooling System
8 gal
31 L
Crankcase (with Filter)
4.4 gal
16.5 L
Final Drives (each)
2.8 gal
10.8 L
Hydraulic Tank
18.5 gal
70 L

Ripper

Type
Radial
Radial
Number of Pockets
3
3
Overall Width/Beam
76.9 in
1952 mm
Penetration
9.45 in
240 mm
Ripping Width
70.9 in
1800 mm

Standards

Standards
Standards
Standards

Supplement

Note:
Note
Note
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com