ACERT™ TechnologyThe Cat C15 is US EPA Tier 3 and EU Stage III compliant. It features efficient fuel management for quick response, high productivity and exceptional service life. A new, sculptured cylinder block provides greater strength and lighter weight.
High Torque RiseThe 58% torque rise provides unequalled lugging force during acceleration and less down-shifting on grade. Torque rise effectively matches transmission shift points for maximum efficiency and fast cycle times.
Turbocharged and ATAACAir-to-Air aftercooling provides improved fuel economy by packing cooler, denser air into cylinders for more complete combustion of fuel and lower emissions.
Mechanically Actuated, Electronic Unit Injection (MEUI)Proven high-pressure, direct injection fuel system electronically monitors operator demands and sensor inputs to optimize engine performance.
ADEM™ IV SystemControls the fuel injector solenoids to monitor fuel injection. This system provides automatic altitude compensation, air filter restriction indication and it will not allow the engine to fire until it has oil pressure, acting as cold start protection and a form of pre-lube.
Design ConstructionCaterpillar designed one-piece cast iron block provides maximum strength and durability. Two-piece articulated pistons with forged steel crowns are designed to withstand higher cylinder pressure.
Power Train – Engine The Cat C15 Engine is built for power, reliability and efficiency. » Learn More
Mechanical Power TrainThe Cat mechanical drive power train and power shift transmission provide unmatched operating efficiency and control on steep grades, in poor underfoot conditions, and on haul roads and drives with high rolling resistance.
TransmissionThe Cat four-speed planetary power shift transmission is matched with the C15 engine to deliver constant power over a wide range of operating speeds.
Robust DesignDesigned for rugged underground mining conditions, the proven planetary power shift transmission is built for long life between overhauls.
Lock Up Torque ConvertorCombines maximum rimpull and cushioned shifting of torque converter drive with the efficiency and performance of direct drive. When engaged, lock-up provides superior power train efficiency by delivering more power to the wheels.
Lock-Up ClutchQuickly releases and re-engages to reduce power train torque loads for smoother shifting, long life and a more comfortable ride.
Smooth ShiftingIndividual clutch modulation provides smooth clutch engagements to optimize performance and extend clutch life.
Final DrivesCat final drives work as a system with the planetary power shift transmission to deliver maximum power to the ground. Built to withstand the forces of high torque and impact loads, final drives provide high torque multiplication to further reduce drive train stress.
Full Floating AxlesFull floating axles relieve internal stresses and increase durability. Rolled splines also provide increased service life.
Power Train – Transmission More power to the ground for greater productivity. » Learn More
Cat Data LinkElectronically integrates machine computer systems to optimize overall power train performance, increase reliability and component life, and reduce operating costs.
• Controlled Throttle ShiftingRegulates engine RPM, torque converter lock-up and transmission clutch engagement for smoother shifts and longer component life.
• Economy Shift ModeDecreases fuel consumption, lowers noise levels and potentially longer engine life.
• Directional Shift ManagementRegulates engine speed to prevent damage caused by high speed directional changes.
• Body-up Shift InhibitorPrevents the transmission from shifting above a pre-programmed gear without the body fully lowered.
Electronic Technician (Cat ET)Cat ET service tool provides service technicians with easy access to stored diagnostic data through Cat Data Link to simplify problem diagnosis and increase availability.
Overspeed ProtectionThe transmission control electronically senses engine conditions and automatically up-shifts to prevent overspeeding.
Engine/Power Train Integration Intelligent electronics for overall optimal performance. » Learn More
Integrated Braking SystemThe Cat oil-cooled braking system delivers reliable performance and control in the most extreme underground mining conditions. The integrated system combines the service, secondary, parking brake and retarding functions in the same robust system for optimum braking efficiency.
Oil-Cooled Multiple Disc BrakesFour-wheel, forced oil-cooled, multiple disc service brakes are continuously cooled by a water-to-oil heat exchangers for exceptional, non-fade braking and retarding performance.
Brake DesignWith large discs and plates for reliable, adjustment-free operation and performance. Cat oil-cooled disc brakes are completely enclosed to prevent contamination and reduce maintenance.
Long LifeAn oil film prevents direct contact between the discs. This design absorbs the braking forces by shearing the oil molecules and carrying heat away to extend brake life.
Automatic Retarder Control (ARC)Electronically controls retarding on grade to maintain optimum engine RPM and oil cooling. Additional braking may be applied using the manual retarder or the brake pedal.
Faster SpeedsARC allows the operator to maintain optimum engine speeds for faster downhill hauls and greater productivity.
Superior ControlAutomatic brake modulation offers a smoother ride and greater control, allowing the operator to concentrate on driving.
Ease of OperationARC increases operating ease, resulting in greater operator confidence with less fatigue.
Engine Overspeed ProtectionARC automatically activates when engine speed exceeds factory preset levels, reducing potentially damaging engine overspeeds.
Fuel EfficiencyThe engine provides additional retarding by running against compression on downhill hauls. The engine ECM reduces fuel injection for exceptional fuel economy.
Cat Brake System Superior control for operator confidence. » Learn More
The AD30 operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers switches and gauges are positioned to maximize productivity and minimize operator fatigue.
Protective StructureIntegral to the cab and frame, both the Rollover Protective Structure (ROPS) and Falling Objects Protective Structure (FOPS) are resiliently mounted to the mainframe to isolate the operator from vibration for a more comfortable ride.
Optional Enclosed CabOptional sound-suppressed ROPS cab provides a quiet, secure and comfortable air-conditioned working environment with fresh, pressurized, temperature air circulation.
Suspension SeatErgonomic, fully adjustable suspension seat provides optimal operator comfort. Thick cushions reduce pressure on lower back and thighs. Wide, retractable seat belts provide a secure, comfortable restraint.
Steering ColumnComfort wheel with tilt steering provides a comfortable driving position, secure grip and greater control.
Monitoring SystemCaterpillar Electronic Monitoring System (CEMS) continuously provides critical machine data to keep the machine performing at top production levels. Displays are backlit for easy viewing.
Operator Comfort Ergonomically designed for all-day comfort, control and productivity. » Learn More
Cat Truck BodiesCaterpillar offers two specific body styles for the most efficient hauling solutions at the lowest cost-per-ton. The ejector body can now be easily removed and a dump body fitted for greater machine versatility.
Body SelectionSelection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. Your Cat dealer can help you select the right body system for your site specific application.
Body DesignCat truck bodies are designed for optimal strength, capacity and durability. With improved design and the use of Hardox steel, longer service life and lower cost per ton figures are now evident.
Body/Chassis IntegrationCat truck bodies are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.
Load Carrying CapacityLarge target area provides high load carrying capacity. Its diverging flow design gives clean load ejection, which maximizes production and avoids waste of material carryback.
Truck Payload Management System (TPMS)The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.
Fast Hoist Cycle TimesSingle-stage hoist cylinders provide fast dump cycle times of 10.5 seconds for raise and 11.2 seconds for lower.
Ejector BodyThe ejector body offers clean load ejection and the capability to work in areas with restricted overhead clearance and soft underfoot conditions.
Truck Body Systems Rugged performance and reliability in tough underground mining applications. » Learn More
Frame DesignThe frame incorporates a box-section design with wide and stiff frame beams to handle torque loads. The frame design decreases stress in the hitch area and optimizes suspension geometry. Materials and weld joints are matched to optimize the life of the structure.
Articulating/Oscillating HitchThe articulating hitch provides the truck with steering articulation and the oscillation ensures the truck maintains all wheel ground contact in rough terrain. Hardened steel pins, taper roller bearings and oscillating stops allows the rear frame to move independently from the front frame.
Structures Rugged Cat structures – the backbone of the AD30’s durability. » Learn More
Service AccessEasy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures.
Ground-Level AccessAllows convenient servicing to tanks, filters, lubrication points and compartment drains.
DiagnosticsElectronic control system enables quick diagnosis of engine conditions and effective maintenance and repairs utilizing the Cat Electronic Technician (Cat ET) Service Tool.
Air FiltersRadial seal air filters are easy to change, reducing time required for air filter maintenance.
Sight GaugesMakes fluid level checks quick and easy. These include the hydraulic,transmission and coolant reservoirs.
Sealed Electrical ConnectorsElectrical connectors are sealed to lock out dust and moisture. Harnesses are covered for protection. Wires are color and number coded for easy diagnosis and repair.
Scheduled Oil SamplingS•O•SSM helps avoid minor repairs becoming major ones.
Cat dealers offer solutions, services and products that help lower costs, enhance productivity and manage your operation efficiently. From the selection of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.
Dealer CapabilityCat dealers will provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling to handle your repair and maintenance needs, when and where you need them.
Product SupportWhen Cat products reach the field, they are supported 24/7 by a worldwide network of reliable and prompt parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running.
Service SupportCat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Cat dealers offer a wide range of service plans that will maximize return on your investment, including: - Preventive Maintenance Programs
- Diagnostic Programs, such as Scheduled Oil Sampling and Technical Analysis
- Rebuild and Reman Options
- Customer Support Agreements
Technology ProductsCat dealers officer a range of advanced technology products designed to improve efficiency, productivity and lower costs.
Operator TrainingToday’s complex products require operators have a thorough understanding of machine systems and operating techniques to maximize efficiency and profitability. Your Cat dealer can arrange training to improve productivity, decrease downtime, reduce operating costs, enhance safety, and improve the return on investment.
Application AwarenessApplication and site-specific factors, such as: material density, loading position, grades, speeds, and haul road design influence operating and maintenance costs. Your Cat dealer can provide you with the understanding to optimize productivity and the total cost of ownership.
www.cat.comFor more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Customer Support Cat® dealer services keep underground mining equipment productive. » Learn More
Product SafetyCaterpillar continues to be proactive in developing mining machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.
Engine Shutoff SwitchA secondary engine shutoff switch is located at ground level.
Integral ROPS CabThe ROPS is resiliently mounted to the frame to isolate the operator from vibration for a more comfortable ride.
Brake SystemsOil-cooled multiple disc braking system provides excellent control. The service brakes are hydraulically actuated, while the parking brake function is spring applied and fluid released (SAFRTM). This system assures braking in the event of loss of hydraulic pressure.
Operator Present SystemAutomatically engages parking brake, neutralizes steering, implement and transmission control, and shuts down the engine in the event operator fails to apply the park brake prior to exiting the cab.
Standard Safety FeaturesAnti-Skid upper deck surfaces, upper deck handrails, 3-point cabin and machine access, push out safety glass, steering frame lock, rear window guard, body retaining pins, automatic retarder control, exhaust heat shielding and firewall, hitch hydraulic hoses – burst protection sleeves, tailgate retaining pins (ejector body), hot and cold side of engine.
SAFETY.CAT.COM™
Safety Designed with safety as the first priority. » Learn More
|