Pod-style Weight HousingThe pod-style weight housing is assembled and sealed at the factory to ensure cleanliness, longer bearing life and easier field exchange or service.
Dual AmplitudeThe dual amplitude works efficiently in a wider range of applications. Selection is controlled from the operator's station.
Vibratory FrequencyThe CS44 has a vibratory frequency of 31.9 Hz (1914 vpm) for maximum compaction results. An optional variable frequency control allows frequency to be better matched to varying job conditions.
Large Heavy-duty BearingsLarge heavy-duty bearings for the eccentric weight shaft allow higher frequency for greater force.
3 year/3000 hourThe 3 year/3000 hour vibratory bearing lube service interval reduces maintenance.
Isolation MountsThe heavy-duty isolation mounts on the CS44 allow more force to be transmitted to the ground and less vibration to the drum yoke.
Vibratory System The pod-style vibratory system delivers superior compactive force while offering serviceability advantages. » Learn More
Positive Amplitude SelectionPositive amplitude selection is accomplished when the spherical steel shot is repositioned inside the hollow eccentric weight. Direction of weight shaft rotation determines amplitude level.
Simplified ControlControl is simplified from the operator’s station with a selection switch on the operator’s console.
ReliabilityThe proprietary eccentric weights offer high reliability since there is no chance of the high-strength spherical steel shot welding together. System reliability is superior to swinging mechanical weights and is also quieter during starts and stops.
Service LifeThe proprietary eccentric weights offer long service life. There are no heavy weights to slam together and no metal fragments to contaminate the bearing lubrication system.
Proprietary Eccentric Weights Reliable dual amplitude selection and innovative design of the proprietary eccentric weights ensures precise performance. » Learn More
ACERT TechnologyACERT Technology combines proven systems with innovative new technologies to precisely shape the combustion process, providing more complete combustion of fuel and lower emissions.
More Robust Block and ComponentsThe C4.4 has been built with a thicker engine block and more robust components, improving durability and reliability while helping to keep noise levels low. The robust design also contributes to improved cold-weather starting performance.
Engine Oil CoolerThe cooling package has been increased in size by 25%, reducing oil deterioration and varnishing of internal components as well as operating temperatures. Engine oil change interval is every 500 hours.
Low-mounted Oil PumpThe positioning of the oil pump provides quick start-up lubrication, ensuring less engine wear and a longer engine life.
Engine Certified to Meet Emissions StandardsThe C4.4 engine is certified to meet U.S. EPA Tier 3 and European EU Stage IIIa emissions standards.
Cat® C4.4 Engine with ACERT™ Technology This high-tech four cylinder engine provides outstanding durability, performance, reliability and operating economy while producing less emissions. The C4.4 engine is certified to meet U.S. EPA Tier 3 and European EU Stage IIIa emissions standards. » Learn More
Dual Propel PumpsThe dual propel pumps provide separate, balanced flow to the rear wheel axle and the drum drive motors. Provides high gradeability and increases tractive effort in loose or poor underfoot conditions.
Limited Slip DifferentialThe limited slip differential provides balanced tractive effort and smooth torque transfer to both rear wheels.
Two Speed RangesThe dual pump propel system offers two speed ranges for versatile operation. Low speed range for vibratory operation and maximum torque when climbing grades. High speed range moves the machine quickly over longer distances.
Flushing ValvesFlushing valves in each propel circuit help keep hydraulic oil cool and clean for maximum system efficiency.
Dual Pump Propel System The dual pump propel system offers high tractive effort and gradeability for outstanding productivity and machine control in demanding environments. » Learn More
Two Propel Pump SystemThe two propel pump system has dedicated pumps to drive the heavy-duty, high-torque rear wheel and drum motors independently. Should the drum or wheels begin to spin, there is always hydraulic flow to the non-spinning motor, allowing continuous tractive effort. This is especially useful in loose underfoot conditions.
ControllabilityControllability is another feature of dual propel pumps. The operator is able to stop, maintain machine position and change directions while on a grade.
ProductivityThe CS44 provides high productivity when working on more demanding grades. These machines are very effective in trench applications.
Gradeability and Machine Control The exclusive dual pump propel system provides superior performance, machine control and excellent grade climbing capability. » Learn More
VisibilityVisibility to the tire edges and rear of machine is exceptional. The sloped hood allows the operator to see obstacles measuring 1 meter (3' 3") high located 1 meter (3' 3") to the rear of the machine. Excellent visibility in all directions increases productivity when working near obstructions or maneuvering around the job site.
Lockable Engine HoodThe lockable engine hood opens quickly and easily with the use of gas struts to provide good access to the engine, cooling system and all service points.
Sound LevelsLow sound levels for the operator and the ground crew due to the engine hood and cooling air flow through the rear mounted radiator.
Sloped Hood Design The sloped fiberglass hood design provides good service access and exceptional operator visibility. » Learn More
Working EnvironmentThe open platform of the CS44 offers a spacious and comfortable working environment with all controls, levers, switches and gauges positioned to maximize productivity.
VisibilityThe open platform offers unrestricted visibility to the drum and tire edge and to the side and rear of the machine.
Handrails and Foot RestsThe platform is enclosed by handrails and features foot rests for sure footing and support when working on a grade.
Standard EquipmentStandard equipment includes two front-facing and two rear-facing working lights, handrails with footrests, a lockable vandalism guard and a rear view mirror.
Open Platform with ROPS/FOPS Canopy The platform of the CS44 is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features foot rests for sure footing and support when working on a grade. » Learn More
Steering Console and Operational GaugesThe steering console and operational gauges are infinitely adjustable within the tilt range to the desired position of the operator. Entire console tilts for simple entrance and exit.
Single Lever ControlSingle lever control for propel and vibratory On/Off provides simple and low effort operation. A padded adjustable wrist rest helps reduce operator fatigue.
SeatThe comfortable and durable seat has adjustable fore/aft position, bottom cushion height, suspension stiffness and flip-up arm rests.
Isolated Operator’s StationThe operator's station is isolated with heavy-duty rubber mounts reducing machine vibration transmitted to the operator.
Floor MatA floor mat helps further isolate the operator from machine vibration and noise.
Operator’s Station The operator's station is ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort. » Learn More
Cab EnvironmentThe cab is a spacious and comfortable work environment that includes large windows, more interior room with storage areas, a cup holder, better ergonomics and low noise levels.
Full-length Glass WindshieldThe full-length glass windshield provides exceptional visibility to the drum and optional leveling blade.
Mirrors and LightsIncluded with the cab are two exterior rear view mirrors, front and rear working lights and cab lift cylinder.
Windshield WipersWindshield wipers on the front and rear windows allow good vision in adverse conditions.
Side WindowsSide windows slide open for cross ventilation.
Climate ControlThe cab is climate controlled with standard heater/defroster as well as air conditioning to keep the working environment comfortable.
ROPS/FOPS Cab (Optional) The ROPS/FOPS Cab is spacious and comfortable, with large windows and remarkable visibility. Robust air conditioning provides remarkable comfort. Excellent ergonomics and low sound levels keep the operator alert and in control. » Learn More
Expands Machine VersatilityThe padfoot shell kit expands the machines versatility and utilization while providing a simple and cost-effective solution for jobs that may require both padfoot and smooth drum compaction.
Dual-purpose BumperA dual-purpose bumper is also included with the shell kit and does not need to be removed once installed.
BumperThe bumper also provides adjustable scraper teeth for use with the padfoot shell kit and adjustable scraper plates for use with the standard smooth drum. When the scraper plates are not being used, they can be bolted onto the front of the bumper for convenient storage.
Two-piece Shell KitThe padfoot shell halves can be quickly and easily installed or removed in about an hour with the use of an approved lifting device. The two-piece shell kit features a total of 98 pads with a pad height of 90 mm (3.5").
Padfoot Shell Kit (Optional) An optional padfoot shell kit expands the application range of the CS44 to work in either cohesive or semi-cohesive material. » Learn More
Expands Versatility and UtilizationThe leveling blade expands the machines versatility and utilization for use in material knockdown, site leveling, trench backfilling and light dozing.
Blade ControlLeveling blade control is controlled by the operator’s right foot to provide simple, one-handed operation of machine propel, steering and blade functions simultaneously.
Power and Tractive EfforctThe dual propel pumps provide plenty of power and tractive effort for effective blade use without drum spin.
TransportingNo special permits are required for transporting with a blade width of 2.12 m (6' 11").
Cutting EdgesTwo-piece reversible and replaceable cutting edges increase edge service life and reduce replacement costs.
High Mounting PointThe high mounting point provides superior curb and obstruction clearance.
Leveling Blade (Optional) The Leveling Blade option, available on CS44 machines that are equipped with the Padfoot Shell Kit option, increases machine versatility and utilization, plus greatly enhances productivity. » Learn More
Visual IndicatorsVisual indicators allows easy check of radiator coolant, hydraulic oil tank level and air restriction indicator.
Operator’s Station Tilts ForwardThe operator's station tilts forward to allow convenient access to the hydraulic pumps.
Rear Mounted Cooling SystemThe rear mounted cooling system provides easy access for cleaning. The hydraulic oil cooler tilts rearward for additional access to the radiator.
Sealed-for-life BearingsSealed-for-life bearings in the articulation hitch never need to be greased.
500 hour engine oil change interval.500 hour engine oil change interval.
Vibratory System Lubrication ServiceA 3 year/3000 hour vibratory bearing lube service interval reduces maintenance.
Hydraulic System Oil ServiceA 3 year/3000 hour Hydraulic System oil service interval reduces maintenance.
Quick Connect Hydraulic Test PortsQuick connect hydraulic test ports simplify system diagnostics.
Ecology DrainsProvide a method to drain fluids that is more environmentally safe. They are included on the radiator, engine oil pan, hydraulic tank and fuel tank.
S•O•S (Scheduled Oil Sampling) portsS•O•S ports allow for simple fluid collection of engine oil, engine coolant and hydraulic oil.
Secure Hose RoutingHose routing is secured with polyethylene routing blocks to reduce rubbing and increase service life.
Electrical System IntegrityNylon braided wrap and all-weather connectors ensure electrical system integrity. Electrical wiring is color-coded, numbered and labeled with component identifiers to simplify troubleshooting.
Maintenance-free Cat BatteriesMaintenance-free Cat batteries are mounted in the rear of the machine and are protected by the engine hood. Cat batteries are specifically designed for maximum cranking power and protection against vibration.
Product Link Wire-readyThe CS44 is Product Link wire-ready. The Cat Product Link System (PLS) ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates. The system can be obtained through your local Cat dealer.
Serviceability The CS44 Soil Compactor provides exceptional reliability and serviceability that you've come to expect from Caterpillar. » Learn More
|