CP44 Vibratory Soil Compactor

CP44 Vibratory Soil Compactor

Powered by the 75 kW (100 hp) Cat C4.4 engine with ACERT Technology, the CP44 provides exceptional performance on flat or aggressive terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.


CP44 Vibratory Soil Compactors
CP44 Vibratory Soil Compactors

Image Gallery

CP44 Vibratory Soil Compactor

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CP44 Vibratory Soil Compactor

Powered by the 75 kW (100 hp) Cat® C4.4 engine with ACERT™ Technology, the CP44 provides exceptional performance on flat or aggressive terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.
Specifications

Weights

Operating Weight with Cab
16832 lb
7635 kg
Operating Weight with ROPS/FOPS
16083 lb
7295 kg
Weight at Drum with Cab
9502 lb
4310 kg
Benefits & Features
Vibratory System
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
» Learn More


Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design of the proprietary eccentric weights ensures precise performance.
» Learn More


Cat® C4.4 Engine with ACERT™ Technology
This high-tech four cylinder engine provides outstanding durability, performance, reliability and operating economy while producing less emissions. The C4.4 engine is certified to meet U.S. EPA Tier 3 and European EU Stage IIIa emissions standards.
» Learn More


Specifications

Weights

Operating Weight with Cab
16832 lb
7635 kg
Operating Weight with ROPS/FOPS
16083 lb
7295 kg
Weight at Drum with Cab
9502 lb
4310 kg
Weight at Drum with ROPS/FOPS
8289 lb
3760 kg

Operating Specifications

Compaction Width
66 in
1676 mm
Ground Clearance
16.2 in
411 mm
Travel Speed – Maximum
7.6 mph
12.3 km/h
Turning Radius Inside Drum Edge
10.08 ft
3.08 m

Engine

Gross Power
100 hp
75 kW
Engine Model
Cat C4.4
Cat C4.4

Dimensions

Drum Diameter – Over Pads
48 in
1225 mm
Drum Width
66 in
1676 mm
Height with ROPS/FOPS or Cab
9.75 ft
2.97 m
Optional Blade Height
22.6 in
574 mm
Overall Length
16.67 ft
5.08 m
Overall Length with Blade Option
17.83 ft
5.44 m
Overall Width
5.92 ft
1.8 m
Overall Width with Blade Option
6.92 ft
2.12 m
Wheelbase
8.5 ft
2.6 m

Vibratory System

Centrifugal Force – Maximum
30000 lb
134 kN
Centrifugal Force – Minimum
15000 lb
67 kN
Nominal Amplitude – High
0.063 in
1.59 mm
Nominal Amplitude – Low
0.032 in
0.8 mm
Variable Frequency Option Range
23.3-31.9 Hz (1,400-1,914 vpm)
23.3-31.9 Hz (1,400-1,914 vpm)
Vibratory Frequency - Standard
1914 vpm
31.9 Hz

Tires

Tires
14.9 × 24 8-ply traction
14.9 × 24 8-ply traction

Service Refill Capacities

Fuel Tank Capacity
47.5 gal
180 L

Benefits & Features

Pod-style Weight Housing

The pod-style weight housing is assembled and sealed at the factory to ensure cleanliness, longer bearing life and easier field exchange or service.

Dual Amplitude

The dual amplitude works efficiently in a wider range of applications. Selection is controlled from the operator's station.

Vibratory Frequency

The CP44 has a vibratory frequency of 31.9 Hz (1914 vpm) for maximum compaction results. An optional variable frequency control allows frequency to be better matched to varying job conditions.

Large Heavy-duty Bearings

Large heavy-duty bearings for the eccentric weight shaft allow higher frequency for greater force.

3 year/3000 hour

The 3 year/3000 hour vibratory bearing lube service interval reduces maintenance.

Isolation Mounts

The heavy-duty isolation mounts on the CP44 allow more force to be transmitted to the ground and less vibration to the drum yoke.
Vibratory System
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
» Learn More


Positive Amplitude Selection

Positive amplitude selection is accomplished when the spherical steel shot is repositioned inside the hollow eccentric weight. Direction of weight shaft rotation determines amplitude level.

Simplified Control

Control is simplified from the operator’s station with a selection switch on the operator’s console.

Reliability

The proprietary eccentric weights offer high reliability since there is no chance of the high-strength spherical steel shot welding together. System reliability is superior to swinging mechanical weights and is also quieter during starts and stops.

Service Life

The proprietary eccentric weights offer long service life. There are no heavy weights to slam together and no metal fragments to contaminate the bearing lubrication system.
Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design of the proprietary eccentric weights ensures precise performance.
» Learn More


ACERT Technology

ACERT Technology combines proven systems with innovative new technologies to precisely shape the combustion process, providing more complete combustion of fuel and lower emissions.

More Robust Block and Components

The C4.4 has been built with a thicker engine block and more robust components, improving durability and reliability while helping to keep noise levels low. The robust design also contributes to improved cold-weather starting performance.

Engine Oil Cooler

The cooling package has been increased in size by 25%, reducing oil deterioration and varnishing of internal components as well as operating temperatures. Engine oil change interval is every 500 hours.

Low-mounted Oil Pump

The positioning of the oil pump provides quick start-up lubrication, ensuring less engine wear and a longer engine life.

Engine Certified to Meet Emissions Standards

The C4.4 engine is certified to meet U.S. EPA Tier 3 and European EU Stage IIIa emissions standards.
Cat® C4.4 Engine with ACERT™ Technology
This high-tech four cylinder engine provides outstanding durability, performance, reliability and operating economy while producing less emissions. The C4.4 engine is certified to meet U.S. EPA Tier 3 and European EU Stage IIIa emissions standards.
» Learn More


Dual Propel Pumps

The dual propel pumps provide separate, balanced flow to the rear wheel axle and the drum drive motors. Provides high gradeability and increases tractive effort in loose or poor underfoot conditions.

Limited Slip Differential

The limited slip differential provides balanced tractive effort and smooth torque transfer to both rear wheels.

Two Speed Ranges

The dual pump propel system offers two speed ranges for versatile operation. Low speed range for vibratory operation and maximum torque when climbing grades. High speed range moves the machine quickly over longer distances.

Flushing Valves

Flushing valves in each propel circuit help keep hydraulic oil cool and clean for maximum system efficiency.
Dual Pump Propel System
The dual pump propel system offers high tractive effort and gradeability for outstanding productivity and machine control in demanding environments.
» Learn More


Padfoot Drum
The padfoot drum allows the CP44 to perform well in cohesive or semi-cohesive material. The drum features 108 pads with a pad height of 90 mm (3.5") arranged in a chevron pattern. Steel drum scrapers effectively remove excess material that clings to the drum.


Two Propel Pump System

The two propel pump system has dedicated pumps to drive the heavy-duty, high-torque rear wheel and drum motors independently. Should the drum or wheels begin to spin, there is always hydraulic flow to the non-spinning motor, allowing continuous tractive effort. This is especially useful in loose underfoot conditions.

Controllability

Controllability is another feature of dual propel pumps. The operator is able to stop, maintain machine position and change directions while on a grade.

Productivity

The CP44 provides high productivity when working on more demanding grades. These machines are very effective in trench applications.
Gradeability and Machine Control
The exclusive dual pump propel system provides superior performance, machine control and excellent grade climbing capability.
» Learn More


Visibility

Visibility to the tire edges and rear of machine is exceptional. The sloped hood allows the operator to see obstacles measuring  1 meter (3' 3") high located 1 meter (3' 3") to the rear of the machine. Excellent visibility in all directions increases productivity when working near obstructions or maneuvering around the job site.

Lockable Engine Hood

The lockable engine hood opens quickly and easily with the use of gas struts to provide good access to the engine, cooling system and all service points.

Sound Levels

Low sound levels for the operator and the ground crew due to the engine hood and cooling air flow through the rear mounted radiator.
Sloped Hood Design
The sloped fiberglass hood design provides good service access and exceptional operator visibility.
» Learn More


Working Environment

The open platform of the CP44 offers a spacious and comfortable working environment with all controls, levers, switches and gauges positioned to maximize productivity.

Visibility

The open platform offers unrestricted visibility to the drum and tire edge and to the side and rear of the machine.

Handrails and Foot Rests

The platform is enclosed by handrails and features foot rests for sure footing and support when working on a grade.

Standard Equipment

Standard equipment includes two front-facing and two rear-facing working lights, handrails with footrests, a lockable vandalism guard and a rear view mirror.
Open Platform with ROPS/FOPS Canopy
The platform of the CP44 is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features foot rests for sure footing and support when working on a grade.
» Learn More


Steering Console and Operational Gauges

The steering console and operational gauges are infinitely adjustable within the tilt range to the desired position of the operator. Entire console tilts for simple entrance and exit.

Single Lever Control

Single lever control for propel and vibratory On/Off provides simple and low effort operation. A padded adjustable wrist rest helps reduce operator fatigue.

Seat

The comfortable and durable seat has adjustable fore/aft position, bottom cushion height, suspension stiffness and flip-up arm rests.

Isolated Operator’s Station

The operator's station is isolated with heavy-duty rubber mounts reducing machine vibration transmitted to the operator.

Floor Mat

A floor mat helps further isolate the operator from machine vibration and noise.
Operator’s Station
The operator's station is ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.
» Learn More


Cab Environment

The cab is a spacious and comfortable work environment that includes large windows, more interior room with storage areas, a cup holder, better ergonomics and low noise levels.

Full-length Glass Windshield

The full-length glass windshield provides exceptional visibility to the drum and optional leveling blade.

Mirrors and Lights

Included with the cab are two exterior rear view mirrors, front and rear working lights and cab lift cylinder.

Windshield Wipers

Windshield wipers on the front and rear windows allow good vision in adverse conditions.

Side Windows

Side windows slide open for cross ventilation.

Climate Control

The cab is climate controlled with standard heater/defroster as well as air conditioning to keep the working environment comfortable.
ROPS/FOPS Cab (Optional)
The ROPS/FOPS Cab is spacious and comfortable, with large windows and remarkable visibility. Robust air conditioning provides remarkable comfort. Excellent ergonomics and low sound levels keep the operator alert and in control.
» Learn More


Expands Versatility and Utilization

The leveling blade expands the machines versatility and utilization for use in material knockdown, site leveling, trench backfilling and light dozing.

Blade Control

Leveling blade control is controlled by the operator’s right foot to provide simple, one-handed operation of machine propel, steering and blade functions simultaneously.

Power and Tractive Efforct

The dual propel pumps provide plenty of power and tractive effort for effective blade use without drum spin.

Transporting

No special permits are required for transporting with a blade width of 2.12 m (6' 11").

Cutting Edges

Two-piece reversible and replaceable cutting edges increase edge service life and reduce replacement costs.

High Mounting Point

The high mounting point provides superior curb and obstruction clearance.
Leveling Blade (Optional)
The Leveling Blade option increases machine versatility and utilization, plus greatly enhances productivity.
» Learn More


Visual Indicators

Visual indicators allows easy check of radiator coolant, hydraulic oil tank level and air restriction indicator.

Operator’s Station Tilts Forward

The operator's station tilts forward to allow convenient access to the hydraulic pumps.

Rear Mounted Cooling System

The rear mounted cooling system provides easy access for cleaning. The hydraulic oil cooler tilts rearward for additional access to the radiator.

Sealed-for-life Bearings

Sealed-for-life bearings in the articulation hitch never need to be greased.

500 hour engine oil change interval.

500 hour engine oil change interval.

Vibratory System Lubrication Service

A 3 year/3000 hour vibratory bearing lube service interval reduces maintenance.

Hydraulic System Oil Service

A 3 year/3000 hour Hydraulic System oil service interval reduces maintenance.

Quick Connect Hydraulic Test Ports

Quick connect hydraulic test ports simplify system diagnostics.

Ecology Drains

Provide a method to drain fluids that is more environmentally safe. They are included on the radiator, engine oil pan, hydraulic tank and fuel tank.

S•O•S (Scheduled Oil Sampling) ports

S•O•S ports allow for simple fluid collection of engine oil, engine coolant and hydraulic oil.

Secure Hose Routing

Hose routing is secured with polyethylene routing blocks to reduce rubbing and increase service life.

Electrical System Integrity

Nylon braided wrap and all-weather connectors ensure electrical system integrity. Electrical wiring is color-coded, numbered and labeled with component identifiers to simplify troubleshooting.

Maintenance-free Cat Batteries

Maintenance-free Cat batteries are mounted in the rear of the machine and are protected by the engine hood. Cat batteries are specifically designed for maximum cranking power and protection against vibration.

Product Link Wire-ready

The CP44 is Product Link wire-ready. The Cat Product Link System (PLS) ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates. The system can be obtained through your local Cat dealer.
Serviceability
The CP44 Soil Compactor provides exceptional reliability and serviceability that you've come to expect from Caterpillar.
» Learn More


Optional Equipment

CP44 Optional Equipment

ROPS/FOPS Cab
Sun Visor
Vibrations Per Minute (VPM) gauge
Polyurethane Drum Scrapers
Smooth Drum Rear Steel Scraper
Cab Internal Rear View Mirrors
Variable Vibration Frequency
Operator Platform Lift Cylinder
Roll-Down Sun Screen for ROPS/FOPS Cab
Rotating Amber Beacon
Leveling Blade
Rotating Seat
Bio-Oil Factory Fill
Product Link
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com