CS54 Vibratory Soil Compactor

CS54 Vibratory Soil Compactor

The CS54 Soil Compactor offers high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.


CS54 Vibratory Soil Compactors
CS54 Vibratory Soil Compactors

Image Gallery

CS54 Vibratory Soil Compactor

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CS54 Vibratory Soil Compactor

The CS54 Soil Compactor offers high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.
Specifications

Weights

Operating Weight with Cab
23900 lb
10840 kg
Operating Weight with ROPS/FOPS
23120 lb
10485 kg
Weight at Drum with Cab
12700 lb
5760 kg
Benefits & Features
Cat® C4.4 Engine with ACERT™ Technology
Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.
» Learn More


Vibratory System
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
» Learn More


Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design ensure precise performance.
» Learn More


Specifications

Weights

Operating Weight with Cab
23900 lb
10840 kg
Operating Weight with ROPS/FOPS
23120 lb
10485 kg
Weight at Drum with Cab
12700 lb
5760 kg
Weight at Drum with ROPS/FOPS
12280 lb
5570 kg

Operating Specifications

Compaction Width
84 in
2134 mm
Ground Clearance
20.3 in
516 mm
Static Linear Load, with Cab
151.2 lb/in
27 kg/cm
Static Linear Load, with ROPS/FOPS
146 lb/in
26.1 kg/cm
Travel Speed – Maximum
6.9 mph
11.1 km/h
Turning Radius Inside Drum Edge
12.08 ft
3.68 m

Engine

Gross Power
130 hp
97 kW
Engine Model
Cat C4.4
Cat C4.4

Dimensions

Drum Diameter
60.4 in
1534 mm
Drum Width
84 in
2134 mm
Height with ROPS/FOPS or Cab
10.08 ft
3.07 m
Overall Length
18.08 ft
5.51 m
Overall Width
7.5 ft
2.29 m
Wheelbase
9.5 ft
2.9 m

Vibratory System

Centrifugal Force – Maximum
52600 lb
234 kN
Centrifugal Force – Minimum
30000 lb
133 kN
Nominal Amplitude – High
0.071 in
1.8 mm
Nominal Amplitude – Low
0.033 in
0.85 mm
Variable Frequency Option Range
23.3-31 Hz (1,400-1,860 vpm)
23.3-31 Hz (1,400-1,860 vpm)
Vibratory Frequency - Standard
31/34 Hz (1,860/2,040 vpm)
31/34 Hz (1,860/2,040 vpm)

Tires

Tires
23.1 × 26 8-ply flotation
23.1 × 26 8-ply flotation

Service Refill Capacities

Fuel Tank Capacity
53 gal
200 L

Benefits & Features

Cat® C4.4 Engine with ACERT™ Technology
Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.


Vibratory System
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.


Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design ensure precise performance.


Dual Pump Propel System
High tractive effort and gradeability for outstanding productivity in tough applications.


Gradeability and Machine Control
The exclusive dual pump propel system provides superior performance, machine control and exceptional grade climbing capability.


Rear Visibility
The sloped hood design provides exceptional operator visibility to the outside edge of the rear tires and to the rear of the machine.


Open Platform with ROPS/FOPS Canopy
The platform is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features angled foot rests for sure footing and support when working on a grade.


ROPS/FOPS Cab
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.


Operator's Station
Ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.


Optional Padfoot Shell Kit
Optional padfoot shell kit expands the application range of the CS54 to work in either semi-cohesive or cohesive materials.


Reliability and Serviceability
The CS54 provides exceptional reliability and serviceability that you’ve come to expect from Caterpillar.


Cat Product Link System
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.


Your Cat Dealer
Caterpillar backs your machine purchase with the best support system and personnel in the industry.


Optional Equipment

CS54 Optional Equipment

ROPS/FOPS Cab
Rotating Beacon
Rotating Seat
Roll-Down Sun Screen
Air Conditioning for ROPS/FOPS Cab
Vibratory Frequency Gauge
Variable Frequency
Cab Internal Rear View Mirror
Operator Platform Lift Cylinder
Polyurethane Drum Scrapers
Smooth Drum Rear Steel Scraper
Sun Visor
Padfoot Shell Kit
12-Volt Outlet
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com