The durable and reliable CS76 Vibratory Soil Compactors offer high compaction performance, speed and gradeability to maximize productivity.
Specifications
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages. »Learn More
Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design ensure precise performance. »Learn More
Cat® C6.6 Electronic Diesel Engine with ACERT Technology
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs. »Learn More
Specifications
Weights
Operating Weight with Cab
37457 lb
16990 kg
Operating Weight with ROPS/FOPS
36945 lb
16758 kg
Weight at Drum with Cab
23834 lb
10811 kg
Weight at Drum with ROPS/FOPS
23700 lb
10750 kg
Operating Specifications
Compaction Width
84 in
2134 mm
Ground Clearance
21.1 in
537 mm
Static Linear Load, with Cab
283.7 lb/in
50.8 kg/cm
Static Linear Load, with ROPS/FOPS
282.1 lb/in
50.5 kg/cm
Travel Speed – Maximum
7 mph
11.4 km/h
Turning Radius Inside Drum Edge
12.08 ft
3.68 m
Engine
Gross Power
174 hp
130 kW
Engine Model
Cat C6.6
Cat C6.6
Dimensions
Drum Diameter
60 in
1524 mm
Drum Width
84 in
2134 mm
Height with ROPS/FOPS or Cab
10.08 ft
3.07 m
Overall Length
19.25 ft
5.86 m
Overall Width
7.67 ft
2.34 m
Wheelbase
9.5 ft
2.9 m
Vibratory System
Centrifugal Force – Maximum
74600 lb
332 kN
Centrifugal Force – Minimum
37300 lb
166 kN
Nominal Amplitude – High
0.071 in
1.8 mm
Nominal Amplitude – Low
0.035 in
0.9 mm
Variable Frequency Option Range
23.3-30 Hz (1,400-1,800 vpm)
23.3-30 Hz (1,400-1,800 vpm)
Vibratory Frequency - Standard
1800 vpm
30 Hz
Tires
Tires
23.1 × 26 8-ply flotation
23.1 × 26 8-ply flotation
Service Refill Capacities
Fuel Tank Capacity
91 gal
345 L
Benefits & Features
Vibratory System
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.
Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design ensure precise performance.
Cat® C6.6 Electronic Diesel Engine with ACERT Technology
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.
Dual Pump Propel System
Good tractive effort for outstanding productivity in demanding applications.
Machine Control
The exclusive dual pump propel system provides proven superior performance and machine control.
Rear Visibility
The one-piece sloped fiberglass hood design provides exceptional operator visibility and excellent service access.
ROPS/FOPS Canopy
Ergonomic design promotes maximum operator productivity while offering excellent visibility and unmatched comfort.
ROPS/FOPS Cab
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.
Optimized Cooling Air Flow
Improved air flow design minimizes dust clouds and eliminates hot air discharge on operator.
Padfoot Shell Kit Option
Optional padfoot shell kit enhances machine versatility and productivity, allowing it to work in either cohesive or semi-cohesive material.
AccuGrade Compaction for Soil Compactors Option
Optional AccuGrade Compaction GPS Mapping and Measurement for Soil Compactors turns your operator into a soil compaction expert.
Reliability and Serviceability
CS76 Soil Compactors continue to provide the exceptional reliability and serviceability that you’ve come to expect from Caterpillar.
Cat Product Link System
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.
Your Cat Dealer
Caterpillar backs your machine purchase with the best support system and personnel in the industry.