CS76 XT Vibratory Soil Compactor

CS76 XT Vibratory Soil Compactor

The durable and reliable CS76 XT Vibratory Soil Compactors offer high compaction performance, speed and gradeability to maximize productivity.


CS76 XT Vibratory Soil Compactors
CS76 XT Vibratory Soil Compactors

CS76 XT Vibratory Soil Compactor

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CS76 XT Vibratory Soil Compactor

The durable and reliable CS76 XT Vibratory Soil Compactors offer high compaction performance, speed and gradeability to maximize productivity.
Specifications

Weights

Operating Weight with Cab
41542 lb
18843 kg
Operating Weight with ROPS/FOPS
41030 lb
18611 kg
Weight at Drum with Cab
29017 lb
13162 kg
Benefits & Features
Vibratory System
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.
» Learn More


Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design ensure precise performance.
» Learn More


Cat® C6.6 Electronic Diesel Engine with ACERT Technology
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.
» Learn More


Specifications

Weights

Operating Weight with Cab
41542 lb
18843 kg
Operating Weight with ROPS/FOPS
41030 lb
18611 kg
Weight at Drum with Cab
29017 lb
13162 kg
Weight at Drum with ROPS/FOPS
28883 lb
13101 kg

Operating Specifications

Compaction Width
84 in
2134 mm
Ground Clearance
21.1 in
537 mm
Static Linear Load, with Cab
345.4 lb/in
61.8 kg/cm
Static Linear Load, with ROPS/FOPS
343.9 lb/in
61.5 kg/cm
Travel Speed – Maximum
7 mph
11.4 km/h
Turning Radius Inside Drum Edge
12.08 ft
3.68 m

Engine

Gross Power
174 hp
130 kW
Engine Model
Cat C6.6
Cat C6.6

Dimensions

Drum Diameter
60 in
1524 mm
Drum Width
84 in
2134 mm
Height with ROPS/FOPS or Cab
10.08 ft
3.07 m
Overall Length
19.25 ft
5.86 m
Overall Width
7.67 ft
2.34 m
Wheelbase
9.5 ft
2.9 m

Vibratory System

Centrifugal Force – Maximum
74600 lb
332 kN
Centrifugal Force – Minimum
37300 lb
166 kN
Nominal Amplitude – High
0.071 in
1.8 mm
Nominal Amplitude – Low
0.035 in
0.9 mm
Variable Frequency Option Range
23.3-30 Hz (1,400-1,800 vpm)
23.3-30 Hz (1,400-1,800 vpm)
Vibratory Frequency - Standard
1800 vpm
30 Hz

Tires

Tires
23.1 × 26 8-ply flotation
23.1 × 26 8-ply flotation

Service Refill Capacities

Fuel Tank Capacity
91 gal
345 L

Benefits & Features

Vibratory System
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.


Proprietary Eccentric Weights
Reliable dual amplitude selection and innovative design ensure precise performance.


Cat® C6.6 Electronic Diesel Engine with ACERT Technology
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.


Dual Pump Propel System
Good tractive effort for outstanding productivity in demanding applications.


Machine Control
The exclusive dual pump propel system provides proven superior performance and machine control.


Rear Visibility
The one-piece sloped fiberglass hood design provides exceptional operator visibility and excellent service access.


ROPS/FOPS Canopy
Ergonomic design promotes maximum operator productivity while offering excellent visibility and unmatched comfort.


ROPS/FOPS Cab
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.


Optimized Cooling Air Flow
Improved air flow design minimizes dust clouds and eliminates hot air discharge on operator.


Padfoot Shell Kit Option
Optional padfoot shell kit enhances machine versatility and productivity, allowing it to work in either cohesive or semi-cohesive material.


AccuGrade Compaction for Soil Compactors Option
Optional AccuGrade Compaction GPS Mapping and Measurement for Soil Compactors turns your operator into a soil compaction expert.


Reliability and Serviceability
CS76 XT Soil Compactors continue to provide the exceptional reliability and serviceability that you’ve come to expect from Caterpillar.


Cat Product Link System
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.


Your Cat Dealer
Caterpillar backs your machine purchase with the best support system and personnel in the industry.


Optional Equipment

CS76 XT Optional Equipment

ROPS/FOPS Cab
Padfoot Shell Kit
Transmission Guard
Steel Drum Scraper
AccuGrade Compaction GPS Mapping and Measurement
Flexible Drum Scrapers
Variable Vibration Frequency
VPM Gauge
Operator Platform Lift Cylinder
Rotating Beacon
12-Ply Tires
Rotating Seat
Bio Hydraulic Oil Ready
12-Volt Outlet
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com