CB24 Utility Roller

The CB24 is a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. The CB24 provides greater production capabilities with its 1200 mm (47") wide drums. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions or other similar sized jobs.

CB14 Utility Roller

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Tandem Vibratory Rollers

Rent Tandem Vibratory Rollers

 

CB24 Utility Roller

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CB24 Utility Roller

The CB24 is a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. The CB24 provides greater production capabilities with its 1200 mm (47") wide drums. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions or other similar sized jobs.
Specifications

Weights

Operating Weight
5952 lb
2700 kg
Maximum Weight at Front Drum
2820 lb
1280 kg
Maximum Weight at Rear Drum
3131 lb
1420 kg
Benefits & Features
Cat® C1.5 Engine
The C1.5 engine provides efficient power while meeting U.S. EPA Tier 4a engine emission requirements.
» Learn More


Operator's Station
The convenient, comfortable operating environment with three-position seating provides good visibility and promotes day-long productivity.
» Learn More


Vibratory System
The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions.
» Learn More


Specifications

Weights

Operating Weight
5952 lb
2700 kg
Maximum Weight at Front Drum
2820 lb
1280 kg
Maximum Weight at Rear Drum
3131 lb
1420 kg

Operating Specifications

Standard Compaction Width
47 in
1200 mm
Curb Clearance
20 in
520 mm
Turning Radius Inside Drum Edge
8.33 ft
2540 mm
Ground Clearance
10 in
262 mm
Static Linear Load
63 lb/in
11.3 kg/cm
Travel Speed – Maximum
6.5 mph
10.5 km/h

Engine

Gross Power
33 hp
24.6 kW
Engine Model
C1.5
C1.5

Dimensions

Overall Length
98 in
2500 mm
Wheelbase
71 in
1800 mm
Height at Steering Wheel
71 in
1801 mm
Overall Width
51 in
1298 mm
Drum Diameter
27.6 in
700 mm
Drum Width
47 in
1200 mm
Maximum Machine Height
106 in
2680 mm

Vibratory System

Centrifugal Force per Drum – Maximum
7043 lb
31.3 kN
Centrifugal Force per Drum – Minimum
5378 lb
23.9 kN
Frequency
63/55 Hz (3,780/3,300 vpm)
63/55 Hz (3,780/3,300 vpm)
Nominal Amplitude – High
0.02 in
0.5 mm

Service Refill Capacities

Fuel Tank Capacity
14.7 gal
56 L
Water (Spray) Tank Capacity
39.6 gal
150 L

Benefits & Features

Power

The liquid-cooled C1.5 engine provides a gross power of 24.6 kW (33 hp) for good performance and reliability on grades and in tough conditions.

Large Cooling System

The large cooling system with integrated water and oil coolers keep engine temperatures low in order to maximize fuel efficiency and minimize emissions.

High Ambient Cooling

The high ambient cooling system provides efficient operation in high ambient temperatures.

Low Sound Levels

Low sound levels are achieved in both operating speeds. An intermediate throttle position enables even quieter operation for optimum operator comfort.

500 Hour Oil Change

The oil change interval for the C1.5 engine is 500 hours, reducing service requirements and maximizing uptime.

Traction Control (Optional)

The optional traction control system transfers torque between the front and rear drums when slippage occurs.
Cat® C1.5 Engine
The C1.5 engine provides efficient power while meeting U.S. EPA Tier 4a engine emission requirements.
» Learn More


Operator's Station

The operator's station incorporates a fully-equipped console and an adjustable suspension seat. Arm and wrist rests provide better operator comfort for day-long productivity. The steering wheel includes a steering knob for easy maneuverability in turns.

Instrument Panel

The easy-to-understand instrument panel integrates a fuel level indicator, hour meter and light indicators for machine functions. The key switch includes an automatic engine pre-heat feature that improves cold-weather starting.

Smooth Operation

The hydraulic propel lever's two steps regulating curve provides smooth and precise control at low speed. Machine speed increases gradually in the first half of lever stroke for optimum control in confined areas. The second half of lever stroke enables the maximum propel speed to be reached quickly.

Foldable ROPS (Optional)

The foldable ROPS includes two gas shocks that assist the operator and folds forward or backward without the use of special tools.
Operator's Station
The convenient, comfortable operating environment with three-position seating provides good visibility and promotes day-long productivity.
» Learn More


Dual Frequency Vibratory System

The standard vibratory system incorporates two frequencies of 63 Hz (3,780 vpm) and 55 Hz (3,300 vpm) in order to provide application versatility.

Vibratory Selection

A vibratory selection switch provides standard front, rear and both drum vibratory capabilities.

Automatic Vibratory Control

The vibratory system includes an automatic start feature that activates whenever the propel lever is moved from the neutral position.

Pod-style Eccentric Weights

The eccentric weights are enclosed in a pod-style housing providing cleanliness that extends bearing life.

Rear Drum Vibratory Delay (Optional)

The rear drum vibratory delay feature controls the start of the rear drum in order to assist power management on slopes.
Vibratory System
The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions.
» Learn More


Water Tank

A 150L (39.6 gal) high-capacity polyethylene water tank is enclosed within the machine frame, providing extended operation. An additional tank with a 90 L (23.7 gal) capacity provides a total water capacity of 240 L (63.4 gal). A newly designed drain allows the entire system to be drained quickly.

Extended Operating Intervals

The standard 150L (39.6 gal) tank provides an operating interval of 1.5 hours between refills. An additional 90 L (23.7 gal) tank extends the interval by an additional hour, while the intermittent spray mode doubles the operating time.

Water Pump and Filters

The extended life water pump and filters are conveniently located for easy access while providing optimum spray and flow.

Retractable Self-Adjusting Scrapers

The retractable, self-adjusting scrapers utilize a hardened, compound that provides durability. The ability to retract the scrapers when moving between job sites extends the service life and lowers owning and operating costs.
Water Spray System
Corrosion-proof components provide long life and reliable operation.
» Learn More


Vertical Lift Engine Enclosure

The vertical lift engine enclosure allows fast access to routine service points.

Water Spray System

The filters can be easily removed without the use of special tools.

Extended Life Oils

Extended life oils increase maintenance intervals for the engine oil, hydraulic system and vibratory system. Remote-mounted drains provide simplified collection of fluids.

Quick-Connect Hydraulic Test Ports

The quick-connect hydraulic test ports simplify system diagnosis.

Color-coded Electrical System

Electrical wiring is color-coded and numbered for simple troubleshooting. Nylon-braided wrap and all-weather connectors ensure electrical system integrity.
Reliability and Serviceability
The CB24 provides the reliability and serviceability that you've come to expect from Caterpillar.
» Learn More


Optional Equipment

CB24 Optional Equipment

Roll Over Protective Structure(ROPS)
Foldable ROPS
Sun Canopy
Working Light Package
Back-up Alarm
Roading Light Package
Light Protector Grids
Rotating Beacon
Spark Arrestor Muffler
Suspension Seat
Water Tank(additional)
Spray Bar Shields
Cocoa Mats
Heat Retention Device
Traction Control
Exhaust Deflector
Rear Drum Vibratory Control
Delay "ON" Vibratory System
Non-Machined Drum Edges
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com