CB34 Utility Roller

Based upon the industry-proven reputation of the Cat® Tandem Vibratory Rollers, the CB34 establishes innovative new standard for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures that the CB34 utility roller will provide maximum productivity.

CB14 Utility Roller

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Tandem Vibratory Rollers

Rent Tandem Vibratory Rollers

 

CB34 Utility Roller

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CB34 Utility Roller

Based upon the industry-proven reputation of the Cat® Tandem Vibratory Rollers, the CB34 establishes innovative new standard for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures that the CB34 utility roller will provide maximum productivity.
Specifications

Weights

Operating Weight
8688 lb
3940 kg
Maximum Weight at Front Drum
4278 lb
1940 kg
Maximum Weight at Rear Drum
4410 lb
2000 kg
Benefits & Features
Cat® C2.2 Engine
The C2.2 engine provides efficient power while meeting U.S. EPA Tier 4a engine emission requirements.
» Learn More


Operator’s Station
The convenient, comfortable operating environment with three-position seating provides good visibility and promotes day-long productivity.
» Learn More


Vibratory System
The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions.
» Learn More


Specifications

Weights

Operating Weight
8688 lb
3940 kg
Maximum Weight at Front Drum
4278 lb
1940 kg
Maximum Weight at Rear Drum
4410 lb
2000 kg

Operating Specifications

Standard Compaction Width
51 in
1300 mm
Curb Clearance
23.5 in
602 mm
Turning Radius Inside Drum Edge
9.83 ft
3000 mm
Ground Clearance
11 in
284 mm
Static Linear Load
86 lb/in
15.2 kg/cm
Travel Speed – Maximum
8 mph
12.5 km/h

Engine

Gross Power
46 hp
34.1 kW
Engine Model
C2.2
C2.2

Dimensions

Overall Length
123 in
3120 mm
Wheelbase
91 in
2320 mm
Height at Steering Wheel
72 in
1840 mm
Overall Width
55 in
1390 mm
Drum Diameter
31 in
800 mm
Drum Width
51 in
1300 mm
Maximum Machine Height
100 in
2560 mm

Vibratory System

Centrifugal Force per Drum – Maximum
7448 lb
33.1 kN
Frequency
69/61 Hz (4,140/3,660 vpm)
69/61 Hz (4,140/3,660 vpm)
Nominal Amplitude – High
0.015 in
0.37 mm

Service Refill Capacities

Fuel Tank Capacity
15 gal
57 L
Water (Spray) Tank Capacity
79 gal
300 L

Benefits & Features

Power

The liquid-cooled C2.2 engine provides a gross power of 34.1 kw(46 hp) with a torque of 143 Nm for good performance and reliability on grades and in tough conditions.

Large Cooling System

The large cooling system with integrated water and oil coolers keep engine temperatures low in order to maximize fuel efficiency and minimize emissions.

High Ambient Cooling

The high ambient cooling system provides efficent operation in high ambient temperatures.

Low Sound Levels

Low sound levels are achieved in both operating speeds. An intermediate throttle position enables even quieter operation for optimu operator comfort.
Cat® C2.2 Engine
The C2.2 engine provides efficient power while meeting U.S. EPA Tier 4a engine emission requirements.
» Learn More


Operator's Station

The operator's station incorporates a fully-equipped console and an adjustable suspension seat. Arm and wrist rests provide better operator comfort for day-long productivity. The steering wheel includes a steering knob for easy maneuverability in turns.

Instrument Panel

The easy-to-understand instrument panel integrates a fuel level indicator, hour meter and light indicators for machine functions. The key switch includes an automatic engine pre-heat feature that improves cold-weather starting.

Smooth Operation

The hydraulic propel lever's two step regulating curve provides smooth and precise control at low speed. Machine speed increases gradually in the first half of lever stroke for optimum control in confined areas. The second half of lever stroke enables the maximum propel speed to be reached quickly.

Foldable ROPS (Optional)

The foldable ROPS includes two gas shocks that assist the operator and folds forward or backward without the use of special tools.
Operator’s Station
The convenient, comfortable operating environment with three-position seating provides good visibility and promotes day-long productivity.
» Learn More


Dual Frequency Vibratory System

The standard vibratory system incorporates two frequencies of 61 Hz (3,660 vpm) and 69 Hz (4,140 vpm) in order to provide application versatility.

Vibratory Selection

A vibratory selection switch provides standard front, rear and both drum vibratory capabilities.

Automatic Vibratory Control

The vibratory system includes an automatic start feature that activates whenever the propel lever is moved from the neutral position.

Rear Drum Vibratory Delay

The rear drum vibratory delay feature controls the start of the rear drum in order to assist power management on slopes.

Pod-style Eccentric Weights

The eccentric weights are enclosed in a pod-style housing providing cleanliness that extends bearing life.
Vibratory System
The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions.
» Learn More


Water Tank

A 300L (79 gal) high-capacity polyethylene water tank is enclosed within the machine frame, providing extended operation. the large water tank fill and drain allow the system to be filled or drained within minutes.

Spray Capabilities

The standard pressurized water spray system with constant or intermittent capabilities provides extended operation between refills.

Water Pump and Filters

The extended life water pump and filters are conveniently located for easy access while providing optimum spray and flow.

Water Filtration

Triple water filtration reduces machine downtime caused by system clogs.
Water Spray System
Corrosion-proof components provide long life and reliable operation.
» Learn More


Vertical Lift Engine Enclosure

The vertical lift engine enclosure allows fast access to routine service points.

Oil-bath Lubrication

An oil-bath lubricates the eccentric weight bearings, extending routine maintenance to 3 year/3000 hour intervals.

Water Spray System

The filters can be easily removed without the use of special tools.

Extended Life Oils

Extended life oils increase maintenance intervals for the engine oil, hydraulic system and vibratory system. Remote-mounted drains provide simplified collection of fluids.

Quick-Connect Hydraulic Test Ports

The quick-connect hydraulic test ports simplify system diagnosis.

Color-coded Electrical System

Electrical wiring is color-coded and numbered for simple troubleshooting. Nylon-braided wrap and all-weather connectors ensure electrical system integrity.
Reliability and Serviceability
The CB34 provides the reliability and serviceability that you've come to expect from Caterpillar.
» Learn More


Optional Equipment

CB34 Optional Equipment

Roll Over Protective Structure(ROPS)
Sun Canopy
Working Light Package
Roading and Working Light Package
Rotating Beacon
Suspension Seat
Suspension Seat with Seat Switch
Spark Arrestor Muffler
Engine Tachometer
High Ambient Cooling
Non-Machined Drum Edges
Drum End Guards
Cocoa Mats
Water Distribution Mats
Tire Wetting System
Traction Control
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com