Five Amplitude Vibratory SystemPod-style eccentric weights with more amplitude selections provide peak compaction performance and minimal service. The high dynamic force helps achieve density in the fewest number of passes.
Versa Vibe™ Vibratory SystemThe Versa Vibe™ vibratory system provides both high amplitude or high frequency in one machine for working on tough superpave mixes or on tender marshall mixes. The dual amplitude/dual frequency
vibratory system provides the capability of working in high frequency on thin lift applications.
Dual Amplitude, Dual Frequency Vibratory SystemThe dual amplitude, dual frequency vibratory system provides high amplitude or high frequency that is controlled from the operator’s station.
Flexible Vibratory Systems Maximize Fleet Utilization Designing machines that are capable of performing effectively on a variety of mix types, while keeping pace with the paver, helps customers maximize resources and lower their capital investment. » Learn More
Cat C4.4 Diesel Engine with ACERT™ TechnologyThe C4.4 engine with ACERT Technology produces 102 kW (137 hp) and meets US EPA Tier 3 engine emission requirements.
Turbocharged for Top PerformanceThe turbocharged engine provides efficient operation especially at high altitudes, up to 2500 meters (8,200 feet) without derating.
Balanced PowerThe Pressure Override (POR) valve balances power demand in order to provide responsiveness.
ACERT TechnologyACERT Technology is a series of Caterpillar engineered innovations that provide advanced electronic control, precise fuel delivery and refined air management resulting in outstanding performance and lower emissions.
High-Capacity Cooling SystemThe high-capacity cooling system keeps the operating temperatures low, even in extreme conditions. The rear-mounted coolers direct exhaust air away from the operator for a more comfortable operating environment.
Cat® C4.4 Diesel Engine with ACERT™ Technology Smooth control and quiet operation leads to higher productivity. » Learn More
Comfortable Operating EnvironmentThe console and instrumentation move with the operator, staying in the same relative position to the operator.
Multi-Position Operator’s StationThe operating station has nine rotating and seven sliding positions, maximizing comfort.
Multi-Function Propel HandleThe multifunction propel handle simplifies operation with the following controls: propel speed, vibe on/off, water spray on/off, horn and optional drum offset.
Steering ConsoleThe entire console tilts for simple entrance and exit. A lockable vandal cover is provided for the console.
Comfortable and Durable SeatThe seat has adjustable fore/aft position, suspension stiffness, and flip-up arm rests with a 76 mm (3") wide retractable seat belt.
Isolated Operator’s StationThe operator’s station with four, heavy-duty rubber mounts reduce machine vibration to the operator.
Automatic Speed ControlA speed control dial located on the operator’s console simplifies operation by allowing the operator to preset the machine speed or impact spacing.
The speed control dial allows the operator to push the propel lever to the forward or reverse positions while repeating the desired speed or impact spacing.
Excellent VisibilityThe centralized station facilitates excellent visibility to the drum edges, drum surfaces and both sides of the machine. Visibility is also good to the spray bars, allowing the operator to optimize spray bar performance. External mirrors are standard.
Operator’s Station Ergonomically designed for maximum operator productivity and unmatched comfort. » Learn More
High-Capacity Water TankThe single, high capacity, polyethylene water tank is enclosed within the machine frame providing extended operation.
Two Pump SystemAn auto pump control setting selects water from one pump while traveling forward and water from the other pump while traveling rearward. The system maintains even pump usage for uniform life. Manual override control is provided.
Triple Water FiltrationWater filtration reduces machine downtime caused by system clogs. A mesh strainer is located in the water fill port. The water pump and spray nozzles, include screen filters that provide simple access and cleaning.
Nozzle OrientationThe upward spray nozzle orientation allows water to drain back into the supply line, limiting particle accumulation in the nozzle filter.
Constant or Intermittent Spray CapabilityThe water spray system provides constant or intermittent spray settings. The intermittent spray setting provides longer operation between fill-ups. The intermittent spray is infinitely variable allowing fine-tuning for any condition.
On/Off Spray ControlThe spray control is located on the propel lever providing simple operation.
Quick Release Spray Bars CoversQuick release spray bar covers shield the spray bars and nozzles from wind and sun, allowing the spray nozzles to provide consistent coverage across the drum surface.
Freeze Protection Kit (Optional)The freeze protection kit includes an in-line antifreeze bottle that allows the operator to pump antifreeze into the system.
Water Spray System Durable water spray system with dual pumps, dual spray bars and triple filtration ensures reliable performance. » Learn More
Multi-Position SeatingThe multi-position operator’s station provides good visibility to the drum edges, drum surfaces, water spray nozzles and overall visibility around the machine.
Folded Drum SupportsVertically folded drum supports provide the operator with good sight lines to the drum edges when working near obstructions.
Visibility The CB54 XW provides good visibility for precise control and operator comfort. » Learn More
Vertical-Lift Hood ArrangementThe vertical-lift hood allows routine service when parked close to other machines and structures, providing easy ground level access to routine maintenance points.
Easy Access and RemovalThe filters and spray nozzles are easily removed by hand without the need for special tools.
Sealed Hitch DesignThe sealed hitch design simplifies overall machine maintenance.
Product Link OptionThe machine is pre-wired at the factory for the addition of an optional Product Link system. Product Link System ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates.
Grouped Test PortsThe hydraulic system includes grouped pressure test ports and oil sampling ports that make diagnostics easy. Test ports eliminate contamination risks.
Reliability and Serviceability The CB54 XW Vibratory Tandem Roller continues to provide exceptional reliability and serviceability that you’ve come to expect from Caterpillar. » Learn More
|