CB64 Vibratory Asphalt Compactors

The CB64 Asphalt Compactor offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality. Based upon the industry-proven reputation of the Cat Asphalt Compactors, the CB64 establishes innovative new standards for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures the CB64 Asphalt Compactor will provide maximum productivity. The operator's station provides a comfortable and user friendly environment that promotes productive operation. Simplified service access and extended service intervals minimize maintenance time and increase machine production.

CB14 Utility Roller

Contact your Local Dealer for pricing information.

Get a Quote
 

Used Tandem Vibratory Rollers

Rent Tandem Vibratory Rollers

 

CB64 Vibratory Asphalt Compactors

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

CB64 Vibratory Asphalt Compactors

The CB64 Asphalt Compactor offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality. Based upon the industry-proven reputation of the Cat Asphalt Compactors, the CB64 establishes innovative new standards for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures the CB64 Asphalt Compactor will provide maximum productivity. The operator's station provides a comfortable and user friendly environment that promotes productive operation. Simplified service access and extended service intervals minimize maintenance time and increase machine production.
Specifications

Weights

Operating Weight
28616 lb
12980 kg

Operating Specifications

Standard Compaction Width
84 in
2130 mm
Curb Clearance
34 in
868 mm
Benefits & Features
Flexible Vibratory Systems Maximize Fleet Utilization
Designing machines that are capable of performing effectively on a variety of mix types, while keeping pace with the paver, helps customers maximize resources and lower their capital investment.
» Learn More


Cat® C4.4 Diesel Engine with ACERT™ Technology
Smooth control and quiet operation leads to higher productivity.
» Learn More


Operator’s Station
Ergonomically designed for maximum operator productivity and unmatched comfort.
» Learn More


Specifications

Weights

Operating Weight
28616 lb
12980 kg

Operating Specifications

Standard Compaction Width
84 in
2130 mm
Curb Clearance
34 in
868 mm
Turning Radius Inside Drum Edge
12.92 ft
3940 mm
Ground Clearance
8.5 in
217 mm
Static Linear Load
170 lb/in
30.5 kg/cm
Travel Speed – Maximum
8 mph
13 km/h

Engine

Gross Power
137 hp
102 kW
Engine Model
C4.4 with ACERT
C4.4 with ACERT

Dimensions

Overall Length
194 in
4934 mm
Wheelbase
143 in
3640 mm
Overall Width
92 in
2335 mm
Drum Diameter
51 in
1300 mm
Drum Width
84 in
2130 mm
Maximum Machine Height
121 in
3071 mm

Vibratory System

Centrifugal Force per Drum – Maximum
31100 lb
138.2 kN
Centrifugal Force per Drum – Minimum
12.4 lb
55.2 kN
Frequency
63.3/42 Hz (3,800/2,520 vpm)
63.3/42 Hz (3,800/2,520 vpm)
Nominal Amplitude – High
0.04 in
1.03 mm
Nominal Amplitude – Low
0.016 in
0.41 mm

Service Refill Capacities

Fuel Tank Capacity
50 gal
191 L
Water (Spray) Tank Capacity
290 gal
1100 L

Benefits & Features

Five Amplitude Vibratory System

Pod-style eccentric weights with more amplitude selections provide peak compaction performance and minimal service. The high dynamic force helps achieve density in the fewest number of passes.

Versa Vibe™ Vibratory System

The Versa Vibe™ vibratory system provides both high amplitude or high frequency in one machine for working on tough superpave mixes or on tender marshall mixes. The dual amplitude/dual frequency vibratory system provides the capability of working in high frequency on thin lift applications.

Dual Amplitude, Dual Frequency Vibratory Syste

The dual amplitude, dual frequency vibratory system provides high amplitude or high frequency that is controlled from the operator’s station.
Flexible Vibratory Systems Maximize Fleet Utilization
Designing machines that are capable of performing effectively on a variety of mix types, while keeping pace with the paver, helps customers maximize resources and lower their capital investment.
» Learn More


Cat C4.4 Diesel Engine with ACERT™ Technology

The C4.4 engine with ACERT Technology produces 102 kW (137 hp) and meets US EPA Tier 3 engine emission requirements.

Turbocharged for Top Performance

The turbocharged engine provides efficient operation especially at high altitudes, up to 2500 meters (8,200 feet) without derating.

Balanced Power

The Pressure Override (POR) valve balances power demand in order to provide responsiveness.

ACERT Technology

ACERT Technology is a series of Caterpillar engineered innovations that provide advanced electronic control, precise fuel delivery and refined air management resulting in outstanding performance and lower emissions.

High-Capacity Cooling System

The high-capacity cooling system keeps the operating temperatures low, even in extreme conditions. The rear-mounted coolers direct exhaust air away from the operator for a more comfortable operating environment.
Cat® C4.4 Diesel Engine with ACERT™ Technology
Smooth control and quiet operation leads to higher productivity.
» Learn More


Comfortable Operating Environment

The console and instrumentation move with the operator, staying in the same relative position to the operator.

Multi-Position Operator’s Station

The operating station has nine rotating and seven sliding positions, maximizing comfort.

Multi-Function Propel Handle

The multifunction propel handle simplifies operation with the following controls: propel speed, vibe on/off, water spray on/off, horn and optional drum offset.

Steering Console

The entire console tilts for simple entrance and exit. A lockable vandal cover is provided for the console.

Comfortable and Durable Seat

The seat has adjustable fore/aft position, suspension stiffness, and flip-up arm rests with a 76 mm (3") wide retractable seat belt.

Isolated Operator’s Station

The operator’s station with four, heavy-duty rubber mounts reduce machine vibration to the operator.

Automatic Speed Control

A speed control dial located on the operator’s console simplifies operation by allowing the operator to preset the machine speed or impact spacing.

The speed control dial allows the operator to push the propel lever to the forward or reverse positions while repeating the desired speed or impact spacing.

Excellent Visibility

The centralized station facilitates excellent visibility to the drum edges, drum surfaces and both sides of the machine. Visibility is also good to the spray bars, allowing the operator to optimize spray bar performance. External mirrors are standard.
Operator’s Station
Ergonomically designed for maximum operator productivity and unmatched comfort.
» Learn More


High-Capacity Water Tank

The single, high capacity, polyethylene water tank is enclosed within the machine frame providing extended operation.

Two Pump System

An auto pump control setting selects water from one pump while traveling forward and water from the other pump while traveling rearward. The system maintains even pump usage for uniform life. Manual override control is provided.

Triple Water Filtration

Water filtration reduces machine downtime caused by system clogs. A mesh strainer is located in the water fill port. The water pump and spray nozzles, include screen filters that provide simple access and cleaning.

Nozzle Orientation

The upward spray nozzle orientation allows water to drain back into the supply line, limiting particle accumulation in the nozzle filter.

Constant or Intermittent Spray Capability

The water spray system provides constant or intermittent spray settings. The intermittent spray setting provides longer operation between fill-ups. The intermittent spray is infinitely variable allowing fine-tuning for any condition.

On/Off Spray Control

The spray control is located on the propel lever providing simple operation.

Quick Release Spray Bars Covers

Quick release spray bar covers shield the spray bars and nozzles from wind and sun, allowing the spray nozzles to provide consistent coverage across the drum surface.

Freeze Protection Kit (Optional)

The freeze protection kit includes an in-line antifreeze bottle that allows the operator to pump antifreeze into the system.
Water Spray System
Durable water spray system with dual pumps, dual spray bars and triple filtration ensures reliable performance.
» Learn More


Multi-Position Seating

The multi-position operator’s station provides good visibility to the drum edges, drum surfaces, water spray nozzles and overall visibility around the machine.

Folded Drum Supports

Vertically folded drum supports provide the operator with good sight lines to the drum edges when working near obstructions.
Visibility
The CB64 provides good visibility for precise control and operator comfort.
» Learn More


Vertical-Lift Hood Arrangement

The vertical-lift hood allows routine service when parked close to other machines and structures, providing easy ground level access to routine maintenance points.

Easy Access and Removal

The filters and spray nozzles are easily removed by hand without the need for special tools.

Sealed Hitch Design

The sealed hitch design simplifies overall machine maintenance.

Product Link Option

The machine is pre-wired at the factory for the addition of an optional Product Link system. Product Link System ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates.

Grouped Test Ports

The hydraulic system includes grouped pressure test ports and oil sampling ports that make diagnostics easy. Test ports eliminate contamination risks.
Reliability and Serviceability
The CB64 Tandem Vibratory Roller continues to provide exceptional reliability and serviceability that you’ve come to expect from Caterpillar.
» Learn More


Optional Equipment

CB64 Optional Equipment

Versa Vibe™ Vibratory System
Offset Hitch
Water Distribution Mats
Cocoa Mats
Water Spray Freeze Protection Kit
Drum Covers
High Intensity Discharge Lights
Warning Beacon
Bio-Degradeable Oil
Product Link
Drum Edge Lighting Package
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com