RM-300 Rotary Mixer

RM300 Rotary Mixer

The RM300 combines superior performance and reliability to achieve the most demanding job specifications while maximizing machine uptime. With many enhanced features and options, the RM300 is designed to work well in both full depth reclamation and soil stabilization applications.

 

RM300 Rotary Mixer
RM300 Rotary Mixer
 

Image Gallery

RM300 Road Reclaimer

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

RM300 Road Reclaimer

The RM300 combines superior performance and reliability to achieve the most demanding job specifications while maximizing machine uptime. With many enhanced features and options, the RM300 is designed to work well in both full depth reclamation and soil stabilization applications.
Specifications

Weights

Maximum Operating Weight
53911 lb
24454 kg

Operating Specifications

Cutting/Mixing Width
96 in
2438 mm
Maximum Cutting/Mixing Depth
20 in
508 mm
Benefits & Features
C11 Engine with ACERT® Technology
A combination of innovations working at the point of combustion, ACERT® Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.
» Learn More


Operator’s Station
Ergonomic design emphasizes operator comfort, visibility and easy operation. The optional sliding platform slides side-to-side to reduce operator fatigue for increased productivity.
» Learn More


Operational Controls
All machine controls, switches and gauges are positioned to minimize operator fatigue and maximize productivity.
» Learn More


Specifications

Weights

Maximum Operating Weight
53911 lb
24454 kg

Operating Specifications

Cutting/Mixing Width
96 in
2438 mm
Maximum Cutting/Mixing Depth
20 in
508 mm
Maximum Travel Speed
6 mph
9.7 km/h
Operating Speed
2.7 mph
4.3 km/h
Rotor Options
Universal, Combination, Spade
Universal, Combination, Spade
Rotor Speed, First (@ 2100 Engine rpm)
106 RPM
106 RPM
Rotor Speed, Second (@ 2100 Engine rpm)
144 RPM
144 RPM
Rotor Speed, Third (@ 2100 Engine rpm)
216 RPM
216 RPM

Engine

Gross Power
350 hp
261 kW
Engine Model
C11 with ACERT
C11 with ACERT

Dimensions

Ground Clearance
28.3 in
720 mm
Length
32.83 ft
10 m
Maximum Height
11.08 ft
3.37 m
Wheelbase
20.75 ft
6.32 m
Width
9.83 ft
3 m

Service Refill Capacities

Fuel Tank Capacity
279 gal
1056 L

Benefits & Features

Cat® C11 Engine with ACERT® Technology

The C11 engine provides a full-rated gross power (SAE J1995) of 261 kW (350 hp) at 1800 rpm with a torque of 1384 Nm (1024 lb/ft). The combination of large displacement and high torque allow the RM300 to propel through the toughest materials

Mechanically-Actuated Electronically Controlled Unit Injection (MEUI)

The MEUI fuel system is a unique system that combines the technical advancement of an electronic control system with the simplicity of direct mechanically controlled unit fuel injection. The MEUI system excels in its ability to control injection pressure over the entire engine operating speed range. These features allow the C11 to have complete control over injection timing, duration and pressure.

Multiple Injection Fuel Delivery

Multiple injection fuel delivery involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures, which generates fewer emissions, optimizes fuel combustion; translating into more work output for your fuel cost.

C11 Cylinder Block

The cylinder block is a one-piece, grey iron block that features generous ribbing for stiffness and heavy bearing bulkheads for rigidity and strength as the crankshaft turns. This new design supports the engine’s higher compression ratios and increases its power density. The incorporation of straight-thread, o-ring connection points reduces the loss of engine oil and fluids.

High Cylinder Pressures

High cylinder pressures combined with tightly controlled tolerances promote extremely efficient fuel burn, less blow by and lower emissions.

Single Overhead Cam

One single overhead cam is driven by a gear on the flywheel end of the engine. Placing the cam gear at the flywheel end significantly reduces noise and vibration. To reduce wear, a pendulum absorber is mounted at the front of the camshaft. Together these two features contribute to the long-life and durability of this engine.

Service, Maintenance and Repair

Easier service, maintenance and repair is accomplished by monitoring key functions and logging critical indicators. Advanced electronic diagnostic capabilities are possible using Cat Electronic Technician.

Turbocharged and Air-to-Air Aftercooling (ATAAC)

The turbocharged air-to-air aftercooling system provides high horsepower with increased response time while keeping exhaust temperatures low for long hours of continuous operation.

Air-to-Air Aftercooling

Air-to-air aftercooling keeps air intake temperatures down and in concert with the tight tolerance combustion chamber components, maximizes fuel efficiency and minimizes emissions. New turbocharger, unique cross-flow head, single, rear driven, overhead cam and a more efficient intake manifold generate significant improvements in air flow. This generates significant improvements in efficiency and reduced emissions.

ADEM™ A4 Electronic Control Module

The ADEM A4 electronic control module manages fuel delivery, valve timing and airflow to get the most performance per gallon (liter) of fuel used. The control module provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It keeps track of engine and machine conditions while keeping the engine operating at peak efficiency.
C11 Engine with ACERT® Technology
A combination of innovations working at the point of combustion, ACERT® Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.
» Learn More


Hydraulically-Assisted Sliding Platform

The hydraulically-assisted sliding platform allows the operator to position the platform to any desired position to provide good visibility to both sides of the machine. Platform can be accessed from either side of the machine.

Operator's Seat

Comfortable and durable operator's seat has adjustable fore/aft position, bottom cushion height, suspension stiffness and flip-up arm rests. Seat and side control console rotates to seven positions to enhance operator comfort.

Operating Controls

Controls are conveniently located for easy one-handed control while seated. Propel lever with center detent allows forward/reverse operation and variable machine speed.

Adjustable Steering Column

Adjustable steering column offers telescoping and tilt features to provide a comfortable operating position for the operator.
Operator’s Station
Ergonomic design emphasizes operator comfort, visibility and easy operation. The optional sliding platform slides side-to-side to reduce operator fatigue for increased productivity.
» Learn More


Instrumentation

Clear instrumentation includes gauges for engine oil pressure, engine coolant temperature, hydraulic oil temperature, charging system voltage and fuel level.

Analog Gauges

Large analog gauges display propel ground speed, engine rpm, engine hour meter and fault codes.

Electronic Monitoring System

Electronic Monitoring System constantly monitors input signals from sensors and switches in various machine systems and alerts the operator if a problem does occur.

Load Control Selection Switch

A load control selection switch controls propel speed manually or automatically by the ECM.

Rear Wheel Steering Control

Standard rear wheel steering control allows operator to position rear wheels for maneuvering in tight quarters. Automatic four mode steering including a crab and coordinated position is optional.
Operational Controls
All machine controls, switches and gauges are positioned to minimize operator fatigue and maximize productivity.
» Learn More


Pressurized Iso-Mounted Cab

Iso-mounted cab is pressurized to keep noise, dust and the elements out and comfort in.

Items Included with Cab

Items included with cab are: rotating cloth seat, left and right side lockable doors, tinted glass, air conditioning, heater/defroster, dual front and rear windshield wipers and sound absorbing floor mat.

Additional Operator Comforts

Additional operator comforts include two cup holders and a 12-volt power receptacle. The cab is also radio-ready and includes a power converter, antenna with cable, two speakers and a headliner location for mounting radio.

Exceptional Viewing Area

The cab offers an exceptional viewing area to the front tire edge, mixing chamber and to the rear wheels.
Sliding Cab (Optional)
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions. The cab is fully pressurized and includes air conditioning.
» Learn More


Field-Proven Technology

Reliable field-proven technology provides maximum productivity and simplifies troubleshooting.

Electronic Control Modules (ECM)

Electronic Control Modules (ECM) receives input signals from sensors in the engine, propel, steering and rotor drive systems which monitor current operating conditions.

Self-Diagnostics

Self-diagnostics provides information for troubleshooting and alerts the operator of potential system problems.

Automatic Load Control

Automatic load control adjusts propel speed so that engine speed does not drop below 1800 rpm. Machine always works at peak efficiency for maximum output.

Automatic Rotor Depth Control (Optional)

Optional automatic rotor depth control provides consistent quality and performance.
Electronic Control Modules
Reliable field-proven technology makes machine operation simple and self-diagnostics simplifies troubleshooting.
» Learn More


Propel Pump

Propel pump provides balanced flow to the dual displacement front drive motors. Provides superior tractive effort in soft underfoot conditions.

Load Sensing System

Load sensing system controlled by the ECM, matches propel speed to the load on rotor.

Two Speed Ranges

Two speed ranges allow the machine to operate at either maximum torque to propel the machine through the toughest conditions or a faster speed for moving around the job site.

Variable Machine Speeds

Infinitely variable machine speeds determined by the propel lever and speed control dial.

Flow Divider Control Valve

Flow divider control valve provides equal hydraulic oil flow to each drive motor to increase tractive effort in slippery conditions.
Propel System
Hydrostatic drive provides balanced tractive effort to each drive motor.
» Learn More


Two Propel Pump system

Two propel pump system: one pump is dedicated to drive the front wheels, while the second propel pump is dedicated to drive the rear wheels.

Tractive Effort

Increased tractive effort for those tough soil or reclamation jobs.

Flow Divider Control Valve

Flow divider control valve directs equal hydraulic flow to each rear wheel to provide all-wheel drive.

Four Wheel Drive Machine

High torque large displacement motors on rear wheels makes this a true four-wheel drive machine.

Rear Tires

Large rear tires with an aggressive tread and large footprint propels the machine easily in the most severe applications.

Rear Wheel Drive

Rear wheel drive feature can be turned on by a switch on the operator’s console when maximum tractive effort is required.
Rear Wheel Drive (Optional)
Optional rear wheel drive includes a separate hydraulic pump and large displacement motors on each rear wheel. The system propels the machine with all-wheel drive.
» Learn More


Hydraulically Engaged Clutch, High Torque Mechanical Transmission and Drive Axle

Hydraulically engaged clutch, high torque mechanical transmission and drive axle allows efficient and reliable transfer of engine power to rotor and is sized to handle tough cutting and deep mixing.

Rugged Drive Chains

Rugged drive chains provide efficient, continuous power to the rotor. Single strand heavy-duty chain resists breakage.

Three Rotor Speeds

Three rotor speeds for maximum performance in a variety of materials and cutting depths. First speed is used primarily for pulverizing the material. Second and third rotor speeds can be used as blending or mixing passes.

High Capacity

High capacity rotor driveshafts and maintenance-free universal joints.

Heavy-Duty Shear Disc Or Optional Torque Limiter

Heavy-duty shear disc or optional torque limiter protects rotor drive components from torsional stress and shock loads.
Rotor Drive
Maximum production with high reliability. The mechanical rotor drive system provides three rotor speeds for maximum performance in a variety of materials and cutting depths.
» Learn More


Mixing Chamber

Mixing chamber allows the rotor to move independently so that the capacity of the chamber actually increases in deeper cuts to allow better material mixing.

Mid-Machine Rotor

Mid-machine rotor uses total machine weight to help keep rotor steady in the cut for uniform depth control.

Bi-Directional Mixing

Bi-directional mixing capability increases machine efficiency.

Breaker Bars

Large heavy-duty breaker bars help achieve uniform sizing.

Hydraulically Adjustable Rear Door

Hydraulically adjustable rear door for optimum control of gradation and material uniformity.

Hydraulically Adjustable Front Door (Optional)

Optional hydraulically adjustable front door allows more precise sizing control when operating in the reverse direction.

Side Access Doors

Side access doors enable quick and simple replacement of cutting tools on rotor ends.
Mixing Chamber
Mixing chamber is a heavy-duty hood with large volume to handle deep mixing. Ensures depth control, proper sizing and thorough blending of reclaimed materials.
» Learn More


Hydraulically Operated Front Door

Hydraulically operated front door allows the operator to control the opening of the front door from the operator’s station.

Dual Hydraulic Cylinders

Dual hydraulic cylinders offer increased lifting force and precise control of the front door.

Front Door Raises Parallel To Cutting Surface

The front door raises parallel to the cutting surface to prevent the door from plowing material in harsh soil stabilization conditions.

Forward Or Reverse Operation

Forward or reverse operation increases machine versatility in soil stabilization.

Visual Site Gauge

Visual site gauge on rotor hood displays door position and allows the operator to precisely control the opening of the front door.
Hydraulic Front Door (Optional)
Optional front door is ideal for peak efficiency on soil stabilization, bio-remediation or mixing passes on asphalt reclamation.
» Learn More


Universal Rotor 41 cm (16") for Asphalt

Designed to produce maximum breakout force, the Universal Rotor 41 cm (16") performs well in severe asphalt cuts. It also cuts existing soil cement.

Universal Rotor 46 cm (18") for Soil

The Universal Rotor 46 cm (18") is designed to provide maximum mixing depth and has lower breakout force compared to the Universal Rotor 41 cm (16"). This rotor meets European 45 cm mixing depth requirements while providing the highest level of material pulverization and gradation.

Rotor Specs

  • Maximum cutting depths: 41 cm (16") or 46 cm (18")
  • Chevron-pattern bit arrangement
  • Bolt-on Breakaway bit holders
  • 200 carbide-tipped bits
  • Abrasion-resistant steel kicker paddles on every stand-off
  • 19 mm (3/4") shank bit holders

Universal Rotors
Two universal rotors for different tasks.
» Learn More


Combination Rotor

Designed for deep-cut soil mixing where pulverization and gradation is of lesser importance than higher working speeds. Performs well in cohesive soils and has a secondary application of surface mining for non-engineered substances such as coal, shale, or limestone.

Rotor Specs

  • Maximum cutting depth: 51 cm (20")
  • Replaceable end rings (weld-on bit holders only)
  • Chevron-pattern bit arrangement
  • Bolt-on Breakaway bit holders
  • 114 carbide-tipped bits
  • 22 mm (7/8") shank bit holders

Combination Rotor
Designed primarily for soil stabilization applications in cohesive soils.
» Learn More


Spade Rotor

The Spade Rotor blends additives with cohesive, semi-cohesive or granular materials. 58 carbide-faced quick change spade tools provide long service life and are easily replaced due to a single nut and bolt connection. This design allows the tool to break away if it strikes a solid object, preventing damage to the rotor and the rotor drive train.

Rotor Specs

  • Maximum cutting depth: 45.7 cm (18")
  • Chevron-pattern bit arrangement
  • Weld-on bit holders
  • 58 spade-type carbide-tipped bits
  • 22 mm (7/8") shank bit holders

Spade Rotor
Designed for soil stabilization applications.
» Learn More


Cooling Package

Cooling package is a multi-row modular design, stacked in series for easy access for cleaning and service. A modular stacked cooling system provides more efficient cooling of individual systems and makes replacement and routine cleaning easier. Electronically controlled on-demand variable speed cooling fan provides the lowest overall noise levels and high ambient operation capability.

Hydraulic Rotor Hood

Hydraulic rotor hood tilt rotates hood forward for convenient access to rotor for inspection and tool maintenance.

Service Doors

Hinged service doors open wide on sides of engine, rotor hood and on top deck for access to power train and rotor drive components.

Rotor Drive Chains

Self-lubricating rotor drive chains in sealed chain cases partially filled with oil.

Electronic Control Module (ECM)

Electronic Control Module (ECM) monitors machine systems and provides self-diagnostics for operator or service personnel. Three warning levels alert operator to conditions on the machine that require attention. Encourages repair before major failure.   Level One – a flashing gauge indicator and a flashing alert indicator light.   Level Two – level one warning plus the warning action lamp flashing.   Level Three – level two warning plus the warning action horn sounds.

Visual Indicators

Visual indicators allow easy check of engine coolant, rotor axle and hydraulic oil level and air restriction indicator.

Hydraulic Test Ports

Quick-connect hydraulic test ports simplify system diagnostics.

Ecology Drains

Ecology drains provide an environmental method to drain fluids. They are included on the radiator, engine oil pan, hydraulic and fuel tank.

S•O•S Ports

S•O•S ports allow for simple fluid collection of engine oil, engine coolant and hydraulic oil.

Hose Routing

Secure hose routing with polyethylene routing blocks to reduce rubbing and increase service life.

Electrical System

Nylon braided wrap and all-weather connectors ensure electrical system integrity. Electrical wiring is color-coded, numbered and labeled with component identifiers to simplify troubleshooting.

Cat Batteries

Maintenance-free Cat batteries are mounted on the side of the machine and are accessible from ground level. Cat batteries are specifically designed for maximum cranking power and protection against vibration.

Cat Product Link System (PLS)

Machine is Product Link wire-ready. The Cat Product Link System (PLS) ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. Provides automatic machine location and hour updates. Can be obtained through your local Cat dealer.
Serviceability
Less time on maintenance means more time on the job.
» Learn More


Optional Equipment

RM300 Optional Equipment

Roll Over Protective Structure (ROPS)
Falling Object Protective Structure (FOPS)
Sliding Operator Station
Sliding Cab
Rear Wheel Drive
Automatic Rotor Depth Control
Four Mode Steering
Hydraulically Operated Front Door
Friction Torque Limiter
Working Light Package
Roading Light Package
Warning Beacon Light
Mirror Package
Umbrella
Water Spray System
Powertrain Guard
Universal Rotor
Soil Rotor
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com