Top Performance And EfficiencyTurbocharged engine for top performance and efficiency, even at high altitude with no derating required up to 2134 m (7,000 ft).
Direct Injection Fuel SystemDirect injection fuel system provides individually metered high-pressure injection of fuel for maximum efficiency.
High Displacement To Power RatioHigh displacement to power ratio ensures long life and exceptional reliability.
Engine Oil CoolerEngine oil cooler maintains the integrity of the oil to provide a cool operating engine.
Injection System ProtectionDual fuel filters and a water separator provide superior protection for the injection system.
Glow-Plug IgnitionGlow-Plug ignition assists in cold weather starting.
Cat® 3054C Turbocharged Engine The high-tech four cylinder engine provides outstanding performance and fuel economy. » Learn More
Hydrostatic TransmissionHydrostatic transmission provides smooth direction and speed control, no chains are used.
Contamination And Damage LimitedHydraulic motors, secondary brakes, and drive lines are positioned high inside the machine frame, limiting contamination and damage.
Remote Drive-train Flushing SystemRemote drive-train flushing system supplies cool hydraulic oil to the brakes and axles to provide extended drive-train life.
Two-speed Throttle SwitchTwo-speed throttle switch provides job-site versatility to suit working conditions.
Propel System The “High Drive System” combines smooth starts and stops with plenty of torque. » Learn More
Working EnvironmentSpacious and comfortable working environment with controls, levers, switches and gauges positioned to maximize productivity.
Operator SeatDurable suspension seat (optional) or non-suspension seat offers day-long comfort.
Gauges and ControlsGauges and controls move with the operator console and seat for easy operation.
Instrument PanelInstrument panel includes indicators for hour meter, transmission oil temperature, engine coolant temperature, engine oil pressure and fuel level.
Multi-Position Operator Station (Optional)Multi-position operator station (optional) slides into three different positions and the seat pivots 30° in either direction to provide maximum visibility.
Operator's Station Ergonomic design for maximum operator productivity while offering unmatched comfort. » Learn More
Versatality For Thick LiftsMaximum operating weight of 25 000 kg (55,115 lb) provides versatility for thick lifts.
Ballast CompartmentsBallast compartments accommodate water, sand or steel in order to provide varying weight capacities.
Integrated BafflesIntegrated baffles prevent surges when water ballasted.
Fill Points for Sand Or SteelLarge cover plates on the operator’s platform provide fill points for sand or steel. The water fill port can be accessed from ground level.
Bolt-on Side CoverBolt-on side cover allows quick removal of sand or steel ballast. Water ballast can be emptied through a drain valve located on the chamber.
Ballast Compartment Ballast options allow the machine to be tailored to specific weight capacities. » Learn More
Routine Maintenance PointsRoutine maintenance points are grouped in the engine compartment.
Maintenance SimplifiedGround level servicing simplifies maintenance.
Visual Restriction IndicatorsVisual restriction indicators for the hydraulic oil filter and air filter.
Access To Power Train SimplifiedSimplified access to the power-train through the engine hood.
Color-Coded and Numbered WiresColor-coded and numbered wires wrapped in nylon braid ensure system integrity and help simplify troubleshooting.
Grouped Pressure TapsGrouped pressure taps with quick-connect fittings simplify troubleshooting.
Remote Lubrication FittingsRemote lubrication fittings decrease maintenance time.
Serviceability Less time on maintenance means more time on the job. » Learn More
Cat Product Link System The PS360C includes an electrical harness to accept the optional Cat Product Link System. The Cat Product Link System simplifies machine tracking by providing location and hour updates to assist in scheduling of routine service.
|