PM-200 Cold Planer

PM200 - 2.0 m Cold Planer

The PM200 combines superior performance and reliability to achieve the most demanding job specifications while maximizing the machine uptime. With many enhanced features and options, the PM200 performs controlled full-depth removal of asphalt layers in a single pass and is also capable of concrete removal.

 

PM 200 Cold Planers
PM 200 Cold Planers
 

Image Gallery

PM200 - 2.0 m Cold Planer

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

PM200 - 2.0 m Cold Planer

The PM200 Cold Planer combines superior performance and reliability to achieve the most demanding job specifications while maximizing the machine uptime. With many enhanced features and options, the PM200 performs controlled full-depth removal of asphalt layers in a single pass and is also capable of concrete removal.
Specifications

Weights

Operating Weight with full water tank
66359 lb
30100 kg
Operating Weight with full water tank on front tracks
34392 lb
15600 kg
Operating Weight with full water tank on rear tracks
31967 lb
14500 kg
Benefits & Features
C18 Engine with ACERT® Technology
A combination of innovations working at the point of combustion, ACERT® Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.
» Learn More


Propel System
Hydrostatic drive with hydraulic flow provided by a variable displacement piston-type pump. Dual displacement track drive motors provide balanced tractive effort.
» Learn More


Rotor Drive
Exclusive Cat wet clutch delivers maximum available horsepower to each ground engaging tool while providing long service life and reliability.
» Learn More


Specifications

Weights

Operating Weight with full water tank
66359 lb
30100 kg
Operating Weight with full water tank on front tracks
34392 lb
15600 kg
Operating Weight with full water tank on rear tracks
31967 lb
14500 kg
Shipping Weight with empty water tank
61740 lb
28000 kg
Shipping Weight with empty water tank on front tracks
27895 lb
12650 kg
Shipping Weight with empty water tank on rear tracks
33845 lb
15350 kg

Operating Specifications

Inside Turning Radius
6.42 ft
2 m
Maximum Travel Speed
3.6 mph
5.9 km/h
Operating Speed
125 ft/min
38 m/min

Engine

Engine Model
C18 with ACERT
C18 with ACERT
Gross Power
575 hp
429 kW

Dimensions

Operating Length (conveyor up)
45.58 ft
13.94 m
Operating Width
9 ft
2.75 m
Maximum Operating Height
12.58 ft
3.95 m
Minimum Operating Height
10.5 ft
2.93 m
Maximum Truck Clearance
15 ft
4.6 m
Shipping Length – base machine
24.5 ft
7.5 m
Shipping Maximum Height
10.25 ft
3.15 m
Shipping Width
8.17 ft
2.5 m
Shipping Length – with conveyor folded
37.25 ft
11.38 m

Rotor Assembly

Cutting Width
79 in
2010 mm
Maximum Cutting Depth
12.6 in
320 mm
Number of Cutting Tools
178
178

Conveyor System

Collecting Conveyor Speed
985 ft/min
300 m/min
Collecting Conveyor Width
31.5 in
800 mm
Discharge Conveyor Width
31.5 in
800 mm
Discharge Conveyor Maximum Speed
985 ft/min
300 m/min
Discharge Conveyor Swing (from center)
48 Degrees
48 Degrees

Service Refill Capacities

Fuel Tank Capacity
290 gal
1100 L
Water Spray System
925 gal
3500 L

Benefits & Features

Optimum Power

The C18 engine performs at a full-rated gross power (SAE J1995) of 429 kW (575 hp) at 1900 rpm. The combination of large displacement and high torque allow the PM200 to achieve maximum production. Engine power curve is optimized for milling applications providing optimum power while keeping the engine operating at peak efficiency.

Mechanically-Actuated ElectronicallyControlled Unit Injection (MEUI)

The MEUI fuel system is a unique system that combines the technical advancement of an electronic control system with the simplicity of direct mechanically controlled unit fuel injection. The MEUI system excels in its ability to control injection pressure over the entire engine operating speed range. These features allow the C18 to have complete control over injection timing, duration and pressure.

Precise Multiple Injection Fuel Delivery

Combustion chamber temperatures are lowered by precisely shaping the combustion cycle generating fewer emissions and optimizing fuel combustion; translating into more work output for your fuel cost.

C18 Cylinder Block

The cylinder block is a one-piece, grey iron block that features generous ribbing for stiffness and heavy bearing bulkheads for rigidity and strength as the crankshaft turns. This new design supports the engine’s higher compression ratios and increases its power density. The incorporation of straight-thread, o-ring connection points reduces the loss of engine oil and fluids.

High Cylinder Pressures

High cylinder pressures combined with tightly controlled tolerances promote extremely efficient fuel burn, less blow by and lower emissions.

Service, Maintenance and Repair

Easier service, maintenance and repair is accomplished by monitoring key functions and logging critical indicators. Advanced electronic diagnostic capabilities are possible using Cat Electronic Technician.

Turbocharged and Air-to-AirAftercooling (ATAAC)

High horsepower with increased response time is assured while keeping exhaust temperatures low for long hours of continuous operation.

Air-to-Air Aftercooling

Air-to-air aftercooling keeps air intake temperatures down and in concert with the tight tolerance combustion chamber components, maximizes fuel efficiency and minimizes emissions. New turbocharger, unique cross-flow head design, single front driven overhead cam and a more efficient intake manifold generate significant improvements in air flow, maximizing efficiency and reduced emissions.

ADEM™ A4 Electronic Control Module

The module manages fuel delivery, valve timing and airflow to get the most performance per liter (gallon) of fuel used. The control module provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It keeps track of engine and machine conditions while keeping the engine operating at peak efficiency.
C18 Engine with ACERT® Technology
A combination of innovations working at the point of combustion, ACERT® Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.
» Learn More


Propel Pump

A balanced flow to the dual displacement drive motors on each track provides superior tractive effort on all surfaces.

Load Control System (Anti-Stall)

The electronically controlled system matches propel speed to load on engine for maximum production. Three load control settings can be selected. HIGH for light cuts, MED for medium cuts and LOW for hard cuts.

Two Speed Ranges

The machine operates at either maximum torque throughout the entire milling speed range or at a faster travel speed for moving around the job site.

Positive Traction Control (Flow Divider)

Equal hydraulic oil flow to each drive motor increases tractive effort in hard cutting applications. The positive traction control is actuated from the operator’s console.
Propel System
Hydrostatic drive with hydraulic flow provided by a variable displacement piston-type pump. Dual displacement track drive motors provide balanced tractive effort.
» Learn More


Cat Wet Clutch

The most efficient and reliable system of applying rotor power to the pavement. The rotor clutch system has a separate oil sump, pump, filter, clutch control valve and oil cooler to provide continuous cooling and lubrication.

Two Cutting Speeds

Upper and lower sheaves are easily interchangeable for maximum torque with the toughest materials and different material sizing requirements.

Two Molded Six-Rib High Tensile Belts

High tensile belts drive the rotor efficiently while providing long service life.

Automtic Belt Tension Adjustment

The hydraulically powered automatic drive belt tensioner prevents rotor drive belt slippage and reduces maintenance.
Rotor Drive
Exclusive Cat wet clutch delivers maximum available horsepower to each ground engaging tool while providing long service life and reliability.
» Learn More


Standard Rotor

The standard rotor provides maximum versatility and manueverability ideal for urban applications. 178 point-attack cutting tools. Cutting width is 2010 mm (79"). Maximum cutting depth 320 mm (12.6").

Optional Fine Cutting Rotors

Optional fine cutting rotors are designed to remove wear course, improve surface traction or level surface irregularities. Available with either 6 mm (0.24") or 8 mm (0.31") tool spacing, depending on application. Cutting width is 2010 mm (79"). Cutting depth ranges from 50 mm (1.97") to 80 mm (3.15").

178 Point-Attack Carbide-Tipped Tools

Tools are mounted in durable three-piece, quick release patented tool holders and arranged in a triple wrap flighting pattern for maximum breakout force. Tapered quick release conical tool holders maintain tightness in holder base.

Large Replaceable Carbide Faced Loading Paddles

Loading paddles effectively move milled material onto collecting conveyor resulting in higher production and less wear on inside of rotor chamber and cutting tools.

Optimum Tool Spacing

Triple-tree tool placement on rotor ends provides optimum tool spacing to clean up loose material and reduces wear on rotor when maneuvering in the cut.
Rotor
Rotor options provide distinct performance advantages. Quick release conical tool holders for quick and easy replacement.
» Learn More


Optimum Material Sizing and Gradation

The hydraulically operated anti-slab device prevents slabbing of the road surface, protects the collecting conveyor and ensures an optimum discharge opening to the rotor chamber.

Large Discharge Opening

Rotor chamber is rapidly cleared for increased production.

Maximum Efficiency

The collecting conveyor's width measures in at 800 mm (31.5") and is driven by a high torque hydraulic motor for maximum efficiency.

Variable Belt Speed

Collecting conveyor variable belt speed controls loading of milled materials to closely match material type and amount.

Optimum Dust Reduction

Standard water spray lubricates and controls dust on collecting belt. Water spray nozzles are easily accessed for inspection and replacement without the need for tools.
Collecting Conveyor
A large discharge opening and wide collecting conveyor belt clears out the cutter box quickly. Water spray system for lubrication, cooling and dust reduction.
» Learn More


Hydraulic Folding Conveyor

Machine transportation is made easier by the upward hydraulically folding conveyor that reduces the machine dimensions.

Upper Conveyor's Width

The upper conveyor's width measures in at 800 mm (31.5") and the front loading conveyor height adjustment is hydraulically controlled while two cylinders provide a 48 degree swing to the left and right.

Seamless Belt

Seamless belt with high cleats offers long service life and provides better control of fine particles.

Variable Belt Speed

Front loading conveyor variable belt speed controls loading of milled materials to closely match material type and amount.

Dual Water Spray System (Optional)

Provides additional water spray for cooling and lubrication for cutting tools and dust abatement during tougher cutting applications. System includes a water pump and extra spray nozzles.
Folding Front Loading Conveyor
High capacity and versatility add to increased job site productivity. Conveyor can be folded to reduce machine dimensions during transport.
» Learn More


Dual Operating Controls

Clear control and instrumentation layout designed for ease of use. All gauges and displays are easily visible even in direct sunlight.

Computerized Monitoring System (CMS)

The system constantly monitors system pressures and engine condition with multiple modes of operation. Alerts the operator if a problem does occur with three levels of event information.

Hydrualically Operated Canopy (Optional)

Full width canopy with two side extending wings and front and rear windshields provides optimum operator comfort and protection. Canopy can be hydraulically lowered for transportation.

Optimum Night Lighting

Work area is efficiently illuminated by a set of quick-fitting lights conveniently stored in one of the machine’s compartments.
Operator's Station
Designed for efficiency, productivity and simple operation from either side of the console. Easy to reach controls minimize operator fatigue.
» Learn More


Contact or Non-Contact Grade Sensors

Sensors, which can be positioned on each side, are easy to position and provide consistent accuracy. Cross slope sensor adds to system versatility.

Contacting Wire Rope Grade Sensors

Sensor measures side plate movement that enables the entire length of the side plate to become an averaging device for extremely accurate grade matching.

Remote Mounted Control Boxes

Allows manual or automatic operation from either the operator’s station or at ground level. Constant read-out for rotor depth and cross slope are easily visible in direct sunlight or low light conditions.

Sonic Averaging System

This system features three non-contacting grade sensors or a combination of one contacting and two non-contacting sensors that mount on the side of the machine. Enables the entire length of the machine to become an averaging device.
Automatic Grade and Slope Control Options
The optional contacting or non-contacting grade controls provide precise control of the rotor to a preset cutting depth. System can be configured to control grade or cross slope.
» Learn More


Four Steering Modes

Steering control provides four steering modes for maneuvering in tight quarters: front steer, crab steer, coordinated steer and rear steer only.

Tight Cutting Radius

2.0 m (6' 5") cutting radius allows for precise milling on narrow city streets and cul-de-sacs.

Polyurethane Track Pads

Polyurethane track pads provide good traction and improved durability against track pad separation.

Excellent Visibility to Cutter Box Side Plates

Excellent visibility increases productivity and allows the operator to precisely place the rotor against gutter pans or when working near obstructions.

Dual Propel Levers

Infinitely variable machine speeds for moving around the job site quickly.
Maneuverability
Four steering modes provide excellent handling for precise control on narrow city streets and increased production.
» Learn More


Hydrualic Rotor Service Door

Service door opens wide for convenient access to rotor for inspection and tool maintenance.

Electronic Control Module (ECM)

Machine systems are monitored providing self-diagnostics for operator or service personnel.

Three Warning Level Alerts

Operator is alerted to conditions on the machine that require attention. Encourages repair before major failure.  Level One – operator can continue to operate, however, the system requires attention soon.   Level Two – operator should change machine operation or perform the required maintenance to the system as soon as possible.  Level Three – represents the most severe condition and the machine should be shut down immediately in a safe manner.

Visual Indicators

Visual indicators allow easy check of water spray tank level and hydraulic oil tank level.

Quick-Connect Hydraulic Test Ports

Quick-connect feature simplifies system diagnostics.

Ecology Drains

Ecology drains are an environmental method to drain fluids. They are included on the radiator, engine oil pan, hydraulic and fuel tank.

S•O•S Ports

Scheduled Oil Sample ports allow for simple fluid collection of hydraulic oil.

Secured Hose Routing

Polyethylene routing blocks provide a secure routing to reduce rubbing and increase service life of hoses.

Maintenance-Free Cat Batteries

Batteries are mounted at the rear of the machine. Batteries are specifically designed for maximum cranking power and protection against vibration.

Cooling Package

The cooling package is a single plane design, stacked in series for easy access for cleaning and service. A modular stacked cooling system provides more efficient cooling of individual systems and makes routine cleaning easier.

Accessory Drive System

In an engine not running condition or non-operational auxiliary hydraulic system, full operational control of main machine functions are readily available for assisted machine movement for maintenance and servicing.
Reliability and Serviceability
Reliability and serviceability are integrated into every Cat machine. These important features keep your machine investment profitable.
» Learn More


Optional Equipment

PM200 - 2.0 m Optional Equipment

Hydraulically Operated Canopy
High Pressure Washdown System
Water Tank High Capacity Refilling Pump
Electric Refueling Pump
Additional Water Spray System For Dust Reduction
Ground Control Moldboard Pressure Adjustment
Pneumatic Tool
Hydraulic Hammer Connection Ports
Two Operator Seats
Automatic Grade And Slope System
2.2 m (88 inch) Rotor width Option
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com