Configured without the additional counterweight the 302.7D CR is a true zero tail swing machine with the upper body staying within the width of the undercarriage during rotation. This enables the operator to work within confined areas and concentrate on the work being performed without having to worry about the back of the machine.
Transport Weight
The 302.7D CR is designed with a transport weight below 2.7 tonnes (6,000 lb) with cab fitted.
This allows lower trailer transportation costs using a standard passenger vehicle (subject to national restrictions).
Additional Counterweight
An optional additional weight increases the machines lifting capability with only a small addition to the overhang.
An optional additional counterweight increases the machines lifting capacity with only a small addition to the overhang.
(This counterweight is fitted as standard for North America and Australia)
Compact Dimensions
Reduced damage – Operator confidence – Increased productivity »Learn More
Auxiliary Hydraulics as Standard Fit
Machine is ‘ready to work.’ Hammer and two way lines complete with quick disconnect fittings are standard. Connections are located close to the tool to reduce hose lengths and any potential damage.
Additional lines options are available to further increase machine versatility.
Stick and bucket cylinder hoses are protected by routing them through the boom.
100% Pilot Controls
Delivers excellent machine control and lifetime ‘as new’ performance eliminating the need for linkage and cable maintenance.
Automatic Swing Lock
Safe transportation of the machine is aided by the Cat automatic swing lock which locks the machines upper body in place when the control console is raised or the engine is stopped.
Thumb Ready Stick (North American Builds)
Machine is configured with brackets and relief valves for simple and cost effective mounting of a hydraulic thumb.
Dozer Float
Ground levelling and finishing applications are fast and easier with the dozer float function engaged making site clean-up much more efficient.
Performance and Durability
Powerful hydraulics – Robust construction – Work tool ready »Learn More
Cab Comfort
The Cat® 302.7D CR gives the operator a large comfortable space in which to work. The ergonomic control layout, travel pedals and adjustable wrist rests are engineered to minimize operator fatigue and increase productivity.
Simultaneous Operation
Both machine upper body swing and boom offset can be controlled simultaneously for faster machine positioning and object handling.
Adjustable Flow Control
Machines configured with proportional auxiliary hydraulics include adjustable hydraulic flow control for even greater tool control. Especially useful with tools such as angling buckets.
Split Front Window
The lower front window section slides into the upper section frame. Both sections are then raised and stored in the roof using a gas assisted mechanism.
This allows the operator to position the front window to suit their visibility and ventilation requirements with easy storage.
Steel bushings are fitted on all front linkage pivot points including the swing casting, boom, stick and bucket. Designed for long life and easy replacement.
Maintenance Access
Removable covers in the cab and at the rear of the machine provide easy access to hydraulic system components.
Side Mounted Engine
All daily service points are easily accessed through the large side cover. The engine position also reduces heat and noise transfer into the operator station (cab).
Serviceability/Maintenance
Easy access for both maintenance and daily inspection »Learn More
Customer Support
Product supported through the Cat dealer and worldwide parts network aimed at minimizing downtime.
Finance options
Warranty options
Maintenance contracts
Help and advice in product and option selection to maximize efficiency and operating profitability
Work Tools
A range of tools is available to take advantage of the machines versatility. All tools are matched to the machine to optimize performance and deliver excellent value through high productivity and long life.
Customer Support
Low operating costs with excellent services and options »Learn More
Standard / Optional Equip.
302.7D CR Standard Equipment
300 mm rubber track
1-way and 2-way (combined function) auxiliary hydraulic lines
Dozer blade with float function
Working light mounted to boom
Canopy with Tip Over Protection (TOPS) ISO 12117
Retractable seat belt
Suspension seat, vinyl covered
Travel pedals
Maintenance free battery
Hydraulic oil cooler
302.7D CR Optional Equipment
Cab, radio ready with FOPS ISO 10262 (Level 1), Tip Over Protection (TOPS) ISO 12117, heater/defroster, interior light and windscreen wiper/washer
Suspension seat, fabric covered
Boom check valve
Mirror pack
Mechanical quick coupler
Front screen guard for cab and canopy
Ecology drain for hydraulic tank
Bio Oil
Ecology drain for engine oil
Rotating beacon
Additional hydraulic circuit diverted from bucket cylinder
Auto idle (Standard in North America)
Thumb ready stick (Standard in North America)
Custom color paint
Joystick mounted proportional auxiliary control
Augers
Designed to drill holes for footings, fencing, signs and trees.
Digging Buckets - Mini Excavator
These buckets are ideal for digging in soft to moderate ground.
Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.
Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators
Tilting Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.