PowerThe liquid-cooled C1.1 engine provides a gross power of 16.1 kW (21.6 hp) at 2400 rpm. The low engine rpm results in low sound levels that benefits the operator and surrounding environment.
Optimum Fuel EfficiencyThe operating engine speed of 2400 rpm maximizes fuel efficiency, providing more time spent on the job and less time spent refueling.
High Capacity Cooling SystemThe high capacity cooling system with an integrated water
and oil cooler keeps engine temperatures low in order to
maximize fuel efficiency and minimize emissions.
Cat® C1.1 Engine The C1.1 engine provides efficient power with low sound levels while meeting U.S. EPA Tier 2 Engine Emission requirements. » Learn More
Fully-Equipped ConsoleAn easy-to-understand instrument panel integrates an hour meter and light indicators for machine functions. The key switch integrates an automatic engine pre-heat feature to assist in cool-weather starting. The steering wheel utilizes a steering knob that simplifies maneuverability in turns.
Isolated PlatformVibration transmitted to the operator is limited due to the rubber isolation mounts located on the base of the operator’s station and under the seat.
Smooth OperationThe hydraulic propel lever provides smooth and precise control when working in tight quarters.
Good VisibilityThe sloped engine enclosure and low profile rear frame provide good visibility.
Foldable ROPS (Optional)The foldable ROPS can be lowered forward or rearward without the use of tools; providing easy transport.
Operator’s Station The operating environment provides easy-to-use controls and good visibility for day-long comfort. » Learn More
Balanced Frequency and AmplitudeThe machines incorporate a frequency of 53.3 Hz (3,200 vpm), and an amplitude of 0.4 mm (0.016"), providing a smooth mat finish.
Vibration SelectionThe CB14 XW provides either both drums or front-drum-only vibratory selections.
Automatic Vibratory ControlThe vibratory system automatically starts whenever the propel lever is moved from the neutral position.
Dual Drum DriveThe dual driving drums provide continuous full drum traction with hydraulic motors fitted in series.
Drum ScrapersEach drum utilizes a spring-loaded, self-adjusting scraper, and a fixed position scraper to prevent material build-up.
Vibratory System and Drum The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions. » Learn More
Heavier Operating WeightThe operating weight of the CB14 XW is 1840 kg (4057 lb), 13.5% heavier than the CB14 machine.
VisibilityVisibility to the drum edges provides the operator with complete control when working near objects.
Extra-Wide Drums The CB14 XW features two, 1000 mm (39") wide drums for increased versatility on a variety of applications. » Learn More
Large Capacity Water TankThe 150 L (39.6 gal) water tank is protected within the machine frame. The large tank design provides extended operation and a single fill point for easy refills.
Efficient Drum CoverageThe standard gravity-fed water spray system utilizes perforated plastic spray bars that provide complete drum coverage.
Pressurized Water Spray System (Optional)The optional pressurized water spray system utilizes a three-mode spray system with constant, off, or intermittent capabilities. This system provides triple filtration, and the filters and spray nozzles can be easily removed without the use of special tools.
Water Spray System Corrosion-proof components system provides long life and reliable operation. » Learn More
Vertical Lift Engine EnclosureThe vertical lift engine enclosure allows fast access to routine service points.
Grouped Service PointsExternal engine components, hydraulics, and routine service points are grouped for easy access.
Extended Life OilsExtended life oils increase service intervals for the vibratory system, hydraulic system, and engine. Remote-mounted drains provide simplified collection of fluids.
Quick-Connect Hydraulic Test PortsThe quick-connect hydraulic test ports simplify system diagnosis.
Protected Electrical SystemThe electrical system utilizes color-coded wires, all-weather connections, and nylon-braided wrap to provide reliability.
Serviceability The CB14 - 1000 mm provides the reliability and serviceability that you’ve come to expect from Caterpillar. » Learn More
|