PS150C HW Pneumatic Roller

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

PS150C HW Pneumatic Roller

The PS150C HW Pneumatic Roller offers high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability. Based upon the industry-proven reputation of Cat® Pneumatic Compactors, the PS150C HW establishes new standards for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and the world's largest and most dedicated dealer support system ensure the PS150C HW will provide maximum utilization.
Specifications

Weights

Operating Weight – Max Ballast
38000 lb
17273 kg
Average Weight per Wheel – Max Ballast
4222 lb
1920 kg
Average Weight per Wheel – No Ballast
1214 lb
551 kg
Benefits & Features
Cat® 3054C Turbocharged Diesel Engine
Industry-proven Cat® technology designed to provide unmatched performance, reliability and fuel economy with ample power for the most demanding jobs.
» Learn More


Propel System
Hydrostatic propel system combines smooth stops and starts with plenty of torque.
» Learn More


Operator’s Station
Operating ease and comfort promote all-day productivity.
» Learn More


Specifications

Weights

Operating Weight – Max Ballast
38000 lb
17273 kg
Average Weight per Wheel – Max Ballast
4222 lb
1920 kg
Average Weight per Wheel – No Ballast
1214 lb
551 kg
Operating Weight – No Ballast
10925 lb
4955 kg

Operating Specifications

Compaction Width
68 in
1740 mm
Ground Clearance
10.5 in
267 mm
Number of Wheels
9
9
Travel Speed – Maximum
15.9 mph
25.6 km/h
Turning Radius – Inside
15.25 ft
4.65 m

Engine

Gross Power
100 hp
75 kW
Engine Model
3054C
3054C

Dimensions

Overall Length
169 in
4290 mm
Overall Width
68 in
1740 mm
Height at Steering Wheel
91 in
2320 mm
Maximum Machine Height
118 in
3000 mm

Tires

Tires
6-ply 8.50/90 x 15
6-ply 8.50/90 x 15

Service Refill Capacities

Fuel Tank Capacity
45.6 gal
173 L
Water (Spray) Tank Capacity
104 gal
394 L

Benefits & Features

Excellent Fuel Efficiency

Turbocharged engine provides 75 kW (100 hp) of gross power. Mechanically controlled direct injection provides excellent fuel efficiency.

Combustion Chamber

Highly-efficient combustion chamber increases power while lowering fuel consumption, engine emissions and noise.

Meets Standards

The engine meets U.S. Tier 2 emission standards.

High Displacement-To-Power Ratio

High displacement-to-power ratio ensures long life and provides outstanding reliability and durability.

Large Oil Cooler

Large oil cooler reduces oil deterioration and varnishing of internal components.

Fuel Injection System Protection

Combination fuel filter and water separator offers superior protection for the fuel injection system.

Standard Oil Change

500 hour oil change interval is standard.
Cat® 3054C Turbocharged Diesel Engine
Industry-proven Cat® technology designed to provide unmatched performance, reliability and fuel economy with ample power for the most demanding jobs.
» Learn More


Smooth Starts And Stops

Power transmission with drive line provides smooth starts and stops – no chains are used.

Hydrostatic Transmission

Hydrostatic transmission provides primary braking – no brake shoes or pads to service.

Easy Serviceability

Easy serviceability to all drive components.

Limited Contamination And Damage

Hydraulic motors, secondary brakes and drive lines are positioned high inside the machine frame, limiting contamination and damage.

Two Speed Ranges

Two speed ranges provide job site mobility and traction capability to suit working conditions.

Extended Drive Train Life

Remote drive train flushing system provides cool hydraulic oil to the brakes and axles to provide extended drive train life.
Propel System
Hydrostatic propel system combines smooth stops and starts with plenty of torque.
» Learn More


Easy Maneuvering

Exceptional all-around visibility provides easy maneuvering.

Lasting Comfort

Adjustable, cushioned seat provides lasting comfort.

Enhanced Mobility And Visibility

Flat platform enhances operator’s mobility and visibility.

Streamlined Gauges

Streamlined gauges keep operator informed of engine systems and machine status.

Simplified Operation

Single lever propel control simplifies operation.

Standard Operator's Station Equipment

Standard equipment includes Roll Over Protective Structure (ROPS) and a 75 mm (3") wide retractable seat belt.

Rotating Operator's Station (Optional)

Optional rotating operator’s station allows operator to swivel control console from left side to right side.
Operator’s Station
Operating ease and comfort promote all-day productivity.
» Learn More


Full-Width Coverage

Front and rear wheels paths overlap 13 mm (0.5") to provide full-width coverage of 1743 mm (69") and 2134 mm (84") with 11-wheel option.

Uniform Compation

Front and rear wheel bolsters oscillate ±4.4 degrees to allow uniform compaction across entire rolling width. (Note: With the 11-wheel option, oscillation angle on outside rear wheels is zero degrees up and 4.4 degrees down.)

Wheel Oscillation

Wheel oscillation helps ensure excellent bonding of longitudinal asphalt joints.
Tire Overlap/Wheel Oscillation
Tires overlap and wheels oscillate for maximum compactive effort with each pass.
» Learn More


Increased Versatility

Maximum operating weight of 17 137 kg (38,000 lb) increases versatility for working on thick lifts.

Increased Ground Contact Pressures

Maximum weight per wheel of 1920 kg (4,220 lb) provides increased ground contact pressures for thick lifts and harsh mixes.

Ballast (Optional)

Ballast (optional) provides an additional 6168 kg (13,600 lb) of steel ballast for increased versatility.

Load Compensating Valves

Load compensating valves provide increased torque to the propel motors for working on grades and on tough underfoot conditions.

Quick Maneuverability

Maximum travel speed of 25.6 km/h (15.9 mph) provides quick maneuverability around the job site.

12-Ply Tires

12-ply tires are standard with the heavy weight option.
Heavy Weight Package
Provides maximum machine versatility and utilization, while enhancing productivity.
» Learn More


Large Engine Enclosure Pivots

Large engine enclosure pivots upward for access to engine, cooling package and filters.

Single-Point Access

Single-point access to all engine service points and filters is through the engine enclosure.

Rear Engine Access

Engine access at rear provides oneside, ground level, walk-up service.

Ensured Electrical System Integrity

Nylon braided wrap and all weather connectors ensure electrical system integrity.

Simplified System Diagnosis

Quick-connect hydraulic test ports simplify system diagnosis.

Remote Mounted Drains

Remote mounted drains for fuel, hydraulic and cooling systems allow collection of fluids.

Standard Oil Change

500 hour oil change interval is standard.
Serviceability
Easy, ground-level access provides convenient and quick service.
» Learn More


Optional Equipment

PS150C HW Optional Equipment

The Speedometer
Pressure Water Spray System
12-Ply or 14-Ply Tires
Radial Tires (7.50 x 15)
Heat Retention Shields (Tire Skirts)
11-Wheels Option
Roading Light Package
Rotating Operator's Station
Suspension Seat
Sun Canopy
Traction Control
Heavy Weight Option
Ballast Option
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com