Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
621H Wheel Tractor-Scraper
Overview
621H Wheel Tractor-Scraper
Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Specifications
The all new H Series operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and facilitate a reduction in operator fatigue.
Viewing Area
Designed for excellent all-around visibility and clear sight lines to the job site, the large viewing area offers exceptional visibility to the front of the machine as well as to the cutting edge. The air conditioning unit has been relocated to beneath the cab, allowing the operator enhanced visibility.
Operator’s Station
Ergonomically designed for all-day comfort, control and productivity. »Learn More
Spacious Cab
With a 21% larger cab, H Series scrapers offer a comfortable working space. The larger cab and wider door make getting in and out of the cab easier. The increased glass area enhances visibility around the machine.
Steering Column
The steering column and pedals have been relocated for more comfortable operation when the seat is angled during machine operation. The telescopic and tilt adjustable steering column maintains a comfortable driving position regardless of operator size.
Standard Comfort Features
The H Series cab is equipped with features designed to maintain operator comfort. Standard comfort features include: coat hook, lunchbox storage platform with strap, air conditioning, heat, and radio-ready.
Seat Options
H Series scrapers use the Cat Comfort Seat with additional travel to allow the operator to position themselves for optimal comfort and productivity. The seat rotates up to 30 degrees to the right for a more comfortable position during loading and 30 degrees to the left to make getting in and out of the cab easier.
For unparalleled ride comfort, H Series scrapers are equipped with the Cat Advanced Ride Management (ARM) seat suspension which uses an active suspension to dampen vibration and minimize end-of-stroke shock loads to the operator.
Integrated Technologies
The optional Sequence Assist, Load Assist, and Cat Grade Control automate many repetitive operator tasks.
T-Handle Implement Control Lever
The redesigned control lever puts all of the scraper functions in the palm of the operator’s hand. The low-effort lever and convenient push-button and thumb wheel controls are ergonomically placed for minimum arm movement.
Operator Comfort
High productivity from a comfortable, confident operator. »Learn More
ACERT Technology
The Cat® C13 ACERT™ engine continues the evolutionary, incremental improvements that provide breakthrough engine technology built on systems and components developed by Caterpillar with proven reliability. The engine is available with either U.S. EPA Tier 3/EU Stage IIIA equivalent emission configurations or U.S. EPA Tier 4 Interim/EU Stage IIIB certified emission configurations to meet the needs of contractors around the world.
Emissions
Machines equipped with engines meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards are equipped with a Cat Clean Emission Module to deliver the performance and efficiency that customers demand while meeting emission requirements. Machines equipped with the U.S. EPA Tier 3/EU Stage IIIA equivalent engines are equipped with a muffler in place of the Cat Clean Emission Module.
Cat Clean Emission Module (CEM)
CEM is an exhaust aftertreatment package consisting of a diesel particulate filter, and control systems. The CEM reduces particulate emissions using passive and active regeneration during normal engine operation.
Cat NOx Reduction System (NRS)
The Cat NOx Reduction System (NRS) captures and cools a small quantity of exhaust gas, then routes it into the combustion chamber where it drives down combustion temperatures and reduces NOx emissions.
Diesel Particulate Filter Regeneration
Regeneration is the removal of soot from the Diesel Particulate Filter (DPF). The Aftertreatment Regeneration Device (ARD) is used to regenerate the DPF. The DPF traps both particulates and ash, the ash is removed at regular service intervals.
Power Train – Engine
The Cat® C13 ACERT™ engine are built for power, reliability and efficiency. »Learn More
Electronic Transmission
The Cat eight-speed forward one-speed reverse Electronic Clutch Pressure Controlled (ECPC) transmission features enhanced shift control logic with anti-hunt shift strategy for speed continuity, and to ensure constant shift times.
Tractor gears 1-2 – converter drive for increased torque, gears 3-8 – direct-drive for drive train efficiency. Scraper gears use converter drive for more torque in the cut.
Transmission Hold maintains converter drive for maximum rimpull or holds current gear for best control.
Programmable Top Gear manually sets top gear available (3rd-8th) to match conditions or speed.
Neutral Coast Inhibitor prevents transmission shifts into neutral while moving.
Smooth Transmission Gear Shifting
The 621H features ECPC Shift Torque Management (STM), with improved Shift Control Logic (SCL) and Part Throttle Shifting (PTS). These features allow smoother shifting and greater acceleration on grades while torque is maintained through the shift changes. SCL also provides automatic shift selection that is more specific to the desired machine operation, and downshifts when needed for maximum acceleration when increased throttle is applied. PTS allows shifting at lower speeds during part throttle operation, resulting in improved part throttle fuel economy, quieter machine operation, and better maneuvering in reduced speed operating conditions.
Brake Performance
The 621H uses hydraulically-actuated wet disc brakes for exceptional brake performance. The standard Cat Engine Brake reduces brake wear and enhances machine control.
Power Train – Transmission
More power to the ground for greater productivity. »Learn More
Cushion Hitch
Electronically actuated with parallelogram-type linkage for exceptional strength, with two nitrogen accumulators (4) using free-floating pistons (8) to deliver a smooth ride for enhanced operator comfort and machine durability.
leveling valve (7) applies pressure via an orifice (5) to automatically center the piston in load cylinder (1)
steel castings are used to eliminate many welded joints and increase strength
double-kingbolt design (2, 3) withstands high external forces, simplifies installation and removal
Lockout Switch
An operator-selectable lockout switch, located on the joystick, locks the cushion hitch down for improved control of the cutting edge during loading and dumping.
Nitrogen Accumulator
Vertically mounted hydraulic cylinder transfers road shocks to nitrogen accumulators. Nitrogen accumulator absorbs and dampens road shocks, thus preventing the loads from being transmitted to the hitch components or to the operator.
Non-Metallic Fenders and Fuel Tank
The new fuel tank is made of recyclable roto-milled polyethylene and keeps the fuel cleaner with controlled filtration and cleanout access ports. The new capacity of the new fuel tank has been increased, providing operators with 10 plus hour shifts depending on engine load factors.
The new tractor fenders are made of the same highly durable, roto-milled polyethylene. The non-metallic fenders prevent material buildup when operating in sticky materials.
Structures
Superior design and construction delivers long term durability. »Learn More
Redesigned Bowl
The 621H uses a new bowl design than enhances productivity through a 9% increase in bowl capacity over previous models. The low profile design offers low resistance to incoming materials, while cellular constructions adds strength and dent resistance to the bowl sides and floor.
Hydraulic Lines Protection
Hydraulic lines durability is increased by routing them through the bowl sidewalls where they are protected from damage on the job site.
Ejection System
The powerful ejection system provides constant spreading control while minimizing carryback material. An overflow guard on the ejector helps retain material and keep it from spilling over onto the rear of the scraper.
Cutting Edges and Cat Ground Engaging Tools (GET)
A variety of Ground Engaging Tools (G.E.T.) options are available to optimize the machine for different material types and loading conditions. GET options include standard, serrated, and abrasion resistant material (ARM). Most are reversible to provide long life and reduced operating costs.
Scraper Bowl
Caterpillar designed and built for rugged performance and reliability. »Learn More
Push-Loading
To achieve maximum productivity, the 621H should be push-loaded with a D8- or D9-size Track-Type Tractor.
Push-Pull
The push-pull arrangement is recommended for applications that require a large amount of material to be moved very quickly at low cost per bank cubic meter (bank cubic yard). The push-pull arrangement concentrates the combined power of two machines onto one cutting edge. Push-pull scrapers work in pairs where the lead scraper is pushed through the cut by the trailing scraper. When the lead scraper is fully loaded, the trailing scraper lowers its bowl and is pulled through the cut by the lead scraper. The result is a self-loading system.
The push-pull arrangement features a hydraulically-actuated bail and cushioned plate, which are bolted to the front of the tractor, and a hook that is attached to the rear of the scraper. Working together, push-pull scrapers can provide the lowest cost per meter (yard) for many applications.
As a single-engine machine, the 621H push-pull arrangement is recommended for easy loading application with well maintained haul roads and grades of +5% or less.
Loading Options
Flexible loading options to adapt to changing job site conditions. »Learn More
Sequence Assist
Sequence Assist uses integrated software and position-sensing cylinders to automate many of the tasks an operator performs when loading, hauling and dumping. The operator simply sets preferences for bowl and apron height and subsequently pushes a button to ready the machine for loading, then hauling, then dumping, and then the return to cut. The system automatically sets the cushion hitch, bowl height, apron, and ejector. Sequence Assist comes with a convenient load counter for tracking material moved.
With Sequence Assist, up to 14 individual implement and machine commands are replaced by four touches of a button, allowing the operator additional time to prepare for the loading cycle and observation of the job site.
Load Assist
Load Assist builds on Sequence Assist by loading the bowl with the push of a button. As the machine enters the cut, the operator can activate Load Assist so the system takes over control of the cutting edge height, limiting tire spin based on integrated sensors and GPS technology to ensure consistent and full bowl loads. The operator is responsible only for the throttle, steering, and operating the apron. Load Assist helps make inexperienced operators productive very quickly.
Cat Grade Control
Cat Grade Control is an automatic system that helps you control costs by moving the maximum amount of material with the prime earthmover which often provides the lowest cost per unit of material moved. Using satellite positioning technology, the automatic system ensures cut protection by limiting how deep the scraper will dig. The optional system is available from the factory and fully integrated into the machine and works seamlessly with Sequence Assist and Load Assist.
Additional benefits of Cat Grade Control include putting the site plan in front of the operator for increased efficiency and elimination of rework and using the scraper for site mapping.
Work Area Vision System (WAVS)
Cameras on the machine provide views of the cutting edge, right side and rear. The system enhances safety and provides a new way to see the cutting edge during loading and to see to the rear of the machine when performing push-load or push-pull work with another scraper.
Integrated Technologies
Technology options to improve operator comfort and increase productivity. »Learn More
Selection
Make comparisons of the machines you are considering before you buy. Your Cat® dealer can help.
Purchase
Consider the resale value, compare productivity and day-to-day operating costs and fuel consumption.
Operation
For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and trained staff.
Maintenance
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Technical Analysis help you avoid unscheduled repairs.
Replacement
Repair or rebuild? Your Cat dealer can help you evaluate the costs so you can make the right choice.
Product Support
Your local Cat dealership will be with you every step of the way with its unsurpassed worldwide parts support, trained technicians and customer support agreements.
cat.com
For more complete information on Cat products, dealer services and industry solutions, visit us on the web at www.cat.com
Complete Customer Support
Cat® dealer services help you operate longer with lower costs. »Learn More
Powered Access Ladder
A new powered access system option significantly reduces the effort required to climb into the cab. The system is a solid, stable angled ladder that folds out from underneath the cab. It is activated from a keypad located behind a service door at ground level. Controls are also located in the cab on a keypad.
The ladder provides a rigid and angled base of support for easier climbing and descent. For added safety, the steps are illuminated by LED lights.
An actuator under the cab operates the step. When not in use, the ladder retracts under the cab. An audible alarm sounds if the machine moves while the ladder is down. If power fails on the machine, the operator can raise or lower the steps manually using a lever inside the cab or outside next to the ladder’s top step.
Access and Egress
Handrails and grab irons are provided for safe and secure entrance and exit of the cab as well as for performing daily maintenance.
Work Area Vision System (WAVS)
Cameras on the machine provide views of the cutting edge, right side and rear. The system enhances safety and provides a new way to see the cutting edge during loading and to see to the rear of the machine when performing push-load or push-pull work with another scraper.
Safety
Safety is an integral part of all machine and system designs. »Learn More