299D Compact Track Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Overview

299D Compact Track Loader

Fully suspended, steel embedded rubber track undercarriage provides a smooth ride, better load retention and greater productivity. Spacious, sealed and pressurized cab, low ground pressure, highly durable components and excellent drawbar performance help you get more done and increase your bottom line.
Specifications

Engine

Engine Model
Cat® C3.8 (turbocharged)
Cat® C3.8 (turbocharged)
Net Power
95 hp
71 kW
Gross Power
98 hp
73 kW
Benefits & Features
Operator Station
Superior comfort to keep you productive throughout the work day.
» Learn More


Steel Embedded Rubber Track Undercarriage
Industry-first suspended undercarriage for versatility, durability, and comfort
» Learn More


Vertical Lift Linkage
Built for tough working conditions.
» Learn More


Specifications

Engine

Engine Model
Cat® C3.8 (turbocharged)
Cat® C3.8 (turbocharged)
Net Power
95 hp
71 kW
Gross Power
98 hp
73 kW
Gross Power SAE J1995
98 hp
73 kW
Net Power SAE 1349
95 hp
71 kW
Displacement
232 in3
3.8 L
Bore
3.9 in
100 mm
Stroke
4.7 in
120 mm

Weights

Operating Weight
10898 lb
4943 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
4250 lb
1928 kg
Rated Operating Capacities: 35% Tipping Load
2975 lb
1350 kg
Ground Contact Area
2463 in2
1.59 m2
Ground Pressure
4.4 psi
30.5 kPa
Tipping Load
8500 lb
3855 kg
Breakout Force, Tilt Cylinder
7381 lb
3348 kg
Breakout Force, Lift Cylinder
6100 lb
2767 kg
Rated Operating Capacity with Optional Counterweight
4500 lb
2041 kg

Dimensions

Length of Track on Ground
69.6 in
1767 mm
Overall Length of Track
89.4 in
2270 mm
Length w/Bucket on Ground
151.6 in
3850 mm
Length w/o Bucket
123.5 in
3138 mm
Height to Top of Cab
82.8 in
2104 mm
Vehicle Width
78 in
1981 mm
Max. Overall Height
159.4 in
4048 mm
Bucket Pin Height at Max. Lift
126.6 in
3217 mm
Bucket Pin Height at Carry Pos.
7.7 in
195 mm
Reach at Max. Lift/Dump
31 in
787 mm
Clearance at Max. Lift/Dump
95.2 in
2418 mm
Ground Clearance
9.1 in
231 mm
Departure Angle
39°
39°
Maximum Dump Angle
52°
52°
Turn Radius from Ctr - Rear
72.8 in
1849 mm
Turn Radius from Ctr - Coupler
60.4 in
1535 mm
Turn Radius from Ctr - Bucket
92.4 in
2347 mm
Max. Reach w/Arms Parallel
50.7 in
1288 mm
Rack Back Angle at Max Height
83°
83°
Bucket Pin Reach at Max Lift
16.1 in
410 mm

Hydraulic System

Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
23 gal/min
86.4 L/min
Hydraulic Power
44 hp
33 kW
Hydraulic Flow
High Flow XPS
High Flow XPS
Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Max. Loader Hydraulic Flow
32 gal/min
120 L/min
Hydraulic Power (calculated)
76 hp
57 kW

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
5 mph
8.1 km/h
Travel Speed Reverse
5 mph
8.1 km/h
Travel Speed Reverse - 2-Speed
8.5 mph
13.6 km/h
Travel Speed Forward - 2-Speed
8.5 mph
13.6 km/h

Service Refill Capacities

Cooling System
3.7 gal
14 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
30.8 gal
117 L
Hydraulic System
16 gal
61 L
Hydraulic Tank
10.3 gal
39 L

Benefits & Features

Sealed and Pressurized Cab

Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low. Operators spend long hours in the machine. The new sealed and pressurized cab keeps dust out and clean air in for greater operator comfort. Reduced sound levels within the cab also help reduce fatigue.

Seat Mounted Joystick Controls

Ergonomic, seat mounted joystick controls enable a wide range of comfortable operating positions for operators of any size. The seat and controls are independently adjustable to meet the specific needs of the operator.

Air Ride Seat Available

An air ride seat provides an unparalleled level of comfort in a compact track loader.

Advanced Machine Information and Control System

The optional Advanced Machine Information and Control System (AMICS) provides easy to read analog gauges for hydraulic oil and engine coolant temperature. The electronic display provides additional operating information such as engine speed, job clock and diagnostic service codes. Selectable Work Speed Control and Selectable Implement Control allow the operator to dial in his machine to maximize production.

Additional Features for Maximum Comfort

  • Easy to read instrument panels
  • Optional air conditioner and heater for greater comfort in extreme conditions
  • Optional Selectable Pattern Control which allows the operator to select the control pattern they are most familiar with for greater productivity.

Operator Station
Superior comfort to keep you productive throughout the work day.
» Learn More


Low Ground Pressure

Caterpillar introduces the industry’s first fully suspended undercarriage for a Compact Track Loader. The heavy-duty torsion axles suspend the CTL undercarriage and can move independently relative to the machine and each other. These axles absorb most of the shock to the undercarriage, machine and operator, especially over rough terrain. This means smooth travel, even at high speeds, as well as better load retention and greater productivity. The tread design ensures a smooth ride and a great combination of traction and flotation. The ground pressure on the 272D is 30.5 kPa (4.4 psi).

Durable Design

The CTL undercarriage system features highly durable and easily maintained components. Steel imbeds provide a rigid support for the entire width of the track and provide excellent durability in a wide variety of applications. Continuously wound cables hold these imbeds in place and provide tensile strength, ensuring the track does not stretch. Following the same philosophy as Caterpillar Track-Type Tractors, the elevated external positive drive system keeps drive components away from ground debris. Planetary final drive motors improve torque and drawbar performance, delivering more power to the ground. Steel rollers with metal face seals provide maximum protection for wheel bearings resulting in long-term durability and reliability in even the toughest conditions. The simple recoil grease tensioning system allows quick track tension adjustment.
Steel Embedded Rubber Track Undercarriage
Industry-first suspended undercarriage for versatility, durability, and comfort
» Learn More


Vertical Lift Design

The 299D features the vertical lift design which provides extended reach and lift height for quick and easy truck loading and material placement. The lift height is 3217 mm (126.6 in) on the 299D.
Vertical Lift Linkage
Built for tough working conditions.
» Learn More


Engine

The high performance power train provides high engine horsepower and torque. The machine features the Cat C3.8 engine--a rugged, reliable engine that meets worldwide emissions requirements.

Hand and Foot Throttles

Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.

Electronic Torque Management

The Electronic Torque Management system maximizes power to the ground and prevents the engine from stalling in tough digging and dozing applications for maximum productivity. The system allows part throttle operation which provides smoother machine operation and reduces fuel consumption.

Selectable Work Speed Control

The optional Selectable Work Speed Control lets you select the ground speed that is best suited for the application. This feature is useful in operations such as trenching and cold planing that require precise machine control at relatively slow and constant speeds.
Power Train
Aggressive performance with fuel efficiency.
» Learn More


Hydraulic System

Maximum power and reliability are built into the Cat Compact Track Loader hydraulic system. In addition to providing power to the tracks, this system also powers the loader lift and tilt functions, powers the auxiliary circuit to drive work tools and drives the engine cooling fan. The hydraulic system features increased lift and tilt breakout forces allowing you to move more material and get more done. The continuous demand fan provides improved fuel efficiency, increased horsepower, reduced sound levels and improved cold weather performance. Cat ToughGuard™ hoses increase reliability and durability. High capacity hydraulic tank and side-byside cooling package keep components cool for maximum durability.

High Flow XPS

High flow XPS hydraulic system is available for greater machine versatility. Maximum performance can be maintained regardless of the work tool speed or conditions with this load sensing, pressure compensating system. Caterpillar cooling systems are sized to allow the operator to continuously power high flow work tools in conditions that cause competitive machines to overheat.

Selectable Implement Control

The Selectable Implement Control option with three levels of control gives the operator the ability to adjust the responsiveness and speed of the lift and tilt functions for more precise implement control.

Standard Two Speed

Two speed, offered as standard equipment, increases top speed up to 13.6 km/h (8.5 mph) allowing you to finish jobs faster.
Hydraulics
Exceptional lift, breakout and power to meet your needs.
» Learn More


The Right Tool for the Job

Designed and built for optimum performance and durability, Cat Work Tools deliver high productivity in a variety of applications to maximize versatility:
  • Augers
  • Backhoes
  • Blades (angle, dozer)
  • Buckets (general purpose, high capacity, dirt, utility, light material, multi purpose, industrial grapple, utility grapple)
  • Brooms (angle, pickup, utility)
  • Brushcutters
  • Cold Planers
  • Forks (pallet, industrial grapple, utility grapple, utility)
  • Hydraulic Hammers
  • Landscape Tillers
  • Landscape Rakes
  • Material Handling Arm
  • Mulcher
  • Power Box Rakes
  • Shear
  • Snow Blowers
  • Stump Grinders
  • Trenchers
  • Vibratory Compactors
  • Wheel Saws

Quick Couplers

Work tools can be changed quickly and easily with the Cat Compact Track Loader’s quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.

AccuGrade™ Grade Control System for Skid Steer, Multi Terrain and Compact Track Loaders

Common to AccuGrade systems for Track-Type Tractors and Motor Graders, this deeply integrated solution automates the machine’s electrohydraulic controls to achieve a consistent grade across the work site, improve accuracy and increase productivity, ultimately lowering operating and material costs.
Work Tools
Do more jobs with one machine using Cat Work Tools.
» Learn More


Easy Maintenance

Convenient service features make maintenance easy, reducing your downtime:
  • Rear door opens 90 degrees for easy access to both sides of the engine.
  • Cab tilts rearward for easy access to all hydraulic pumps, motors, valves, lines and hydraulic tank.
  • Daily maintenance points are easily accessible.
  • Wires are color coded and numbered for easy identification.
  • SOS oil sampling valves are standard to allow regular monitoring of the hydraulic oil quality.

Serviceability
Simplified service and maintenance save you time and money.
» Learn More


Dealer Services

Your Cat dealer is ready to assist you with your purchase decision and everything after. Make detailed comparisons of the machines you are considering before you buy – with estimates of component life, preventative maintenance and the true cost of production. Flexible financing packages are available to meet your needs. Repair option programs guarantee the cost of repairs up front. Your Cat dealer can evaluate the cost involved in repairing, rebuilding and replacing your machine so you can make the right choice. Nearly all parts available at the dealer parts counter to lower your machine downtime. Operator training can improve your operator’s techniques and boost your profits.
Customer Support
Unmatched support makes the difference.
» Learn More


Standard / Optional Equip.

299D Standard Equipment

ELECTRICAL
12 volt Electrical System
100 ampere Alternator
Automatic Glow Plug Activation
Ignition Key Start/Stop Switch
Lights: Gauge backlighting, two rear tail lights, two rear halogen working lights, two adjustable front halogen lights, dome light
Backup Alarm
Heavy Duty Battery, 1,000 CCA
OPERATOR ENVIRONMENT
Gauges: Fuel level, hour meter
Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Parking Brake Engaged
Vinyl seat, mechanical suspension
Fold-in Ergonomic Contoured Armrest
Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
ROPS Cab, Open, Tilt Up
FOPS, Level I
Top and Rear Windows
Headliner, Deluxe
Floor Mat
Interior Rear View Mirror
12 volt Electric Socket
Horn
Hand (Dial) and Foot Throttle, Electronic with Decel Feature
POWER TRAIN
Cat C3.8 Turbo, Tier 4 Interim (Stage IIIB) Certified Engine
Air Cleaner, Dual Element, Radial Seal
SOSSM Sampling Valve, Hydraulic Oil
Filters, Cartridge-type, Hydraulic
Filters, Cartridge-type, Fuel and Water Separator
Radiator/Hydraulic Oil Cooler (side-by-side)
Spring Applied, Hydraulically Released, Wet Multi Disc Parking Brake
Hydrostatic Transmission, Two Speed Travel
Suspension - Independent Torsion Axles (4)
OTHER
Suspension, Torsion Axles
Engine Enclosure, Lockable
Extended Life Antifreeze, -37° C (-34° F)
Machine Tie Down Points (4)
Support, Lift Arm
Hydraulic Oil Level Sight Gauge
Radiator Coolant Level Sight Gauge
Radiator, Expansion Bottle
Cat ToughGuard™ Hose
Auxiliary, Hydraulics, Continuous Flow
Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
Electrical Outlet, Beacon
Belly Pan Cleanout
Variable Speed Demand Fan
MANDATORY EQUIPMENT
Hydraulics, Standard or High Flow XPS
Quick Coupler, Mechanical or Hydraulic
Seat Belt, 50 mm (2 in) or 75 mm (3 in)
Comfort Package (must select one of the following):
• Open ROPS (C1): Radio Ready, Suspension Seat (no heater or door)
• Enclosed ROPS with Heat (C2): Cup Holder, Radio Ready, Seat (choice of Suspension or Air Ride), Heater and Defroster, Side Windows, Door (either Glass or Polycarbonate)
• Enclosed ROPS with A/C (C3): Features of C2 Package plus Air Conditioner
Performance Package (must select one of the following):
• H1: Standard Flow
• H2: Standard Flow, Dual Direction Electronic Self Level (raise and lower), Electronic Snubbing (lift)
• H3: High Flow XPS, Dual Direction Electronic Self Level (raise and lower), Electronic Snubbing (lift)
Undercarriage:
Steel Imbed Rubber Track - 400 mm (15.7 in) with Triple Flange Idlers (front and rear), Suspension - 4 Independent Torsion Axles
Steel Imbed Rubber Track - 450 mm (17.7 in) with Dual Flange Front Idler and Single Flange Rear Idler, Suspension - 4 Independent Torsion Axles

299D Optional Equipment

Counterweight
Beacon, Rotating
Engine Block Heater--120V
Oil, Hydraulic, Cold Operation
Heavy Duty Battery, 1,000 CCA
Paint, Custom
AM/FM/Weather Band Receiver with CD Player and Auxiliary Input Jack
Ride Control
Advanced Machine Information and Control System (AMICS)
Work Tool Return to Dig and Work Tool Positioner
  
  
Angle Blades - Compact Products
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.


Angle Brooms
Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.


Augers
Designed to drill holes for footings, fencing, signs and trees.


Backhoe
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.


Brushcutters
High strength, high speed cutting blades efficiently cut brush and dense overgrowth for easy removal.


Cold Planers
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.


Dirt Buckets
Designed for light duty earth excavation.


Dozer Blades
Designed for rough and finish grading in dirt and gravel, and light dozing.


General Purpose Buckets
Used to dig, load, carry, level, dump and grade in a variety of applications.


Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators


Industrial Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.


Industrial Grapple Forks
Designed to handle a wide array of materials in tough operating conditions.


Industrial Grapple Rakes
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.


Landscape Rakes
For scarifying the soil and collecting debris for easy removal.


Landscape Tillers
Hardened tines break up and mix soil in a variety of applications.


Light Material Buckets
Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed, snow.


Material Handling Arms - Compact Products
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.


Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.


Mulchers
High-performance cutting and mulching of vegetation and overgrowth.


Multi-Purpose Buckets
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.


Pallet Forks
For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.


Pickup Brooms
Collect dirt and debris from a variety of surfaces.


Power Box Rakes
Designed for clearing and preparing soil in landscape finishing applications.


Sectional Snow Push
Unique design efficiently removes snow minimizing passes and reducing salt build up.


Snow Blower
Designed for removing snow from streets, parking lots, driveways and sidewalks.


Stump Grinder
Designed to remove stumps in residential, commercial and agricultural settings.


Trencher
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.


Utility Brooms
Sweep and collect light debris on smooth surfaces in forward or reverse travel.


Utility Buckets
Designed to handle a variety of low density materials.


Utility Forks
Designed to handle a wide array of materials in a variety of operating conditions.


Utility Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.


Utility Grapple Forks
Designed to handle a wide variety of materials in a variety of operating conditions.


Vibratory Drum Compactors
Vibratory action and dynamic force provides excellent compaction in a compact size.


Wheel Saw
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com