An industry-first sealed and pressurized cab, increased rated operating capacity, higher horsepower and superior performance help you get more done and increase your bottom line.
272D XHP Skid Steer Loader
In an industry-first the 272D XHP Skid Steer Loader has a sealed and pressurized cab, increased rated operating capacity, higher horsepower and superior performance help you get more done and increase your bottom line.
An industry-first sealed and pressurized cab, increased rated operating capacity, higher horsepower and superior performance help you get more done and increase your bottom line.
Specifications
Aggressive performance with fuel efficiency. »Learn More
Specifications
Engine
Engine Model
Cat® C3.8 (turbocharged)
Cat® C3.8 (turbocharged)
Net Flywheel Power
106 hp
79 kW
Gross Power
110 hp
82 kW
Gross Power SAE J1995
110 hp
82 kW
Net Power SAE 1349
106 hp
79 kW
Displacement
232 in3
3.8 L
Stroke
4.7 in
120 mm
Bore
3.9 in
100 mm
Weights
Operating Weight
9304 lb
4220 kg
Operating Specifications
Rated Operating Capacity
3600 lb
1633 kg
Tipping Load
7200 lb
3266 kg
Breakout Force, Tilt Cylinder
7308 lb
3315 kg
Breakout Force, Lift Cylinder
6100 lb
2767 kg
Dimensions
Wheelbase
54.6 in
1386 mm
Length w/Bucket on Ground
150.8 in
3831 mm
Length w/o Bucket
122.8 in
3119 mm
Height to Top of Cab
84.3 in
2142 mm
Vehicle Width over Tires
76 in
1930 mm
Max Overall Height
160.9 in
4086 mm
Bucket Pin Height at Max Lift
128.1 in
3255 mm
Bucket Pin Height at Carry Pos.
7.9 in
200 mm
Reach at Max Lift and Dump
29.4 in
747 mm
Clearance at Max Lift and Dump
96.7 in
2456 mm
Ground Clearance
10.4 in
263 mm
Departure Angle
27°
27°
Bumper Overhang - Rear Axle
42.7 in
1084 mm
Maximum Dump Angle
52°
52°
Turn Radius from Ctr - Rear
73.8 in
1874 mm
Turn Radius from Ctr - Coupler
58.9 in
1496 mm
Turn Radius from Ctr - Bucket
91 in
2310 mm
Max. Reach w/Arms-Parallel
49.2 in
1249 mm
Rack Back Angle at Max Height
83°
83°
Bucket Pin Reach at Max Lift
14.6 in
371 mm
Hydraulic System
Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Max. Loader Hydraulic Flow
40 gal/min
150 L/min
Hydraulic Power
44 hp
33 kW
Hydraulic Power
94 hp
70 kW
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
23 gal/min
86.4 L/min
Hydraulic Flow
XHP
XHP
Cab
ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II
Power Train
Travel Speed Forward
7.2 mph
11.6 km/h
Travel Speed Reverse
7.2 mph
11.6 km/h
Travel Speed Forward - 2-Speed Option
10.3 mph
16.6 km/h
Travel Speed Reverse - 2-Speed Option
10.3 mph
16.6 km/h
Service Refill Capacities
Chain box, each side
2.3 gal
8.6 L
Cooling System
3.7 gal
14 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
30.8 gal
117 L
Hydraulic System
16 gal
61 L
Hydraulic Tank
10.3 gal
39 L
Benefits & Features
Sealed and Pressurized Cab
Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low.
Operators spend long hours in the machine. The new sealed and pressurized cab keeps dust out and clean air in for greater operator comfort. Reduced sound levels within the cab also help reduce fatigue.
Seat Mounted Joystick Controls
Ergonomic, seat mounted joystick controls enable a wide range of comfortable operating positions for operators of any size. The seat and controls are independently adjustable to meet the specific needs of the operator.
Air Ride Seat
An air ride seat provides an unparalleled level of comfort in a skid steer loader.
Advanced Machine Information and Control System
The Advanced Machine Information and Control System provides easy to read and understand information regarding hydraulic oil and engine coolant temperature, engine speed, Selectable Work Speed Control and Selectable Implement Control. It also includes a service mode for checking service codes and status of components.
Additional Features for Maximum Comfort
Easy to read instrument panels
Air conditioner and heater provides greater comfort in extreme conditions
Selectable Pattern Control which allows the operator to select the control pattern they are most familiar with for greater productivity.
Operator Station
Superior comfort to keep you productive throughout the work day. »Learn More
Vertical Lift Design
The 272D XHP features a vertical lift design, providing extended reach and lift height for quick and easy truck loading.
The high performance power train provides high engine horsepower and torque. The machine features the Cat C3.8 engine--a rugged, reliable engine that meets worldwide emissions requirements.
Hand and Foot Throttles
Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.
Electronic Torque Management
The Electronic Torque Management system maximizes power to the ground and prevents the engine from stalling in tough digging and dozing applications for maximum productivity. The system allows part throttle operation which provides smoother machine operation and reduces fuel consumption.
Power Train
Aggressive performance with fuel efficiency. »Learn More
XHP Hydraulic System
The XHP hydraulic system provides high flow and high pressure that delivers industry leading hydraulic horsepower to run even the most power hungry work tools.
Selectable Implement Control
The Selectable Implement Control option with three levels of control gives the operator the ability to adjust the responsiveness of the lift and tilt functions for more precise implement control.
Speed Sensitive Ride Control
The Speed Sensitive Ride Control system delivers a smoother ride on uneven terrain for superior comfort. It allows for both higher speed operation and better material retention for increased productivity.
Hydraulics
Exceptional lift, breakout and power to meet your needs. »Learn More
The Right Tool for the Job
Designed and built for optimum performance and durability, Cat Work Tools deliver high productivity in a variety of applications to maximize versatility:
Augers
Backhoes
Blades (angle, dozer)
Buckets (general purpose, high capacity, dirt, utility, light material, multi purpose, industrial grapple, utility grapple)
Work tools can be changed quickly and easily with the Cat Skid Steer Loader’s quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.
AccuGrade™ Grade Control System for Skid Steer, Multi Terrain and Compact Track Loaders
Common to AccuGrade systems for Track-Type Tractors and Motor Graders, this deeply integrated solution automates the machine's electrohydraulic controls to achieve a consistent grade across the work site, improve accuracy and increase productivity, ultimately lowering operating and material costs.
Work Tools
Do more jobs with one machine with Cat Work Tools. »Learn More
Easy Maintenance
Convenient service features make maintenance easy, reducing your downtime:
Rear door opens 90 degrees for easy access to both sides of the engine.
Cab tilts rearward for easy access to all hydraulic pumps, motors, valves, lines and hydraulic tank.
Daily maintenance points are easily accessible.
Wires are color coded and numbered for easy identification.
SOS oil sampling valves are standard to allow regular monitoring of the engine and hydraulic oil quality.
Serviceability
Simplified service and maintenance save you time and money. »Learn More
Dealer Services
Your Cat dealer is ready to assist you with your purchase decision and everything after. Make detailed comparisons of the machines you are considering before you buy – with estimates of component life, preventative maintenance and the true cost of production. Flexible financing packages are available to meet your needs. Repair option programs guarantee the cost of repairs up front. Your Cat dealer can evaluate the cost involved in repairing, rebuilding and replacing your machine so you can make the right choice.
Nearly all parts available at the dealer parts counter to lower your machine downtime.
Operator training can improve your operator’s techniques and boost your profits.
Customer Support
Unmatched support makes the difference. »Learn More
Standard / Optional Equip.
272D XHP Standard Equipment
ELECTRICAL
12 volt Electrical System
100 ampere Alternator
Ignition Key Start/Stop Switch
Lights: Gauge backlighting, two rear tail lights, two rear halogen working lights, two adjustable front halogen lights, dome light.
Backup Alarm
Heavy Duty Battery, 1,000 CCA
OPERATOR ENVIRONMENT
Gauges: Fuel level, hour meter
Operator Warning System Indicators: Air filter restriction, alternator output, armrest raised/operator out of seat, engine coolant temperature, engine oil pressure, glow plug activation, hydraulic filter restriction, hydraulic oil temperature, parking brake engaged.
Cloth Seat, Air Suspension
Fold-in Ergonomic Contoured Armrest
Control Interlock System, when operator leaves seat or armrest raised: Hydraulic system disables, hydrostatic transmission disables, parking brake engages.
ROPS Cab, Enclosed, Tilt Up
FOPS, Level I
Top, Rear and Side Windows
Headliner, Deluxe
Floor Mat
Interior Rear View Mirror
12 volt Electric Socket
Horn
Hand (Dial) and Foot Throttle, Electronic with Decel Feature
Advanced Machine Information and Control System (AMICS)
Spring Applied, Hydraulically Released, Parking Brake
Hydrostatic Transmission, 2 Speed (standard)
Four Wheel Chain Drive, 14 x 17.5 Tires
OTHER
Engine Enclosure, Lockable
Extended Life Antifreeze, -37° C (-34° F)
Machine Tie Down Points (4)
Support, Lift Arm
Hydraulic Oil Level Sight Gauge
Radiator, Coolant Level Sight Gauge
Radiator, Expansion Bottle
Cat ToughGuard™ Hose
Auxiliary, Hydraulics, Continuous Flow
Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
Electrical Outlet, Beacon
Belly Pan Cleanout
Counterweights
Variable Speed Demand Fan
MANDATORY EQUIPMENT
Quick Coupler, Mechanical or Hydraulic
Seat Belt, 50 mm (2 in) or 75 mm (3 in)
Comfort Package:
• Enclosed ROPS with Heat (C3): Cup Holder, Radio Ready, Air Ride Seat, Air Conditioner with Heater and Defroster, Side Windows, Door (Glass or Polycarbonate)
Performance Package:
• H3: XHP Hydraulics, Dual Direction Electronic Self Level (raise and lower), Work Tool Return to Dig, Work Tool Positioner, Electronic Snubbing (lift)
272D XHP Optional Equipment
Beacon, Rotating
Engine Block Heater--120V
Oil, Hydraulic, Cold Operation
Paint, Custom
AM/FM/Weather Band Receiver with CD Player and Auxiliary Input Jack
Angle Blades - Compact Products
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.
Angle Brooms
Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.
Augers
Designed to drill holes for footings, fencing, signs and trees.
Backhoe
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.
Brushcutters
High strength, high speed cutting blades efficiently cut brush and dense overgrowth for easy removal.
Cold Planers
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Dirt Buckets
Designed for light duty earth excavation.
Dozer Blades
Designed for rough and finish grading in dirt and gravel, and light dozing.
General Purpose Buckets
Used to dig, load, carry, level, dump and grade in a variety of applications.
Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators
Industrial Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.
Industrial Grapple Forks
Designed to handle a wide array of materials in tough operating conditions.
Industrial Grapple Rakes
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Landscape Rakes
For scarifying the soil and collecting debris for easy removal.
Landscape Tillers
Hardened tines break up and mix soil in a variety of applications.
Light Material Buckets
Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed, snow.
Material Handling Arms - Compact Products
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.
Mulchers
High-performance cutting and mulching of vegetation and overgrowth.
Multi-Purpose Buckets
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Pallet Forks
For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.
Pickup Brooms
Collect dirt and debris from a variety of surfaces.
Power Box Rakes
Designed for clearing and preparing soil in landscape finishing applications.
Sectional Snow Push
Unique design efficiently removes snow minimizing passes and reducing salt build up.
Snow Blower
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Stump Grinder
Designed to remove stumps in residential, commercial and agricultural settings.
Trencher
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.
Utility Brooms
Sweep and collect light debris on smooth surfaces in forward or reverse travel.
Utility Buckets
Designed to handle a variety of low density materials.
Utility Forks
Designed to handle a wide array of materials in a variety of operating conditions.
Utility Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.
Utility Grapple Forks
Designed to handle a wide variety of materials in a variety of operating conditions.
Vibratory Drum Compactors
Vibratory action and dynamic force provides excellent compaction in a compact size.
Wheel Saw
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.