277C Series 2 Multi Terrain Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

277C Series 2 Multi Terrain Loader

An industry-first sealed and pressurized cab, low ground pressure, increased rated operating capacity, higher horsepower and superior performance help you get more done and increase your bottom line.
Specifications

Engine

Engine Model
Cat® C3.4 DIT
Cat® C3.4 DIT
Net Power
73 hp
54 kW
Gross Power
74 hp
55 kW
Benefits & Features
Operator Station
Superior comfort to keep you productive throughout the work day.
» Learn More


Rubber Track Undercarriage
Unique undercarriage delivers low ground pressure, stability and superior suspension.
» Learn More


Radial Lift Linkage
Built for tough working conditions.
» Learn More


Specifications

Engine

Engine Model
Cat® C3.4 DIT
Cat® C3.4 DIT
Net Power
73 hp
54 kW
Gross Power
74 hp
55 kW
Net Power SAE 1349
73 hp
54 kW
Displacement
201 in3
3.3 L
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm

Weights

Operating Weight
9495 lb
4307 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
3200 lb
1451 kg
Rated Operating Capacities: 35% Tipping Load
2337 lb
1060 kg
Ground Contact Area
2542 in2
1.64 m2
Ground Pressure
3.7 psi
25.5 kPa
Tipping Load
6675 lb
3028 kg
Breakout Force, Tilt Cylinder
7308 lb
3315 kg
Rated Operating Capacity with Optional Counterweight
3571 lb
1620 kg

Dimensions

Length of Track on Ground
71.2 in
1808 mm
Overall Length of Track
90 in.
2286 mm
Length w/Bucket on Ground
145.4 in
3692 mm
Length w/o Bucket
117.2 in
2974 mm
Height to Top of Cab
83.2 in
2115 mm
Vehicle Width
78 in
1981 mm
Max. Overall Height
157.4 in
3998 mm
Bucket Pin Height at Max. Lift
122.9 in
3122 mm
Bucket Pin Height at Carry Pos.
7.9 in
200 mm
Reach at Max. Lift/Dump
24.3 in
618 mm
Clearance at Max. Lift/Dump
95.5 in
2425 mm
Ground Clearance
8.8 in
225 mm
Departure Angle
42°
42°
Maximum Dump Angle
40°
40°
Turn Radius from Ctr - Rear
64 in
1627 mm
Turn Radius from Ctr - Coupler
58.5 in
1487 mm
Turn Radius from Ctr - Bucket
91.7 in
2330 mm
Max. Reach w/Arms Parallel
55.4 in
1406 mm
Rack Back Angle at Max Height
85°
85°

Hydraulic System

Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Loader Hydraulic Flow
22 gal/min
84 L/min
Max. Loader Hydraulic Flow
33 gal/min
125 L/min
Hydraulic Power
42.8 hp
31.9 kW
Hydraulic Flow
High Flow XPS
High Flow XPS

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
5.6 mph
9 km/h
Travel Speed Reverse
5.6 mph
9 km/h
Travel Speed Reverse - 2-Speed Option
9.3 mph
14.9 km/h
Travel Speed Forward - 2-Speed Option
9.3 mph
14.9 km/h

Service Refill Capacities

Cooling System
3.7 gal
14 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
26 gal
98 L
Hydraulic System
15 gal
57 L
Hydraulic Tank
11 gal
42 L

Benefits & Features

Sealed and Pressurized Cab

Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low. Operators spend long hours in the machine. The new sealed and pressurized cab keeps dust out and clean air in for greater operator comfort. Reduced sound levels within the cab also help reduce fatigue.

Seat Mounted Joystick Controls

Ergonomic, seat mounted joystick controls enable a wide range of comfortable operating positions for operators of any size. The seat and controls are independently adjustable to meet the specific needs of the operator.

Air Ride Seat Available

An air ride seat provides an unparalleled level of comfort in a multi terrain loader.

Advanced Machine Information and Control System

The optional Advanced Machine Information and Control System provides easy to read and understand information regarding hydraulic oil and engine coolant temperature, engine speed, Selectable Work Speed Control and Selectable Implement Control. It also includes a service mode for checking service codes and status of components.

Additional Features for Maximum Comfort

  • Easy to read instrument panels
  • Optional air conditioner and heater provides greater comfort in extreme conditions
  • Optional Selectable Pattern Control which allows the operator to select the control pattern they are most familiar with for greater productivity.

Operator Station
Superior comfort to keep you productive throughout the work day.
» Learn More


Low Ground Pressure

Cat Multi Terrain Loaders feature a rugged, durable rubber track that is lightweight and pliable, yet reinforced with high tensile strength cords. The undercarriage provides low ground pressure, allowing the machine to operate over sensitive surfaces and in soft underfoot conditions. The elevated positive drive system keeps drive components away from ground debris. Heavy duty torsion axles suspend each side of the machine frame independently for a smoother ride over rough terrain. Components can be replaced as individual items wear, reducing owning and operating costs.

Dual Level Suspension Undercarriage

The standard dual level suspension undercarriage provides oscillating roller wheel assemblies that independently pivot to provide maximum track on the ground, better load retention, improved operator comfort and one of the smoothest rides in the industry.
Rubber Track Undercarriage
Unique undercarriage delivers low ground pressure, stability and superior suspension.
» Learn More


Radial Lift Design

The 277C Series 2 features a radial lift design, delivering excellent digging performance with superior performance.
Radial Lift Linkage
Built for tough working conditions.
» Learn More


Engine

The high performance power train provides high engine horsepower and torque. The machine features the Cat C3.4 DIT engine--a rugged, reliable engine that meets worldwide emissions requirements.

Hand and Foot Throttles

Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.

Electronic Torque Management

The Electronic Torque Management system maximizes power to the ground and prevents the engine from stalling in tough digging and dozing applications for maximum productivity. The system allows part throttle operation which provides smoother machine operation and reduces fuel consumption.
Power Train
Aggressive performance with fuel efficiency.
» Learn More


Hydraulic System

Maximum power and reliability are built into the Cat Multi Terrain Loader hydraulic system. In addition to providing power to the tracks, this system also provides the loader lift and tilt functions, powers the auxiliary circuit to drive work tools and drives the engine cooling fan. The hydraulic system features:
  • Increased lift and tilt breakout forces allowing you to move more material and get more done.
  • Continuous demand fan for improved fuel efficiency, increased horsepower, reduced sound levels and improved cold weather performance.
  • Cat ToughGuard™ hoses for increased reliability and durability.

High Flow XPS

High flow XPS hydraulic system offers both increased flow and increased pressure to maximize work tool performance.

Selectable Implement Control

The Selectable Implement Control option with three levels of control gives the operator the ability to adjust the responsiveness of the lift and tilt functions for more precise implement control.

Two Speed Option

Two speed option increases top travel speed to 14.9 kph (9.3 mph) so you can move around the jobsite faster.
Hydraulics
Exceptional lift, breakout and power to meet your needs.
» Learn More


The Right Tool for the Job

Designed and built for optimum performance and durability, Cat Work Tools deliver high productivity in a variety of applications to maximize versatility:
  • Augers
  • Backhoes
  • Blades (angle, dozer)
  • Buckets (general purpose, high capacity, dirt, utility, light material, multi purpose, industrial grapple, utility grapple)
  • Brooms (angle, pickup, utility)
  • Brushcutters
  • Cold Planers
  • Forks (pallet, industrial grapple, utility grapple, utility)
  • Hydraulic Hammers
  • Landscape Tillers
  • Landscape Rakes
  • Material Handling Arm
  • Mulcher
  • Power Box Rakes
  • Shear
  • Snow Blowers
  • Stump Grinders
  • Trenchers
  • Vibratory Compactors
  • Wheel Saws

Quick Couplers

Work tools can be changed quickly and easily with the Cat Multi Terrain Loader’s quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.

AccuGrade™ Grade Control System for Skid Steer, Multi Terrain and Compact Track Loaders

Common to AccuGrade systems for Track-Type Tractors and Motor Graders, this deeply integrated solution automates the machine's electrohydraulic controls to achieve a consistent grade across the work site, improve accuracy and increase productivity, ultimately lowering operating and material costs.
Work Tools
Do more jobs with one machine with Cat Work Tools.
» Learn More


Easy Maintenance

Convenient service features make maintenance easy, reducing your downtime:
  • Rear door opens 90 degrees for easy access to both sides of the engine.
  • Cab tilts rearward for easy access to all hydraulic pumps, motors, valves, lines and hydraulic tank.
  • Daily maintenance points are easily accessible.
  • Wires are color coded and numbered for easy identification.
  • SOS oil sampling valves are standard to allow regular monitoring of the engine and hydraulic oil quality.

Serviceability
Simplified service and maintenance save you time and money.
» Learn More


Dealer Services

Your Cat dealer is ready to assist you with your purchase decision and everything after. Make detailed comparisons of the machines you are considering before you buy – with estimates of component life, preventative maintenance and the true cost of production. Flexible financing packages are available to meet your needs. Repair option programs guarantee the cost of repairs up front. Your Cat dealer can evaluate the cost involved in repairing, rebuilding and replacing your machine so you can make the right choice. Nearly all parts available at the dealer parts counter to lower your machine downtime. Operator training can improve your operator’s techniques and boost your profits.
Customer Support
Unmatched support makes the difference.
» Learn More


Standard / Optional Equip.

277C Series 2 Standard Equipment

ELECTRICAL
12 volt Electrical System
90 ampere Alternator
Ignition Key Start/Stop Switch
Lights: Gauge backlighting, two rear tail lights, two rear halogen working lights, two adjustable front halogen lights, dome light.
Backup Alarm
Heavy Duty Battery, 880 CCA
OPERATOR ENVIRONMENT
Gauges: Fuel level, hour meter
Operator Warning System Indicators: Air filter restriction, alternator output, armrest raised/operator out of seat, engine coolant temperature, engine oil pressure, glow plug activation, hydraulic filter restriction, hydraulic oil temperature, parking brake engaged.
Vinyl seat
Fold-in Ergonomic Contoured Armrest
Control Interlock System, when operator leaves seat or armrest raised: Hydraulic system disables, hydrostatic transmission disables, parking brake engages.
ROPS Cab, Open, Tilt Up
FOPS, Level I
Top and Rear Windows
Headliner, Deluxe
Floor Mat
Interior Rear View Mirror
12 volt Electric Socket
Horn
POWER TRAIN
Cat C3.4 DIT Diesel Engine Meeting Tier 4 Interim/Stage IIIB Emission Requirements
Air Cleaner, Dual Element, Radial Seal
SOSSM Sampling Valves, Engine Oil and Hydraulic Oil
Filters, Spin-on, Hydraulic
Filters, Bayonet-type, Fuel and Water Separator
Tilt Up Radiator/Hydraulic Oil Cooler
Spring Applied, Hydraulically Released, Wet Multi Disc Parking Brake
Hydrostatic Transmission
OTHER
Engine Enclosure, Lockable
Extended Life Antifreeze, -37° C (-34° F)
Machine Tie Down Points (4)
Support, Lift Arm
Hydraulic Oil Level Sight Gauge
Radiator Coolant Level Sight Gauge
Radiator, Expansion Bottle
Cat ToughGuard™ Hose
Auxiliary, Hydraulics, Continuous Flow
Heavy Duty, Flat Faced Quick Disconnects
Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
Electrical Outlet, Beacon
Belly Pan Cleanout
MANDATORY EQUIPMENT
Hydraulics, Standard or High Flow XPS
Quick Coupler, Mechanical or Hydraulic
Seat Belt, 50 mm (2 in) or 75 mm (3 in)
Comfort Package (must select one of the following):
• Open ROPS (C1): Suspension Seat (no heater or door)
• Enclosed ROPS with Heat (C2): Cup Holder, Radio Ready, Seat (choice of Suspension or Air Ride), Heater and Defroster, Side Windows, Door (either Glass or Polycarbonate)
• Enclosed ROPS with A/C (C3): Features of C2 Package plus Air Conditioner
Performance Package (must select one of the following):
• Performance Package 1: Dual Level Suspension Undercarriage, Two Speed, Steel Idler Wheels
• Performance Package 2: Dual Level Suspension Undercarriage, Two Speed, Steel Idler Wheels, Self Level
• Performance Package 3: Dual Level Suspension Undercarriage, Two Speed, Steel Idler Wheels, Self Level, Advanced Machine Information and Control System (AMICS)

277C Series 2 Optional Equipment

Counterweight
Beacon, Rotating
Engine Block Heater--120V
Oil, Hydraulic, Cold Operation
Paint, Custom
AM/FM/Weather Band Radio with CD Player and Auxiliary Input Jack
  
  
Angle Blades - Compact Products
Robust, high capacity design for moving dirt, gravel, livestock waste and snow.


Angle Brooms
Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.


Augers
Designed to drill holes for footings, fencing, signs and trees.


Backhoe
Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.


Brushcutters
High strength, high speed cutting blades efficiently cut brush and dense overgrowth for easy removal.


Cold Planers
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.


Dirt Buckets
Designed for light duty earth excavation.


Dozer Blades
Designed for rough and finish grading in dirt and gravel, and light dozing.


General Purpose Buckets
Used to dig, load, carry, level, dump and grade in a variety of applications.


Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators


Industrial Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.


Industrial Grapple Forks
Designed to handle a wide array of materials in tough operating conditions.


Industrial Grapple Rakes
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.


Landscape Rakes
For scarifying the soil and collecting debris for easy removal.


Landscape Tillers
Hardened tines break up and mix soil in a variety of applications.


Light Material Buckets
Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed, snow.


Material Handling Arms - Compact Products
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.


Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.


Mulchers
High-performance cutting and mulching of vegetation and overgrowth.


Multi-Purpose Buckets
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.


Pallet Forks
For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.


Pickup Brooms
Collect dirt and debris from a variety of surfaces.


Power Box Rakes
Designed for clearing and preparing soil in landscape finishing applications.


Sectional Snow Push
Unique design efficiently removes snow minimizing passes and reducing salt build up.


Snow Blower
Designed for removing snow from streets, parking lots, driveways and sidewalks.


Stump Grinder
Designed to remove stumps in residential, commercial and agricultural settings.


Trencher
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.


Utility Brooms
Sweep and collect light debris on smooth surfaces in forward or reverse travel.


Utility Buckets
Designed to handle a variety of low density materials.


Utility Forks
Designed to handle a wide array of materials in a variety of operating conditions.


Utility Grapple Buckets
Designed to handle a wide array of materials in a variety of operating conditions.


Utility Grapple Forks
Designed to handle a wide variety of materials in a variety of operating conditions.


Vibratory Drum Compactors
Vibratory action and dynamic force provides excellent compaction in a compact size.


Wheel Saw
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com