304E CR Hydraulic Excavator

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

304E CR Hydraulic Excavator

The Cat 304E CR delivers high performance in a compact radius design to help you work in the tightest applications.
Specifications

Engine

Engine Model
Cat® C2.4
Cat® C2.4
Net Power
40 hp
30 kW
Gross Power
42 hp
31.2 kW
Benefits & Features
COMPASS
Complete Operation, Maintenance, Performance And Security System.
» Learn More


Operator Station
Superior comfort to keep you productive throughout the work day.
» Learn More


Performance
Powerful digging with precise control.
» Learn More


Specifications

Engine

Engine Model
Cat® C2.4
Cat® C2.4
Net Power
40 hp
30 kW
Gross Power
42 hp
31.2 kW

Weights

Operating Weight
8497 lb
3854 kg
Operating Weight with Cab
8838 lb
4009 kg

Dimensions

Max digging depth - standard stick
10.3 ft
3130 mm
Max reach ground level - standard stick
17.6 ft
5350 mm
Height over cab
8.2 ft
2500 mm
Max cutting height - long stick
16.7 ft
5070 mm
Max cutting height - standard stick
16.4 ft
4980 mm
Max dump height - long stick
12.1 ft
3690 mm
Max dump height - standard stick
11.8 ft
3590 mm
Max horizontal reach - long stick
18 ft
5470 mm
Max horizontal reach - standard stick
17.1 ft
5220 mm
Max vertical dig depth - long stick
8.4 ft
2560 mm
Max vertical dig depth - standard stick
8 ft
2420 mm
Shipping Height
8.2 ft
2500 mm
Shipping length
15.8 ft
4820 mm
Track shoe width
1.1 ft
350 mm
Transport Width
6.4 ft
1950 mm

Engine Dimensions

Bore
3.4 in
87 mm
Stroke
4 in
102.4 mm
Displacement
146 in3
2.4 L

Travel System

Max traction force - high speed
3777 lb
16.8 kN
Max traction force - low speed
6921 lb
30.8 kN
Travel Speed – High
2.8 mph
4.6 km/h
Travel Speed – Low
1.6 mph
2.6 km/h

Hydraulic System

Operating Pressure – Equipment
3553 psi
245 bar
Digging forces - stick (standard)
4856 lb
21.6 kN
Digging Force – Stick (long)
4384 lb
19.5 kN
Digging Force – Bucket
8498 lb
37.8 kN
Operating Pressure – Travel
3553 psi
245 bar
Operating Pressure – Swing
2625 psi
181 bar
Auxiliary circuit – primary
15.9 gal/min
60 L/min
Auxiliary circuit – secondary
7.1 gal/min
27 L/min

Swing System

Machine Swing Speed
9 RPM
9 RPM
Boom swing - left (without stop)
80 Degrees
80 Degrees
Boom swing - left (with stop)
55 Degrees
55 Degrees
Boom Swing – Right
50 Degrees
50 Degrees

Blade

Width
76.8 in
1950 mm
Height
12.8 in
325 mm
Dig Depth
18.5 in
470 mm
Lift Height
15.8 in
400 mm

Service Refill Capacities

Cooling System
1.7 gal
6.4 L
Engine Oil
2.5 gal
9.5 L
Hydraulic Tank
11.2 gal
42.3 L
Fuel Tank
12.2 gal
46 L
Hydraulic System
17.2 gal
65 L

MSC Comments

MSC Spec Date
3/06
3/06

Benefits & Features

COMPASS Display Panel

Unlock the new features and experience the value of the exclusive COMPASS control panel on the new E series Excavators. The brand new Complete Operation, Maintenance, Performance and Security System on the Caterpillar E series mini hydraulic excavators was specifically designed by Caterpillar for compact excavators. It adds several new features to the machines increasing the amount of customer value:
  • A Standard Anti-theft Security System
  • Adjustable Work Tool Auxiliary Flow Control
  • Continuous Flow
  • Economy Mode - save up to 20% fuel while maintaining high productivity with the push of a button.

COMPASS
Complete Operation, Maintenance, Performance And Security System.
» Learn More


Comfortable Working Environment

Spacious and comfortable operator station with excellent visibility and legroom keeps the operator comfortable and reduces fatigue. Standard features include:
  • Reclining suspension seat with adjustable wrist rests.
  • Pilot operated controls on all services including travel levers and dozer functions.
  • Two post canopy design for better visibility to the work area.
  • A pattern control changer (not available in all regions) is accessible from the cab to switch between excavator and backhoe style controls.
  • Ample storage space under the seat that can be locked for added security.

Optional Enclosed Cab

For even greater operator comfort, an enclosed cab is available as an option and features:
  • Sealed cab with heat and optional air conditioning to keep you comfortable in a wide range of conditions.
  • Radio ready with speakers and easy radio installation.
  • Removable lower front window and sliding windows for excellent overall visibility.
  • Gas assisted front window slides up with minimal effort.
  • Sliding door system offers good access and maintains the machine’s compact dimensions, reducing the risk of damage.

Joystick Controls

The boom swing and auxiliary hydraulic functions are located at your fingertips providing smooth, easy operation. These joystick mounted controls deliver more productivity through precise movement of the boom swing and auxiliary functions. They also eliminate foot pedals and free up the floor for more room for the operator’s feet. 100% pilot controls provide consistent flow and pressure throughout the life of the machine. This also allows all controls to be locked out while starting the machine and when the safety lockout bar is in the up position.
Operator Station
Superior comfort to keep you productive throughout the work day.
» Learn More


Stability

All four E Series models feature increased stability, while maintaining the compact radius design. This increased stability leads to more productivity and versatility through the use of heavier work tools and the optional long stick.

Fast, Powerful Digging with Load Sensing Hydraulics

High digging forces and fast cycle times deliver the productivity that your job demands. Load sensing hydraulics optimize flow for smooth, powerful performance and increased fuel efficiency.

Engine

High performance power train provides optimized engine horsepower and strong performance. Engine meets U.S. EPA Tier 4 Interim and EU Stage IIIA emissions requirements. Automatic engine idle automatically lowers engine revolutions when not in use to conserve fuel and lower environmental noise and emissions. The E-Series models feature an engine kill switch conveniently located in the cab and accessible from ground level.

Automatic Two Speed

With the standard automatic two speed feature, the machine will automatically balance high speed and torque travel requirements based on the conditions to give the operator the optimum speed and control. The machine can be put in low gear if slower travel is desired while in tight conditions.

200 Degree Bucket Rotation

Industry leading bucket rotation of over 200 degrees provides greater material retention during truck loading. It also allows for easier vertical wall digging without having to reposition the machine.
Performance
Powerful digging with precise control.
» Learn More


Zero Tail Swing

The E Series compact radius design features a zero tail swing where the radius of the upper body stays entirely within the width of the undercarriage.
Zero Tail Swing
Work in the tightest areas.
» Learn More


Couplers

The E-Series is available with a mechanical pin-grabber or a hydraulic pin-grabber quick coupler option. The coupler design uses a wedge to keep the tool secure to the coupler, reducing wear and maintaining a tight fit through the life of the coupler. The hydraulic coupler allows the operator to change tools without leaving the comfort of the cab.

Wide Range of Work Tools

A wide range of Cat Work Tools have been designed specifically for the Cat Mini Hydraulic Excavators to maximize machine performance. Available work tools include:
  • Buckets (heavy duty and heavy duty capacity)
  • Tilting, Ditch Cleaning Buckets
  • Hydraulic Hammers
  • Augers
  • Thumbs (not available in all regions)
  • Vibratory Compactors
  • Quick Coupler

Standard Thumb Ready Sticks (optional in Europe)

Machines come standard with stick mounted brackets, ready to fit a hydraulic thumb for even greater machine versatility. A factory installed bracket and relief valve make hydraulic thumb installation simple and cost-effective.

Standard Auxiliary Lines and Accumulator

One-way and two-way auxiliary lines (combined function), including quick connections, are fitted as standard equipment so the machine comes ready to work. A standard accumulator allows for auxiliary pressure to be released, making connecting and disconnecting work tools safer and easier.
Coupler and Work Tool Options
New coupler design and multiple work tools increase versatility.
» Learn More


Simple Dozer Control with Float Function

The dozer function is pilot controlled from inside the cab, providing smooth, proportional operation. The standard float function is enabled by pushing the lever fully forward into the detent position. Cleanup and backfilling is easier since the operator does not have to adjust the blade height during travel.

Excellent Blade Visibility

Visibility to the blade is excellent in any position, allowing the blade to be positioned behind the operator and away from the front linkage for better access when back dragging and finishing in tight areas.

Angle Blade Option

Increase machine versatility with the Cat angle dozer blade. Built for strength and durability, the hydraulic angle blade features a hardened steel wear edge and good protection to cylinders and hydraulic lines. The angle blade can be positioned straight ahead or angled up to 25 degrees to the left or right. This reduces the number of times required to back up and reposition when backfilling so you can finish the job faster. All functions of the blade are controlled with one joystick using a proportional roller switch for the angle function.
Dozer Blade
Standard dozer blade maximizes productivity.
» Learn More


Rubber Track

The standard rubber track lets you work on multiple surfaces such as grass, pavement or stone without damaging the surface or machine.
Undercarriage
Stability and durability.
» Learn More


Easy Service

Convenient service features make maintenance easy, reducing your downtime:
  • Lifting side hood allows access to air filter, main implement valve, 1-way/2-way auxiliary flow selector, accumulator, fuel filter and hydraulic tank. This eliminates the need to lift the cab when maintaining and servicing the machine.
  • Swing out rear door provides access to major components and service points including engine oil check and fill, vertically mounted engine oil filter, starter motor and alternator.
  • Easy access to the radiator and oil cooler results in simplified cleaning and reduced maintenance times.
  • SOSSM oil sampling valve allows easy sampling of the hydraulic fluid for preventative maintenance.
  • 500 hour engine oil and filter change period reduces operating costs and machine downtime.

Serviceability
Simplified service and maintenance save you time and money.
» Learn More


Superior Dealer Services

Your Cat dealer is ready to assist you with your purchase decision and everything after.
  • Financing packages are flexible to meet your needs.
  • Unmatched parts availability keeps you working.
  • Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production.
  • Your Cat dealer can evaluate the cost to repair, rebuild and replace your machine.
  • For more information on Cat products, dealer services and industry solutions, visit www.cat.com.

Customer Support
Support you can count on.
» Learn More


Standard / Optional Equip.

304E CR Standard Equipment

1-way and 2-way (combined function) auxiliary hydraulic lines
Adjustable wrist rests
Alternator
Automatic engine idle
Automatic swing park brake
Automatic two speed travel
Auxiliary line quick disconnects
Boom cylinder guard
Cab mounted work light
Canopy with FOPS ISO 10262 (Level 1) and Tip-Over Protection (TOPS) ISO 12117
Coat hook
Cup holder
Control pattern changer (not available in Europe)
Dozer blade with float function
Floor mat
Foot travel pedals
Gauges or indicators for fuel level engine coolant temperature, hour meter, engine oil pressure, air cleaner, alternator and glow plugs, service interval
Horn
Hydraulic oil cooler
Lifting eye on bucket linkage (optional in Europe)
Lockable storage box
Low maintenance linkage pin joints
Maintenance free battery
Rubber track
Seatbelt, 76 mm (3 in) wide, retractable (optional in Europe)
Standard stick
Suspension seat, vinyl covered
"Thumb ready" stick (standard equipment in all regions except Europe)
Travel alarm (optional in Europe)

304E CR Optional Equipment

Air conditioning
Angle dozer blade with float function
Beacon socket for canopy machines
Boom check valve (Europe only)
Boom mounted light
Cab, radio ready with FOPS ISO 10262 (Level 1), Tip-Over Protection (TOPS) ISO 12117, heater/defroster, interior light and windshield wiper/washer
Ecology drain valve for hydraulic tank
Ecology drain valve for engine oil
Fan and sun blind installation
Front screen guard for cab and canopy
High back suspension seat, fabric covered
Hydraulic quick coupler lines
Long stick
Mechanical quick coupler
Mirrors for cab and canopy
Secondary auxiliary hydraulic lines
  
  
Augers
Designed to drill holes for footings, fencing, signs and trees.


Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.


Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators


Heavy Duty Buckets - Mini Excavator
High strength buckets designed for maximum performance and value over a broad range of applications.


Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.


Pin Grabber - Mini-HEX
Used to change work tools quickly and easily.


Tilting Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.


Vibratory Plate Compactors
Used for compacting soil, driving sheeting or posts.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com