623H Wheel Tractor-Scraper

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

623H Wheel Tractor-Scraper

Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.
Specifications

Engine

Flywheel Power: Tractor/Scraper
304 kW (407 hp)
304 kW (407 hp)
Max. Power
407 hp
304 kW
Tractor
Cat® C13 ACERT™
Cat® C13 ACERT™
Benefits & Features
Operator’s Station
Ergonomically designed for all-day comfort, control and productivity.
» Learn More


Operator Comfort
High productivity from a comfortable, confident operator.
» Learn More


Power Train – Engine
The Cat® C13 ACERT™ engine is built for power, reliability and efficiency.
» Learn More


Specifications

Engine

Flywheel Power: Tractor/Scraper
304 kW (407 hp)
304 kW (407 hp)
Max. Power
407 hp
304 kW
Tractor
Cat® C13 ACERT™
Cat® C13 ACERT™

Transmission

Top Speed (Loaded)
33.5 mph
53.9 km/h
1 Forward
3.1 mph
5 km/h
2 Forward
5.5 mph
8.9 km/h
3 Forward
7.5 mph
12.1 km/h
4 Forward
10.1 mph
16.3 km/h
5 Forward
13.6 mph
21.9 km/h
6 Forward
18.4 mph
29.6 km/h
7 Forward
24.8 mph
39.9 km/h
8 Forward
33.5 mph
53.9 km/h
Reverse
5.7 mph
9.2 km/h

Hydraulics

Bowl Cylinder Bore
5.5 in
140 mm
Bowl Cylinder Stroke
33.3 in
845 mm
Ejector Cylinder Bore
4.3 in
110 mm
Ejector Cylinder Stroke
47.8 in
1213 mm
Bowl Floor Cylinder Bore
5.1 in
130 mm
Bowl Floor Stroke
53.3 in
1353 mm
Cushion Hitch Circuit Flow
10.6 gal/min
40.1 L/min
Cushion Hitch Cylinder Bore
5.5 in
140 mm
Cushion Hitch Cylinder Stroke
9.9 in
251 mm
Elevator Circuit Flow
67.9 gal/min
257 L/min
Scraper Circuit Flow
50.7 gal/min
192 L/min
Secondary Steering Circuit Flow
10.3 gal/min
39 L/min
Steering Circuit Flow
61.8 gal/min
234 L/min
Steering Cylinder Bore
5 in
127 mm
Steering Cylinder Stroke
44.4 in
1128 mm

Scraper Bowl

Scraper Capacity: Heaped
23 yd3
17.6 m3
Rated Load
55200 lb
25038 kg
Heaped Capacity
23 yd3
17.6 m3
Maximum Depth of Cut
10.3 in
262 mm
Maximum Depth of Spread
18.3 in
465 mm
Maximum Ground Clearance at Cutting Edge
20.8 in
529 mm
Maximum Hydraulic Penetration Force
132640 lb
590 kN
Struck Capacity
18.8 yd3
14.4 m3
Thickness of Cutting Edge
0.9 in
22 mm
Width of Cut, Outside Router Bits
123.5 in
3136 mm

Steering

Steering Angle – Right
85º
85º
Steering Angle – Left
82º
82º

Standards

Standards
Standards
Standards

Tractor Engine – U.S. EPA Tier 4 Interim/EU Stage IIIB

Bore
5.1 in
130 mm
Displacement
763 in3
12.5 L
Max. Power (All Gears) (ISO 14396)
407 hp
304 kW
Max. Power Reference Engine Speed
1700 RPM
1700 RPM
Stroke
6.2 in
157 mm
Tractor Engine
Cat® C13 ACERT™
Cat® C13 ACERT™

Tractor Engine – Prior U.S. EPA Tier 3/EU Stage IIIA configuration*

Bore
5.1 in
130 mm
Displacement
763 in3
12.5 L
Max. Power (All Gears) (ISO 14396)
407 hp
304 kW
Max. Power Reference Engine Speed
1700 RPM
1700 RPM
Stroke
6.2 in
157 mm
Tractor Engine
Cat® C13 ACERT™
Cat® C13 ACERT™

Weights – Machines meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards

Loaded, based on a rated load
143245 lb
64975 kg
Operating Weight - full fuel tanks
88046 lb
39937 kg
Shipping Weight - 10% Fuel
86259 lb
39259 kg

Weights – Machines achieving prior U.S. EPA Tier 3/EU Stage IIIA emission levels

Loaded, based on a rated load
142701 lb
64728 kg
Operating Weight - full fuel tanks
87499 lb
39689 kg
Shipping Weight - 10% Fuel
86004 lb
39011 kg

Service Refill Capacities – Tractor

Cooling System
17 gal
64 L
Differential
45.8 gal
173 L
Engine Crankcase
8.75 gal
33 L
Final Drive (per side)
5 gal
19 L
Hydraulic Reservoir
22 gal
83 L
Transmission
18.5 gal
70 L
Windshield Washer Reservoir
1.3 gal
5 L

Service Refill Capacities – Scraper

Fuel Tank
201.6 gal
763 L
Non-Powered Wheel
1.1 gal
4 L

Benefits & Features

Ergonomic Layout

The all new H Series operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and facilitate a reduction in operator fatigue.

Viewing Area

Designed for excellent all-around visibility and clear sight lines to the job site, the large viewing area offers exceptional visibility to the front of the machine as well as to the cutting edge. The air conditioning unit has been relocated to beneath the cab, allowing the operator enhanced visibility.
Operator’s Station
Ergonomically designed for all-day comfort, control and productivity.
» Learn More


Spacious Cab

With a 21% larger cab, H Series scrapers offer a comfortable working space. The larger cab and wider door make getting in and out of the cab easier. The increased glass area enhances visibility around the machine.

Steering Column

The steering column and pedals have been relocated for more comfortable operation when the seat is angled during machine operation. The telescopic and tilt adjustable steering column maintains a comfortable driving position regardless of operator size.

Standard Comfort Features

The H Series cab is equipped with features designed to maintain operator comfort. Standard comfort features include: coat hook, lunchbox storage platform with strap, air conditioning, heat, and radio-ready.

Seat Options

H Series scrapers use the Cat Comfort Seat with additional travel to allow the operator to position themselves for optimal comfort and productivity. The seat rotates up to 30 degrees to the right for a more comfortable position during loading and 30 degrees to the left to make getting in and out of the cab easier. For unparalleled ride comfort, H Series scrapers are equipped with the Cat Advanced Ride Management (ARM) seat suspension which uses an active suspension to dampen vibration and minimize end-of-stroke shock loads to the operator.

Integrated Technologies

The optional Sequence Assist and Cat Grade Control automate many repetitive operator tasks.

T-Handle Implement Control Lever

The redesigned control lever puts all of the scraper functions in the palm of the operator’s hand. The low-effort lever and convenient push-button and thumb wheel controls are ergonomically placed for minimum arm movement.
Operator Comfort
High productivity from a comfortable, confident operator.
» Learn More


ACERT Technology

The Cat® C13 ACERT™ engine continues the evolutionary, incremental improvements that provide breakthrough engine technology built on systems and components developed by Caterpillar with proven reliability. The engine is available with either U.S. EPA Tier 3/EU Stage IIIA equivalent emission configurations or U.S. EPA Tier 4 Interim/EU Stage IIIB certified emission configurations to meet the needs of contractors around the world.

Emissions

Machines equipped with engines meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards are equipped with a Cat Clean Emission Module to deliver the performance and efficiency that customers demand while meeting emission requirements. Machines equipped with the U.S. EPA Tier 3/EU Stage IIIA equivalent engines are equipped with a muffler in place of the Cat Clean Emission Module.

Cat Clean Emission Module (CEM)

CEM is an exhaust aftertreatment package consisting of a diesel particulate filter, and control systems. The CEM reduces particulate emissions using passive and active regeneration during normal engine operation.

Cat NOx Reduction System (NRS)

The Cat NOx Reduction System (NRS) captures and cools a small quantity of exhaust gas, then routes it into the combustion chamber where it drives down combustion temperatures and reduces NOx emissions.

Diesel Particulate Filter Regeneration

Regeneration is the removal of soot from the Diesel Particulate Filter (DPF). The Aftertreatment Regeneration Device (ARD) is used to regenerate the DPF. The DPF traps both particulates and ash, the ash is removed at regular service intervals.
Power Train – Engine
The Cat® C13 ACERT™ engine is built for power, reliability and efficiency.
» Learn More


Electronic Transmission

The Cat eight-speed forward one-speed reverse Electronic Clutch Pressure Controlled (ECPC) transmission features enhanced shift control logic with anti-hunt shift strategy for speed continuity, and to ensure constant shift times.
  • Tractor gears 1-2 – converter drive for increased torque, gears 3-8 – direct-drive for drive train efficiency.
  • Transmission Hold maintains converter drive for maximum rimpull or holds current gear for best control.
  • Programmable Top Gear manually sets top gear available (3rd-8th) to match conditions or speed.
  • Neutral Coast Inhibitor prevents transmission shifts into neutral while moving.

Smooth Transmission Gear Shifting

The 623H features ECPC Shift Torque Management (STM), with improved Shift Control Logic (SCL) and Part Throttle Shifting (PTS). These features allow smoother shifting and greater acceleration on grades while torque is maintained through the shift changes. SCL also provides automatic shift selection that is more specific to the desired machine operation, and downshifts when needed for maximum acceleration when increased throttle is applied. PTS allows shifting at lower speeds during part throttle operation, resulting in improved part throttle fuel economy, quieter machine operation, and better maneuvering in reduced speed operating conditions.

Brake Performance

The 623H uses hydraulically-actuated wet disc brakes for exceptional brake performance. The standard Cat Engine Brake reduces brake wear and enhances machine control.
Power Train – Transmission
More power to the ground for greater productivity.
» Learn More


Cushion Hitch

Electronically actuated with parallelogram-type linkage for exceptional strength, with two nitrogen accumulators (4) using free-floating pistons (8) to deliver a smooth ride for enhanced operator comfort and machine durability.
  • controlled oil flow (6) dampens rebound oscillation
  • leveling valve (7) applies pressure via an orifice (5) to automatically center the piston in load cylinder (1)
  • steel castings are used to eliminate many welded joints and increase strength
  • double-kingbolt design (2, 3) withstands high external forces, simplifies installation and removal

Lockout Switch

An operator-selectable lockout switch, located on the joystick, locks the cushion hitch down for improved control of the cutting edge during loading and dumping.

Nitrogen Accumulator

Vertically mounted hydraulic cylinder transfers road shocks to nitrogen accumulators. Nitrogen accumulator absorbs and dampens road shocks, thus preventing the loads from being transmitted to the hitch components or to the operator.

Non-Metallic Fenders and Fuel Tank

The new fuel tank is made of recyclable roto-milled polyethylene and keeps the fuel cleaner with controlled filtration and cleanout access ports. The new capacity of the new fuel tank has been increased, providing operators with 10 plus hour shifts depending on engine load factors. The new tractor fenders are made of the same highly durable, roto-milled polyethylene. The non-metallic fenders prevent material buildup when operating in sticky materials.
Structures
Superior design and construction delivers long term durability.
» Learn More


Redesigned Bowl

The structure of the bowl sidewalls, ejector and floor have been improved for improved durability. New floor door rollers are used for longer life. The bowl uses a low profile design offering low resistance to incoming materials.

Ejection System

The powerful ejection system provides constant spreading control while minimizing carryback material. The floor of the bowl retracts as the ejector moves forward, allowing the operator to precisely control the flow of material.

Cutting Edges and Cat Ground Engaging Tools (GET)

A variety of Ground Engaging Tools (G.E.T.) options are available to optimize the machine for different material types and loading conditions. GET options include standard, serrated, and Abrasion Resistant Material (ARM). Most are reversible to provide long life and reduced operating costs. Contact your Cat dealer to learn more about the best tools for your applications.

Material Application

The 623H is ideal for windrowing, blending material as well as breaking up vegetation in stripping operations.
Scraper Bowl
Caterpillar designed and built for rugged performance and reliability.
» Learn More


Material Handling

The elevator lifts material off of the cutting edge and carries it to the top of the elevator and then dumps the material into the bowl. Blending the material helps eliminate voids in the bowl for consistent payloads and uneven loading.

Closed Loop Elevator Hydraulic System

The 623H elevator power has been increased by a new variable displacement piston pump and fixed displacement motor in a closed-loop circuit. The increased power enables the operator to take deeper cuts and load in a shorter distance with less elevator stall.

Redesigned Elevator Structures

The 623H elevator and chain life has been improved through structural improvements to the elevator structure. Wear plates are used in place of rollers for reduced chain stretch.

New Elevator Controls

The elevator is engaged with a thumb roller on the joystick. The operator can choose one of seven forward and four reverse speeds to match the speed that best matches the material.

Chain Adjustment

Serviceability is enhanced through a new chain adjustment mechanism. The new scissors-style chain adjuster uses a simple tool to tighten the chain in 2.54 cm (1.0 in) increments.

Elevator Flights

The life of the 15 elevator flights is improved in abrasive materials through the addition of high-strength, wear-resistant steel on the face of each flight.
Elevator
The stronger elevator makes the 623H capable of far more than finish work.
» Learn More


Sequence Assist

Sequence Assist uses integrated software and position-sensing cylinders to automate many of the tasks an operator performs when loading, hauling and dumping. The operator simply sets preferences for bowl and apron height and subsequently pushes a button to ready the machine for loading, then hauling, then dumping, and then the return to cut. The system automatically sets the cushion hitch, bowl height, ejector and elevator. Sequence Assist comes with a convenient load counter for tracking material moved. With Sequence Assist, up to 14 individual implement and machine commands are replaced by four touches of a button, allowing the operator additional time to prepare for the loading cycle and observation of the job site.

Cat Grade Control

Cat Grade Control is an automatic system that helps you control costs by moving the maximum amount of material with the prime earthmover which often provides the lowest cost per unit of material moved. Using satellite positioning technology, the automatic system ensures cut protection by limiting how deep the scraper will dig. The optional system is available from the factory and fully integrated into the machine and works seamlessly with Sequence Assist. Additional benefits of Cat Grade Control include putting the site plan in front of the operator for increased efficiency and elimination of rework and using the scraper for site mapping.

Work Area Vision System (WAVS)

Cameras on the machine provide views of the cutting edge, right side and rear. The system enhances safety and provides a new way to see the cutting edge during loading and to see to the rear of the machine when performing push-load or push-pull work with another scraper.
Integrated Technologies
Technology options to improve operator comfort and increase productivity.
» Learn More


Selection

Make comparisons of the machines you are considering before you buy. Your Cat® dealer can help.

Purchase

Consider the resale value, compare productivity and day-to-day operating costs and fuel consumption.

Operation

For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and trained staff.

Maintenance

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair or rebuild? Your Cat dealer can help you evaluate the costs so you can make the right choice.

Product Support

Your local Cat dealership will be with you every step of the way with its unsurpassed worldwide parts support, trained technicians and customer support agreements.

cat.com

For more complete information on Cat products, dealer services and industry solutions, visit us on the web at www.cat.com
Complete Customer Support
Cat® dealer services help you operate longer with lower costs.
» Learn More


Powered Access Ladder

A new powered access system option significantly reduces the effort required to climb into the cab. The system is a solid, stable angled ladder that folds out from underneath the cab. It is activated from a keypad located behind a service door at ground level. Controls are also located in the cab on a keypad. The ladder provides a rigid and angled base of support for easier climbing and descent. For added safety, the steps are illuminated by LED lights. An actuator under the cab operates the step. When not in use, the ladder retracts under the cab. An audible alarm sounds if the machine moves while the ladder is down. If power fails on the machine, the operator can raise or lower the steps manually using a lever inside the cab or outside next to the ladder’s top step.

Access and Egress

Handrails and grab irons are provided for safe and secure entrance and exit of the cab as well as for performing daily maintenance.

Work Area Vision System (WAVS)

Cameras on the machine provide views of the cutting edge, right side and rear. The system enhances safety and provides a new way to see the cutting edge during loading and to see to the rear of the machine when performing push-load or push-pull work with another scraper.
Safety
Safety is an integral part of all machine and system designs.
» Learn More


Standard / Optional Equip.

623H Standard Equipment

POWER TRAIN – TRACTOR
C13 ACERT engine with MEUI
Cat Engine Brake
Electric start, 24 Volt
Air cleaner, dry type with precleaner
Fan, hydraulic
Diesel Particulate Filter (DPF) aftertreatment (for engine meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards)
Ground level engine shutdown
Radiator, aluminum unit core, 9 fins per inch
Guard, crankcase
Muffler (for engines achieving U.S. EPA Tier 3/EU Stage IIIA emission levels)
Starting aid, ether
Braking system: • Primary and Secondary, wet disc, hydraulic • Parking, hydraulically-released, spring-applied
Throttle Lock
Transmission: • 8-speed planetary powershift • ECPC Control • APECS software • Programmable top gear selection • Transmission hold • Differential lock • Guard, power train
POWER TRAIN – SCRAPER
C9.3 ACERT engine with high pressure common rail fuel
Cat Engine Brake
DPF aftertreatment module (for engine meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards)
Electric start, 24 volt
Fan, driveline
Ground engine shutdown
Muffler (for engines achieving prior U.S. EPA Tier 3/EU Stage IIIA emission levels)
Starting aid, ether
Braking system: • Primary and Secondary, wet disc, hydraulic • Parking, hydraulically-released, spring-applied
4-speed (torque converter drive) transmission, planetary powershift
ELECTRICAL – TRACTOR
Alternator, 150 Amp
Batteries (4), 12 Volt, 1,000 CCA, maintenance free, high output
Electrical system, 24V
Lighting system: • Headlights, halogen • Turn signals with hazard function • LED Floodlights, halogen (2), cutting edge (1), bowl (2), side vision (2)
Starting/charging receptacle
ELECTRICAL – SCRAPER
Alarm, backup
Alternator, 65 Amp
Batteries (4), 12 Volt, 1,000 CCA, maintenance free, high Output
Lighting system: • Brake lights, LED • Turn signals with hazard function, LED
Starting/charging receptacle
OPERATOR ENVIRONMENT – TRACTOR
HVAC system, heat, AC, defrost
Thermostat control of HVAC system
Coat hook
Lunchbox platform with holding strap
Diagnostic connection (2)
12V power ports (2)
Differential lock (1)
Dome courtesy light
Horn, electric
T-Handle implement control
Mirror, rearview
Radio ready, 12V
ROPS/FOPS cab, pressurized
Keypad switches
Safety tab rocker switches
Parking brake
Seat belt, static two-piece
Seat, air suspension, Comfort Series 3, rotates 30 degrees
Steering wheel, tilt, telescoping, padded
Storage in dash if WAVS or Cat Grade Control is not equipped
Windows, right side emergency egress
Windows, sliding
Windows, laminated, zipped in
Windshield wipers, front and rear windows, includes washers
Door lock
Messenger Display – gauges, warnings include: • Coolant temp • Engine oil temp • Hydraulic oil temp • DPF temp • Fuel level • Park brake • Implement lockout • Brake system • Regeneration required • Throttle lock • System voltage • Secondary steering • Bail down • Differential lock • Apron float • Transmission hold • Cushion hitch • High beam lights • Action lamp • Engine speed, rpm • Gear selection out • DPF fill levels
FLUIDS
Extended Life Coolant to –37° C (–34° F)
OTHER STANDARD EQUIPMENT – TRACTOR
Cushion hitch
Accumulators (cushion hitch) with Canadian Registration Number (CRN)
Fast oil change
Fenders, non metallic
Heater, engine coolant 120V
Tow pin, front
Vandalism locks
OTHER STANDARD EQUIPMENT – SCRAPER
Quick drop bowl valve
Vandalism locks
Elevator with 15 flights

623H Optional Equipment

Sequence Assist
Cat Grade Control
Secondary Steering
Powered access ladder
Cat Active Ride Management (ARM) seat
Fast fuel fill
HID Work lights
Low ambient fluids –51° C (–61° F)
Work Area Vision System (WAVS) – three cameras showing right side, cutting edge and directly behind machine, display in cab
External steering lock
Cab precleaner
Cab rotating beacon
Air horn
Fender extension, scraper
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com