262C Skid Steer Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C3.4 DIT
Cat® C3.4 DIT
Net Flywheel Power
82 hp
61 kW
Gross Power
84 hp
63 kW
Gross Power SAE J1995
84 hp
63 kW
Engine Power ISO 14396
83 hp
62 kW
Net Power EEC 80/1269
83 hp
62 kW
Net Power EEC ISO 9249
83 hp
62 kW
Net Power SAE 1349
82 hp
61 kW
Displacement
201 in3
3.3 L
Stroke
4.7 in
120 mm
Bore
3.7 in
94 mm

Weights

Operating Weight
7968 lb
3614 kg

Operating Specifications

Rated Operating Capacity
2700 lb
1225 kg
Rated Operating Capacity w/Optional Counterweight
2945 lb
1336 kg
Tipping Load
5400 lb
2449 kg
Breakout Force, Tilt Cylinder
7315 lb
3318 kg

Dimensions

Wheelbase
48.8 in
1240 mm
Length w/Bucket on Ground
145 in
3692 mm
Length w/o Bucket
117 in
2979 mm
Height to Top of Cab
82.8 in
2104 mm
Vehicle Width over Tires
66 in
1676 mm
Max Overall Height
160.4 in
4075 mm
Bucket Pin Height at Max Lift
127 in
3233 mm
Bucket Pin Height at Carry Pos.
7.8 in
200 mm
Reach at Max Lift and Dump
30.7 in
781 mm
Clearance at Max Lift and Dump
96.4 in
2450 mm
Ground Clearance
8.8 in
225 mm
Departure Angle
26°
26°
Bumper Overhang - Rear Axle
42.8 in
1089 mm
Maximum Dump Angle
50°
50°
Turn Radius from Ctr - Rear
68.1 in
1730 mm
Turn Radius from Ctr - Coupler
54.6 in
1386 mm
Turn Radius from Ctr - Bucket
85.3 in
2167 mm
Max. Reach w/Arms-Parallel
50.5 in
1283 mm
Rack Back Angle at Max Height
85°
85°
Bucket Pin Reach at Max Lift
14.7 in
373 mm

Hydraulic System

Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Max. Loader Hydraulic Flow
33 gal/min
125 L/min
Hydraulic Power
42.8 hp
31.9 kW
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
22 gal/min
84 L/min
Hydraulic Flow
High Flow XPS
High Flow XPS

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
7.7 mph
12.5 km/h
Travel Speed Reverse
7.7 mph
12.5 km/h
Travel Speed Forward - 2-Speed Option
12 mph
19.3 km/h
Travel Speed Reverse - 2-Speed Option
12 mph
19.3 km/h
XDP Option Speed (with tires)
6.5 mph
10.4 km/h
XDP Option Speed (with VTS tracks)
4.8 mph
7.8 km/h

Service Refill Capacities

Chain box, each side
2.6 gal
10 L
Cooling System
3.7 gal
14 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
26 gal
98 L
Hydraulic System
15 gal
57 L
Hydraulic Tank
11 gal
42 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com