287C Multi Terrain Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C3.4 DIT
Cat® C3.4 DIT
Net Power
82 hp
61 kW
Gross Power
84 hp
63 kW
Gross Power SAE J1995
84 hp
63 kW
Engine Power ISO 14396
83 hp
62 kW
Net Power EEC 80/1269
83 hp
62 kW
Net Power EEC ISO 9249
83 hp
62 kW
Net Power SAE 1349
82 hp
61 kW
Displacement
201 in3
3.3 L
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm

Weights

Operating Weight
9958 lb
4517 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
3800 lb
1724 kg
Rated Operating Capacities: 35% Tipping Load
2709 lb
1229 kg
Ground Contact Area
2542 in2
1.64 m2
Ground Pressure
3.9 psi
26.9 kPa
Tipping Load
7743 lb
3512 kg
Breakout Force, Tilt Cylinder
7308 lb
3315 kg
Rated Operating Capacity with Optional Counterweight
4118 lb
1868 kg

Dimensions

Length of Track on Ground
71.2 in
1808 mm
Overall Length of Track
90 in.
2286 mm
Length w/Bucket on Ground
145.4 in
3692 mm
Length w/o Bucket
117.2 in
2973 mm
Height to Top of Cab
83.2 in
2115 mm
Vehicle Width
78 in
1981 mm
Max. Overall Height
160.4 in
4075 mm
Bucket Pin Height at Max. Lift
127.3 in
3233 mm
Bucket Pin Height at Carry Pos.
7.8 in
200 mm
Reach at Max. Lift/Dump
30.9 in
784 mm
Clearance at Max. Lift/Dump
96.5 in
2450 mm
Ground Clearance
8.8 in
225 mm
Departure Angle
42°
42°
Maximum Dump Angle
50°
50°
Turn Radius from Ctr - Rear
64 in
1627 mm
Turn Radius from Ctr - Coupler
58.5 in
1487 mm
Turn Radius from Ctr - Bucket
91.7 in
2330 mm
Max. Reach w/Arms Parallel
50.6 in
1285 mm
Rack Back Angle at Max Height
85°
85°
Bucket Pin Reach at Max Lift
14.7 in
375 mm

Hydraulic System

Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Loader Hydraulic Flow
22 gal/min
84 L/min
Max. Loader Hydraulic Flow
33 gal/min
125 L/min
Hydraulic Power
42.8 hp
31.9 kW
Hydraulic Flow
High Flow XPS
High Flow XPS

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J1043 SEPT87, ISO 3449:1992 Level I
SAE J1043 SEPT87, ISO 3449:1992 Level I
FOPS Level II
SAE J231 JAN81, ISO 3449:1992 Level II
SAE J231 JAN81, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
5.6 mph
9 km/h
Travel Speed Reverse
5.6 mph
9 km/h
Travel Speed Reverse - 2-Speed Option
9.3 mph
14.9 km/h
Travel Speed Forward - 2-Speed Option
9.3 mph
14.9 km/h

Service Refill Capacities

Cooling System
3.7 gal
14 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
26 gal
98 L
Hydraulic System
15 gal
57 L
Hydraulic Tank
11 gal
42 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com